Search Results for 3420-6
Conformal Ballistic Pressure Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
d:dscansmp-msld-pcs-2 - Amphenol RF
Title: d:dscansmp-msld-pcs-2.ps Created Date: 12/6/2017 10:26:30 AM
Sensor Cables | PCB Piezotronics
6.5 in (16.5 cm) 0.8 in (20 cm) 6.5 in (16.5 cm) – – 6.5 in (16.5 cm) – Cable Bulk Weight: 225 lbs per 1000 ft: 6.25 lb per 1000 ft: 225 lbs per 1000 ft – – 225 lbs per 1000 ft – Center Conductor Style: Stranded, shielded twisted pair: Stranded, coax: Stranded, shielded twisted pair: Stranded, shielded ribbon: Stranded, unshielded ...
B A5 - Amphenol Sine
3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at04-3p* receptacle ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul o.d. 16 1.35 mm (.053 in) 14 - 20 awg
PCB Piezotronics | Measure vibration, pressure, force, and more
16.5 mm x 7.9 mm x 6 mm x 12.7 mm 6.38 mm 16.51 mm 10 gm Stainless Steel Hermetic 10-32 Coaxial Jack Side [2] [4] Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used.
AT04-6P-PM11 | Amphenol Global Search | Amphenol
ATP04-6P-PM11 6 Position Panel Mount Receptacle with Flange SPECIFICATIONS: No. of Positions: 6 Contact Size: 12 Contact Type (Pin/Socket): Pin Gender: Male Wire Range: 10-14AWG Amperage: 25A Housing Material: Thermoplastic Operating Temperature: -55°C to +125°C Color: Gray IP Rating: IP68 (1M of water for a period of 24 hours, in mated ...
buy.customcable.com - Configure, Build and Buy Your Custom Fiber Optic ...
Overstock and discontinued inventory now available at reduced pricing. From Cable and Fiber assemblies, jumpers, patch panels, contact and connectors, to wire and cable, at Amphenol Custom Cable we stock a huge assortment of these components and assemblies to meet custom requirements of our customers.
Model 623C01 | PCB Piezotronics
Model 623C01:High-freq., industrial, ceramic shear ICP® accel, 100 mV/g, 0.8 to 15k Hz, top exit, 2-pin conn., frequency sweep ISO 17025 accredited ca
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
9-35 m 6 6 9-94 m 2 2 9-98 i 3 3 11-2★ i2 2 11-5 i 5 5 11-35 m 13 13 11-98 i 6 6 11-99 i 7 7 13-4★ i4 4 13-8 i 8 8 13-13 i, fiber optic 4 2* 2 13-35 m 22 22 13-98 i 10 10 15-5★ ii 5 5 15-15 i 15 14 1 15-18 i 18 18 15-19 i 19 19 15-35 m 37 37 15-97 i 12 8 4 15-ac m 26 24 2 17-2 m 39 38 1 17-6 i 6 6 17-8★ ii 8 8 17-22★ na 4 2 2 17-26 i ...
TITLE
QXRT16 Contact Extraction Tool, #16 (Ø 1.6) Contact QXRT16 Contact Extraction Tool, #16 (Ø 1.6) Contact MFX-3959 Hand Crimp Tool for Machined Contacts MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG MFX-3960 Pneumatic Crimp Tool for Machined Contact MFX-3957 Crimp Die, Stamped & Formed Contact Plating Options, All Symbol Plating
Model 352C34 | PCB Piezotronics
23.6 mm (T) TEDS Capable of Digital Memory and Communication Compliant with IEEE P1451.4. English SI; Temperature Range-10 to +200 °F-23 to +93 °C: Output Bias Voltage: 7.5 to 13 VDC: Excitation Voltage: 20 to 30 VDC (TLA) TEDS LMS International - Free Format. English SI; Excitation Voltage: 20 to 30 VDC:
Amphenol
6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul 20 1.35 mm (.053 in) 16 - 22 awg 3.05 mm (.120 in) 37.3 16.2 18.7 requires contact retention wedge awm-3s 6 standard molded color is grey. additional colors shown in part number chart are available via special order. color part number part number ...
TN-13-1104 Air Blast Part 2 - PCB
Looking at the dimensions of the pencil probe in Figure 6 relative to the preceding value of λ, it is clear that the probe has the potential to act as a reflecting body to high frequen-cies in the approaching shock front. Figure 6: Outline Drawing of the Pencil Probe in Figure 4 (inches) In order to minimize reflections, the probe is tapered over
Model 378A12 | PCB Piezotronics
Model 378A12:1/4-inch pressure prepolarized 377A12 microphone, with 1/4-inch preamplifier 426B03 and TEDS programmed
Mounting Studs & Screws | PCB Piezotronics
6-32 thread x 0.63 inch length: Cap screw for Series 355 ring shaped accelerometers: C: M081B45: M3 x 0.5 thread x 16 mm length: Cap screw for Series 355 ring shaped accelerometers: C: 081B36: 2-56 thread x 0.375 inch length: Cap screw for 355B12 & 357A06: C: M081B36: M2 x 0.4 thread x 0.37 inch length: Cap screw for 355B12 & 357A06: C: 081B60 ...
Wood, Pulp & Paper Industry - Amphenol TPC Wire and Cable
Our completely molded DIN connectors feature a self-sealing design that eliminates the need for rubber gaskets and an integrated LED that illuminates the entire connector head, provides environmental protection up to IP67/NEMA 6, and are RoHS Compliant. Standard and custom configurations are available for both product lines.
MRJR Series Rugged RJ45 Connectors - Amphenol CS
Disclaimer www.amphenol-icc.com Please note that the above information is subject to change without notice. MRJR Series Rugged RJ45 Connectors MATERIAL § External Shell: Die Cast Zinc, Nickel Plated § Front Insert: Clear Polucarbonate, UL94V-0 § Rear Inserts: High Temperature Resistant Nylon, Glass Reinforced, UL94V-0, Black § Contacts: Phosphor Bronze, Plated with 1.27um
PCB Piezotronics | Measure vibration, pressure, force, and more
6/0d Oil xa Oil Oil e! xa LSeLS00Þ9- Oil e! xa '0009Þ;eLS00Þ9- Oil -Il-I Oil O Lil Oil e! LSeLS00Þ9- Oil e! P0!dÁL [L] :SÄLON IEA0Jddv snopJezeH leA0Jddy snopuezeH snollezel-l leA0Jddy snopJezeH sprodde OlJ!oads pauoo -leA0Jddy snopJezeH - pasn aq Kew uo!ldo euo ueql 'M01eq paou Idaoxa
IECEx - PCB
n Six measurement ranges from ± 2 to ± 200 g n Improved frequency response n Reduced spectral noise n Improved broadband resolution n Single-ended or differential output signal n Lightweight titanium or aluminum housings pcb.com | 1 800 828 8840 LOW FREQUENCY MEASUREMENTS WITH GAS-DAMPED, SILICON MEMS . TECHNOLOGY. PCB ® Series 3711 (single axis), 3713 (triaxial), and 3741 (single axis,
CABLE - PCB
Cable Jacket Diameter(± .010 in) 0.25 in 6.35 mm [1] Cable Jacket Material Polyurethane Polyurethane Cable Jacket Color Blue Blue Conductor Style Stranded - 19 strands 32 AWGStranded - 19 strands 32 AWG Conductor Material Tin Plated Copper Tin Plated Copper Conductor Diameter(20 AWG) 0.04 in 1.02 mm [1] Shield Type Over Bundle Braid: 90% ...