Search Results for 356-157-2
Instrumentation - CMR Group
Instrumentation. CMR has a wide range of temperature sensors and customisable and standard high-performance accessories for critical and nuclear environments. We undertake the engineering development work, manufacturing, qualification and supply chain management so as to provide you with a high level of service. Find our nuclear products in the ...
MOLDED INTEGRAL CABLE TERMINATING IN BLUNT CUT 10 FT [3 M] FROM ... - PCB
2 2 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: [email protected] dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline ...
Repair and Maintenance Returning Equipment Contact Information Safety ...
Contact Information. PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: [email protected] Repair inquiries: [email protected]. global offices and sales representatives, visit our website, www.pcb.com.Safety ConsiderationsThis product is intended for use by qualified pers.
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
REV DESCRIPTION DATE ECO. 1REQUIRES CONTACT RETENTION WEDGE AW6SNOTES: UNLESS OTHERWISE. ECIFIED MATERIAL: HOUSING: THER. C SEAL: SILICONE RUBBER. DIFICATIONS: N/A SPECIFICATIONS: 3. NT RATING: 13 AMPS 3.2 OPERATING TEMPERATURE: -55°C TO +125°C 3.3 DIELECTRIC. NDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE. VOLTS AC. 3.4 INSULATION ...
Coaxial Contacts | Products | Amphenol Aerospace
Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements
ICP PRESSURE SENSORS
ICP® PRESSURE SENSOR. Detect and monitor pulsations, instability, surges, turbulence and acoustics. Hazardous location troubleshooting, predictive maintenance and process improvement. All-welded, hermetically sealed, stainless steel construction. For gas compressors, chemical plants, power generation and hazardous processes.
NEW FROM PCB
1/2” Low Noise Free-field Microphone System. Model 378A04 Model 378A21Dynamic Range: Low 6.5 dBA noise floor High sensitivity, 450 V/Pa Prepolarized (industry first) 1/4” & 1/2” Short Preamplifiers Models 426A07 & 426A13 Low noise For confined areas 1/2” Water & Dust Resistant Free-field Microphone System. Model 130A24
DIN 41612 Headers and Receptacles - Amphenol CS
CONNECTOR WITH BOARD-TO-BOARD AND I/O CAPABILITY. DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability. The product design for Board-to-Board and I/O solutions. Amphenol Information Communications ...
CPY Document - PCB
Title: CPY Document
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
MPO MTP Field - Fiber Optic Connectors | Amphenol Socapex
The Amphenol Socapex MPO MTP Field connector also boasts a high number of channels, with 12 channels available. It has a typical insertion loss of 0.5dB in MM and SM, and a durability of 500 mating/unmating cycles with changes of less than 0.2 dB. Overall, this connector is an excellent solution for those who need a reliable, high-performance ...
Model 603C01 | PCB Piezotronics
Model 603C01. Lead Time for 1-5 is 0 Dys. Lead Time for 6-15 is 5 Dys. Lead Time for 16-25 is 15 Dys. Lead Time for 16-25 is 15 Dys. Platinum Stock Products; General purpose, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 2-pin conn., single point ISO 17025 accredited calibration. The 603C01 ICP ® is one model in a ...
M28876 Fiber Optic Connector | Circular Connectors
Amphenol Fiber Systems International manufactures a complete line of circular fiber optic connectors including M28876 connector.
Pump monitoring with piezoelectric accelerometers assures reliable ...
Wilcoxon Sensing Technologies 20511 Seneca Meadows Parkway Germantown, MD USA [email protected] Tel: +1 (301) 330 8811 www.wilcoxon.com Wilcoxon Sensing Technologies
Paper Mill Case Study | TPC Wire & Cable
CUSTOMER PROBLEM: One of the world’s leading makers of tissue, pulp, paper, packaging, and building products was frustrated by the need to replace soot blower cables every 2-3 days on 2 units at its flagship paper mill due to unacceptable wear and tear of the OEM product. The corrosive environment routinely destroyed the rubber jacketing of the cable.
Acoustics | PCB Piezotronics
With 100% of its microphone manufacturing in-house, PCB Piezotronics provides condenser, modern prepolarized, traditional externally polarized, array, probe, low-profile surface and other specialty purpose microphones, preamplifiers and accessories. Rugged Microphones & Accessories for Challenging Environments. Watch on.
Busbar Deisgn Guide - Amphenol Interconnect Product Corp
Typical Busbar Sizes. If this program recommends sizes that do not fit into the ranges below, change either the number of conductors or the section thickness of the busbar and recalculate the minimum cost solution. Thickness. Range of Widths. 1/16”. 1/2-2”. 3/8”. 1/2 –4”. 3/16”.
SSI Technologies – Application Note PS-AN5 MediaGauge™ (Model MGA-9V ...
compact 2 ½ inch, robust gages measure pressures from . 30 PSI to 300 PSI. Product Features Acc uracy: ± 1.0 % Full Scale Pressure Ranges: 30, 100, 300 PSI K eypad Op rated Functions: Auto z ro and p ak hold Oper ating T emper tur : -10 °C to 60 C Stora g eTemperatur : -20°C to 85°C. MediaGauge™
B A5 - Amphenol Sine
2. modifications: n/a 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition)
Trex-Onics® Reduced Diameter Control Cable - TPC Wire
Trex-Onics® Reduced Diameter Control Cable is a multi-conductor unshielded control cable designed for industrial applications that require continuous flexing. This control and instrumentation cable features a high strand count, TPE insulation, and a security yellow TPE jacket that provides excellent protection against abrasion, tearing, oil, and most chemicals.