Search Results for 356-157-2
Multiple Mount GPS Mobile Antenna - PCTEL
This GPS antenna provides outstanding support for many vehicle tracking applications. It features an electrically shielded LNA PCB assembly that is permanently encased in a UV-stable, black radome, and offers various mount options for maximum versatility.
Trex-Onics® Low Capacitance Shielded Power Cable with Brake and Signal ...
Trex-Onics® Low Capacitance Shielded Power Cable with Brake and Signal Pairs is designed for superior performance. A heavy-duty tinned copper braid protects equipment and motors from damage caused by electrical noise and ‘stray voltage’. It also provides a shield against electromagnetic and radio frequency interference and a low impedance path to ground
M157 Trawl Monitor - Airmar
The mid-size M157 features low-frequency, wide-beam elements for precise measurement of trawl-net openings and distance to the bottom. Connection to the trawl cable is easy with the included MacArtney SUBCONN® underwater connector.
Assembly Instructions-C26 Amphenol BNC
300 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com 3-PIECE CRIMP PLUGS Amphenol Connector Cable Hex Crimp Data Stripping Dimensions, inches (mm)
162GB | Amphenol LTD
Crimp termination with size 20, 16 and 12 contacts; Operating temperature -55°C to +200°C (dependent on the plating finish) Manufactured from Aluminium Alloy with Cadmium Olive Drab plating; also available with Black Zinc-Nickel(RoHS) and Electroless Nickel finishes with Zinc Cobalt Olive Drab plating
C- TYPE - Amphenol Sine
2) tolerances are as follows: 1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the ...
Temposonics Linear Position Sensors & Liquid Level Transmitters
Created Date: 12/23/2020 2:59:32 PM
Home - Amphenol Antenna Solutions
%PDF-1.4 %âãÏÓ 4827 0 obj > endobj xref 4827 69 0000000016 00000 n 0000003100 00000 n 0000003282 00000 n 0000006759 00000 n 0000006897 00000 n 0000007443 00000 n 0000008080 00000 n 0000008770 00000 n 0000009163 00000 n 0000009484 00000 n 0000009600 00000 n 0000009713 00000 n 0000009828 00000 n 0000010420 00000 n 0000010790 00000 n ...
P51 Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
TULC Combination Sensor - ssi-sensors.com
Name Level 2 Units Mm Scale Factor 0.1 Offset 0 Start Bit 16 Bit Length 16 Minimum 0 Maximum 6425.5 OBD Sensor Failure Detected Output set to 0xFE00 (6502.4 scaled No Echo Condition Output set to 0xFB00 (6425.6 scaled). No echo conditions occur when the sensor is dry (empty tank), covered with debris, or frozen. PGN 18FE56A3H
Level Plus L - temposonics.com
6 Level Plus ® LevelLimit ® Data Sheet f Notified body C CEC (FMC) E ATEX F NEC (FM) I IEC X None g Protection method F Explosionproof / Flame proof - PENDING I Intrinsically safe X No approval h Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection method) B Group B C Group C D Group D 3 IIC (Instrinsically Safe only)
CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS
307 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS Step 1 Strip cable jacket, braid, and dielectric to dimensions in table above. [for RG-62,71,210/U cable, trim an
SENSORS FOR UNDERWATER MEASUREMENT - PCB
2 RAPIDLY FLUCTUATING PRESSURE, FLOW, SCREW CAVITATION, & WAVE SLAP Piezoelectric pressure sensors are suited for dynamic ... -65 to +356 °F (-54 to +180 °C) 3425 Walden Avenue, Depew, NY 14043 USA. pcb.com | [email protected] | 800 828 8840 | +1 716 684 0001 ...
Abrasion Resistant Applications - TPC Wire and Cable
Super-Trex® Type W - RHH/RHW-2 Single Conductor Power Cable. Super-Trex® Type W RHH/RHW-2 Single Conductor Power Cable is highly flexible, rated for extra-hard usage and has excellent resistance to impact, cutting, abrasion, oils, and most industrial chemicals.
PCB Search Results (356)
up to 356 °F, with a full temperature range of -65 to 356 °F (-54 to 180 °C). The sensing elements provide a 5 mV/g output over a 2 to 8K Hz frequency range and are hermetically sealed in a rugged, scratch-resistant, titanium housing. With an overall cube size of just 0.28 inches (7
C-CHARGER - Charles Industries
volt higher than the reading of B#1, B#2 terminals. 3. For 12-volt systems, the “A” post should read approximately 15 volts. The B#1 and B#2 posts should read 13.8 to 14.2 volts. If the “A” posts reads 13.8 to 14.2 volts, the regulator is sensing the alternator output rather than the main battery. This situation needs to be corrected for
What is a Push Button Switch? - Amphenol NEXUS Technologies
Selecting a Push Button Switch for Military Applications. Military push button switches undergo rigorous testing and quality control. They must meet high reliability and performance requirements, in addition to ergonomic specifications.
SERIES 339A ACCELEROMETERS WITH EXCELLENT THERMAL STABILITY - PCB
range from -100 to +356 °F (-73 to +180 °C). To alleviate the effects of high frequency overloads caused by metal-to-metal inputs, a low ... 2 to 8000 Hz. 2 to 6000 Hz: 2 to 8000 Hz. 2 to 10000 Hz: 2 to 5000 Hz. 2 to 5000 Hz: 0.3 to 4000 Hz. Frequency Range (± 10 %) 0.6 to 15000 Hz.
Model 393B05 | PCB Piezotronics
Model 393B05:Seismic, miniature (50 gm), ceramic flexural ICP® accelerometer, 10 V/g, 0.7 to 450 Hz, 10-32 top connector
SSI Technologies, LLC
Level Sensors. Whatever your media, tank depth, and profile, SSI Technologies, LLC most likely has an ultrasonic liquid level sensor for you. Our ultrasonic liquid level sensors use ultrasonic technology to generate a high-frequency sound wave to measure the time for the echo to reflect off of the target and return to the ultrasonic liquid level sensor.