Search Results for 4 4 biphenol application
Model 086D20 Short-sledge Impulse Hammer w/force sensor & tips, 0 ... - PCB
Short-sledge Impulse Hammer w/force sensor & tips, 0 to 5k lbf, 1 mV/lbf (0.23 mV/N), 2.4-lb head Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Data Sheet - PCB
I 6 I Level Plus Model LLE Data Sheet d Output - Temperature V 1 1 T 10…0 Vdc (2 output channel) w/RTD V 1 2 T 10…0 Vdc (2 output channel) w/RTD A 1 1 T 20…4 mA (1 output channel) w/RTD A1 2 T 20…4 mA (2 output channels) w/RTD Note: Sensor pipe H = 10 mm is required RTD at 2 in. (50 mm) if length is less than 20 in.
MF120 accelerometer magnetic mounting base - Wilcoxon Sensing Technologies
Flat accelerometer magnetic mounting base for use on flat surfaces, 120 lb force, 1/4-28 tapped hole, non-isolated, 1.5" diameter. Magnetic bases are a quick and convenient option for walkaround applications, and are often used on large machinery. They can be quickly attached and removed on both flat and curved surfaces. All Wilcoxon magnets ...
Hydrogen Technologies - Amphenol Sensors
Amphenol Sensors is a leading innovator in sensor technologies and measurement solutions. Offering the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry driven applications, Amphenol creates value by providing critical information for real time decisions.
SIM2D82NA - Amphenol Air LB
Receptacle Standard 4 Modules Metallic Shielded Black nickel Polarization A Not mounted Toggle Nav. Search. Search ... Its flexibility and simplicity during design and operation, makes SIM a competitive alternative for a wide range of applications. They come in metallic version for robust applications. Also available in custom design plates.
Connectors | Products - Amphenol
This series, utilizing RADSOK® socket contact technology for right angle power-to-board application, compact footprint, metal square, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 5.7mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.
Automotive | Markets - Amphenol
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation ...
Termination Load - amphenol-antennas.com
Ordering Options 4.3-10 Male Model Number L-100DN43MCC Electrical Characteristics Frequency Range DC-3 GHz VSWR ≤ 1.20 ... Application Indoor / Outdoor Protection IP65 REV081418CC(SZ) www.amphenol-antennas.com 1 of 2 Termination Load 100W Termination Loads | Indoor/Outdoor Use
Model RVVO640B01 Platinum 4-20 mA Velocity Transmitter ... - PCB
The Model 640/641/645/646 B Series Industrial 4-20mA Sensors combine the capabilities of a piezoelectric vibration sensor and a 4-20mA vibration transmitter. The sensor outputs a 4-20mA signal that is proportional to the overall velocity or acceleration of the machinery. Ideal for monitoring the vibration of process equipment such
Brief Instruction R-Series - Temposonics
Temposonics® R-Series Brief Instructions I 4 I 2.1 Intended use This product may be used only for the applications defined under item 1 and only in conjunction with the third-party de-
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
4-Hole Flange: Ports: 1 (Single Port) Post Length: 0.100 Inches (2.54 mm) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius) ... Round Post: Thread Direction: Standard: Products Related To Your Application. SMA PCB Through Hole Right Angle Jack 50 Ohm 901-143-4. SMP Right Angle Plug to SMP Straight Plug 0. ...
L17ED09S00 | Waterproof D-Sub | Amphenol
Applications; Resources. Resources. Article. Amphenol Connect Blog. News & Press Releases. Environmental. Environmental, Health and Safety Policy. ... IP67, Bright Tin Shell, Straight Soldercup, 9 Socket, Flash Gold, 4-40 Rear Insert, Two Screwlocks packed (4.8mm*9.5mm&4.8mm*10.5mm) Environmental Compliance. Click to download Certificate of ...
Mobile Mounts ZG-Mount - AMPHENOL PROCOM
ZGP4-mount: Permanently attached 4 m cable terminated with FME-connector. ECE R118.02 approved cable. Specifications. Electrical; Model: ZG-Mount: Frequency: 0 - 1300 MHz: ... Beneficial products for navigation/location applications. Read more here. Explore all GPS Combination Antennas.
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh -dqxdu\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Subscriber Yagi 1710 - 1880 MHz, 12 dBi - AMPHENOL PROCOM
7161.4 1710 - 1880 MHz Subscriber Yagi 1710-1880MHz 12dBi 7161.4-NM N(m) termination 1710 - 1880 MHz RADIATION PATTERNS E-Plane | 1795 MHz RADIATION PATTERNS H-Plane | 1795 MHz 7161.4 PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark Page: 1 of 1 Last ...
Mobile Mounts MG-Mount - amphenolprocom.com
4 m FME(f) to FME(f) cable: 130000466: Add to quote: 5 m FME(f) to FME(f) cable: 130000474: Add to quote: 6 m FME(f) to FME(f) cable: 130000483: ... Beneficial products for navigation/location applications. Read more here. Explore all GPS Combination Antennas. Low Profile Antennas.
Model 356M41 | PCB Piezotronics
Model 356M41:Low outgassing triaxial, miniature (4 gm), ceramic shear ICP® accel., 10 mV/g, 1 to 10k Hz (+/- 5%), 0.5 Hz 1 dB, 5 ft attached cable . Main Menu. 0 1 1. Total Customer Satisfaction ... pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Divisions of PCB.
www.amphenolalden
www.amphenolalden.com or call us at 508-427-7000 for more information and to discuss your specific application in detail. Phone: 508-427-7000 Fax: 508-583-0164
Product Data Sheet - All Sensors
Applications. Medical Instrumentation; Environmental Controls; HVAC; General Description. ... Input Resittance 4.5 k ohm; Output Resistance 1.5 k ohm . Pressure Sensor Characteristics Maximum Ratings. Supply Voltage, Vs: 16 Vdc: Common-mode pressure: 10 psig: Lead Temperature (soldering 2-4 sec.)
PRODUCT PORTFOLIO - SV Microwave
4 holds the male and female contacts in the proper alignment position during testing, replicating the geometry of the end application. 1 1.2 1.4 1.6 1.8 2 0 5 10 15 20 25 30 35 40 VSWR Frequency (GHz)-140-130-120-110-100-90-80-70-60 0 10 20 30 40 Isolation (dB) Frequency (GHz) Figure 2 Test Setup for Mated Pair VITA 67.3 SMPM Figure 2.2 Gated ...