Search Results for 4 4 biphenol application
10163106-A41311HLF | PCI Express | Amphenol
Amphenol is one of the leading manufacturers of Storage and Server System. Contact us today for more details of PCI Express Card Edge Connectors, part number 10163106-A41311HLF
Pegasus - Amphenol PCDAmphenol PCD
These bayonet style connectors support signal level to medium power (23A) applications. RoHS and REACH compliant. Features & Benefits: Electroless Copper and Nickel plating: Enables EMI shielding from ambient noise transients. 1/4 turn bayonet style connection: Makes wire installation and maintenance easy and efficient.
4U4MTSP1X06F60s4BR-GPS Archives - Amphenol Antenna Solutions
4U4MTSP1X06F60s4BR-GPS Archives - Amphenol Antenna Solutions
Connecting Distant FTTH Customers - Blog - amphenol-ns.com
With 20 km (12 miles) as a typical distance limit for a passive optical network (PON), in rural applications ROLTs are a common way of reaching distant customers. Dense wavelength division multiplexing (DWDM) provides a versatile, cost-effective platform for connecting the ROLT to the optical transport network while maximizing fiber capacity.
Control/Instrumentation Thermo-Trex 850 Cable - TPC Wire
41084 16/4 31 0.332 84 55002 41087 16/12 15 0.566 224 55005 41089 12/4 60 0.423 158 55004 For complete product ordering information, please scan the QR Code or contact your ATPC sales representative ... Fitting Size matches application. Non standard Cable Glands listed for small Nominal OD cables.
Industrial | Markets - Amphenol
The AirMax family includes many coplanar configurations including 3-, 4- and 5-Pair per column connectors with column pitch of 2mm and 3mm. This family also includes 100 Ohms versions for the broad market as well as 85Ohms versions for other computer architectures. These connectors can accommodate 12.5Gb/s applications.
Micro-Miniature Connectors | Products | Amphenol Aerospace
Micro-Miniature Circular Connectors with Immense Capabilities. Our 2M portfolio features a full range of micro-miniature solutions for power and signal needs including our 2M Micro 38999 product line, the Bantam Micro-Bayonet series, the Multi-Media Ruggedized (MRC) connectors, the 2M Space Saver right-angle EMI/RFI low-profile plug and backshell combination, the Warrior Grip Series designed ...
Miniature Amplified Low Pressure - All Sensors
Linearity, hysteresis error, NOTE 4 Span Shift (-25°C-85°C), NOTE 2 Minimum 3.9 0.15 Nominal 30.0 4.0 0.25 ±5 ±5 ±5 0.05 Maximum 4.1 0.35 ±20 0.25 ±1 Units “H2O volt volt mvolt mvolt mvolt mvolt %fs %span All Sensors reserves the right to make changes to any products herein. All Sensors does not assume any liability arising out of the ...
CA Series CA Series Connectors & InterposersConnectors & Interposers
design reliable interfaces for thermal applications with an all-metal contact interface for optimal reliability. CR can be used in applications down to .8mm pitch in area array, and is available in small volumes machined or large volumes molded. Specifications Pitch .4 mm and above Frequency 32 Gbps+ Insertion Loss -1 dB at 37 GHz Self ...
Level Plus L - temposonics.com
Catalog I 6 I Controlling design dimensions are in millimeters and measurements in ( ) are in inches 1.4 Sanitary floats General notes: 1.Be sure that the float specific gravity is at least 0.05 less than that of the m easured liquid as a safety margin at ambient temperature.
Dual Temp and Vibration Output | PCB Piezotronics
Output: 4-20 mA; Output: 4-20 mA; Frequency Range: (±10%)180 to 60000 cpm; Frequency Range: (±10%)3 to 1 kHz; Sensing Element: Ceramic; ... pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Divisions of PCB. Subscribe.
Temposonics
applications found on mobile paving machines, agricultural equipment, watercraft, recreational vehicles, and others. It is ideal for measuring small cylinder strokes that are restricted by size and weight. FEATURES • Operating voltage: 12/24 VDC (8…32 VDC) • Output: Analog (4…20 mA) • Measured value: Position • Resolution: < 0.3 mm
Humboldt Female Cable Connector, 4 Port | SV Microwave
Discover the Humboldt Female Cable Connector, 4 Port was designed and developed by SV Microwave. Place your order to experience the RF performance.
12402072E512A | USB Type C Receptacle | Amphenol
Amphenol is one of the leading manufacturers of USB connecctors. Contact us today for more details of USB4 TypC , part number 12402072E512A
SMP Straight PCB Catchers MItt Jack Surface Mount 50 Ohm
N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; ... Products Related To Your Application. SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm 925-196J-51P.
Model 350C03 | PCB Piezotronics
Model 350C03:Shock, ceramic-shear, ICP® accel., 0.5 mV/g, 10k g range, LP filter, 10-32 top conn.
LiteTouch | Solderless PCB Connectors - SV Microwave
Applications Part Number SMA 26.5 GHz Stripline SF2921-61507 CPW / Microstrip SF2921-61506 2.92mm 40 GHz Stripline SF1521-60124 CPW / Microstrip SF1521-60115 2.4mm 50 GHz Stripline SF1621-60049 CPW / Microstrip SF1621-60048 1.85mm 67 GHz Stripline SF3321-60033 CPW / Microstrip SF3321-60032 Part Numbers Figure 4: Mating End Clearance Screw ...
Military Ground Systems - Page 3 of 4 - Amphenol Fiber Systems ...
Amphenol Fiber Systems International has solutions and we specialize in fiber optic systems. Contact us now!
History | PCB Piezotronics
1967 : ICP ® (Integrated-Circuit-Piezoelectric) sensors developed and marketed.. 1971 : Development of the 100,000 g high-shock, ICP ®, quartz accelerometer completed.. 1972 : Introduction of Impulse Hammers to excite structures for resonance searching and troubleshooting applications.
Industrial | Markets - Amphenol
FLEXIBLE SOLUTION FOR HIGH-SPEED APPLICATION FCI Basics BergStak HS™ connector family is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. BergStak HS™ 0.80mm connector family with 0.80mm pitch enables high-speed data applications with up to PCIe® Gen 5 32Gb/s.