Search Results for 4 4 biphenol application
Omni Antennas 7073169 - AMPHENOL PROCOM
A rugged and durable Colinear antenna designed for VHF Trunked Radio applications. These antennas are housed inside a high-strength, glassfibre shroud and manufactured to the highest quality standards insuring long term, reliable operation. ... Aluminium tube 48.4 mm dia. Dimensions: 5180 (l) x 53 (dia.) mm / 203.94 (l) x 2.09 (dia.) in. Wind ...
Amphenol®
Application Note IAN-123 www.amphenol-industrial.com Amphe-PD ™ Gen2 5.7mm BACKGROUND As Telecom, Server, and Datacom markets continue their push to reduce installation space and footprint size of their applications while maintaining electrical performance, demand for compact connector designs used to support this evolving need, coexists. The
Model 037P20 | PCB Piezotronics
Lead Time for 11-20 is 4 Wks. Product Description; Specifications; Documents & Downloads; 10-conductor, 28 awg (40/44), shielded, polyurethane cable, 20-ft, 9-socket plug to pigtails, labeled for single ended triax series 3713 ... pressure, force, acoustics, load, and shock in research and development as well as industrial applications ...
OCTOMAX 1G26 Contacts - Amphenol Socapex
Outer body 12 2 4 6 Dielectric withstanding voltage: • Sea level : - 500 Vrms between signal contacts - 250 Vrms between signal contacts and outer body • 21000m: - 125 VRms between signal contacts and signal contacts and outer body • Insulation resistance: at ambiant temperature > 5000 MΩ, at high temperature > 1000 MΩ
User manuals and operating guides - Wilcoxon Sensing Technologies
4-20 mA loop powered sensors installation guide in Japanese > 731A/P31 seismic sensor and power unit/amplifier manual > CC701 charge converter operation manual >
Temposonics
This product may be used only for the applications provided under item 1 and item 2 and only in conjunction with the third-party devices and components recommended or approved by MTS Sensors. As a prerequsite of proper and safe operation, the product requires correct
Model 121A23 Industrial ICP® pressure sensor, 5000 psi, 1 mV/psi, 1/4 ...
Industrial ICP® pressure sensor, 5000 psi, 1 mV/psi, 1/4-18 NPT mtg thd, 2-pin MIL conn., case isolated Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
IDS-105 Amphenol
For further information on your individual application requirements, contact: Amphenol Corporation North America: Amphenol Industrial Operations 180 N. Freeport Drive, Plant 4 Nogales, AZ 85621 Tel: (888) 364-9011 Fax: (520) 285-5134 Email: tech@amphenol-aio.com Europe: Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 Lainate (MI ...
Temposonics
I 6 I Temposonics® EP2 Analog Data Sheet ORDER CODE c Connection type D 3 4 M12 (5 pin) male connector d Operating voltage 1 +24 VDC (−15 / +20 %) a Sensor model E P 2 Smooth profile DELIVERY • Sensor • 2 mounting clamps up to 1250 mm (50 in.)
Features & Benefits Applications - SV Microwave
O: 561.840.1800 marketing@svmicrowave.com Rev. 0 (04/23) SV Microwave’s complete line of Extended Ferrule Cable Connectors increase the robustness of a cable
Industrial | Markets - Amphenol
The AirMax family includes many coplanar configurations including 3-, 4- and 5-Pair per column connectors with column pitch of 2mm and 3mm. This family also includes 100 Ohms versions for the broad market as well as 85Ohms versions for other computer architectures. These connectors can accommodate 12.5Gb/s applications.
Amphenol 97 Series Standard Cylindrical Connector
4 97 series solder type insert availability Insert Number Total Contacts Mechanical Spacing Service Rating Contact Size Inches mm 0 4 8 12 16 8S-1 1 1/16 1.57 INST. 1 10SL-3 3 1/16 1.57 A 3 10SL-4 2 1/16 1.57 A 2 12SL-844 * 4 1/16 1.57 A 4 12S-3 2 1/16 1.57 A 2 12-5 1 1/8 3.18 D 1 12S-6 * 2 1/16 1.57 2 6JGTOQ EQWRNG 14S-1† 3 1/16 1.57 A 3 14S ...
Industrial Product Accessories Catalog - Temposonics
Temposonics® Linear-Position Sensors - Industrial Product Accessories Document Part No.: 550929, Revision D, 09/11, 10/11 3 Models RP and GP Profile-Style Sensor Mounting References Mounting Models RP/GP Models RP and GP sensor mounting references
Electrochemical Sensors Application Note 2 Design of Electronics for ...
Transimpedance gain = 10 4 V/A From the sensor datasheet (e.g. EC4-250-NO): Sensor sensitivity = 400 nA/ppm = 4 x 10-7 A/ppm Then the system sensitivity is calculated as: System sensitivity = 4 x 10-7 x 10 4 V/ppm = 4 x 10-3 V/ppm = 4 mV/ppm It should be noted that the sensor datasheets give a range for the sensitivity.
Marine Antennas FLG - AMPHENOL PROCOM
Application: Deck-mounting flange for antennas for 1" water pipe fixation: Mechanical; Materials: Triple-chromed solid brass: Max. Connector Dia. 22 mm: Colour: Metallic Silver: Height: Approx. 82 mm / 3.23 in. Weight: Approx. 0.45 kg / 0.99 lb. Thread Type: G1" - 11 (1" RG water pipe thread) Mounting:
L77HDCH62SOL2RM8 | D-Subminiature | Amphenol
Applications; Resources. Resources. Article. Amphenol Connect Blog. News & Press Releases. Environmental. Environmental, Health and Safety Policy ... 62 Socket, Flash Gold, 4-40 Fixed Front Screwlock, Standoff 6.0mm (0.236"), With Boardlock 4.2mm (0.165"). Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS ...
Temposonics
C 3 0 4 CANopen C 4 0 4 CANopen (bus terminator) DELIVERY • Sensor • 2 mounting clamps up to 1250 mm (50 in.) stroke length + 1 mounting clamp for each 500 mm (20 in.) additional stroke length Accessories have to be ordered separately. */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments E P 2 D 3 4 1 C 1
Model 356A13 | PCB Piezotronics
4-conductor, low noise, shielded FEP cable, 5-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) 1: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A90: Quick bond Gel (for use with accel adhesive mtg bases to fill gaps on rough surfaces) 1: ACS-1T: Triaxial amplitude response calibration, from 10 Hz to upper 5% frequency, NIST traceable: 1
All Products - Amphenol
RF Switches are typically used as test access points or for external antenna applications. The switch is activated by manually mating a connector to change the RF path. RF switches come in several different interfaces, with MMCX and MCX being the most popular. ... MIL-SPEC circular and rectangular connectors 2. D38999 3. ARINC 4. LRM SV ...
Operation Manual R-Series V EtherCAT 552059 - Temposonics
Temposonics® R-Series V EtherCAT® Operation anual I 6 I 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization