Search Results for 4 4 biphenol application
PRO-PHY 140-180-3 dB-... - AMPHENOL PROCOM
Available with N(f), 4.3/10(f) or 7/16-DIN(f) connectors. 3 dB 90° Hybrid Couplers also known as quadrature hybrids are a passive four port device that can be used in many different modes depending on the application. It can be used as a splitter, combiner or injection of a signal into a signal path. ... Common applications of 3 dB 90° Hybrid ...
4U4MT360X06F60s0 Archives - Amphenol Antenna Solutions
4U4MT360X06F60s0 Archives - Amphenol Antenna Solutions
MCX Straight PCB Jack Through Hole 75 Ohm 12G Optimized
N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; ... Products Related To Your Application. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount Isolated 75 Ohm 12G Optimized 031-70578-12G.
LTE 4G/5G Antennas - amphenolprocom.com
Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated. Careers; Become a distributor
LU2VX65X4F060-T Archives - Amphenol Antenna Solutions
LU2VX65X4F060-T Archives - Amphenol Antenna Solutions
Model TO622B01 | PCB Piezotronics
Model TO622B01:Dual output (vibration/temperature), industrial, ceramic shear ICP® accel, 100 mV/g, 0.2 to 15k Hz, top exit, 3-pin conn, frequency swe
R-Series RH Powerlink - Temposonics
3 Temposonics RH Powerlink V2 Data Sheet TECHNICAL DATA 1/ The number of magnets depends on the stroke length 2/ With position magnet # 251 416-2 3/ The IP rating is not part of the UL approval 4/ Power supply must be able to provide current of 1 A for power up process Output Interface Ethernet POWERLINK Data protocol POWERLINK V2 according to IEEE 802.3
BC2460L103 | Battery Conn | Amphenol
Spring Battery Connector, SMT, 4.0mm pitch, 10 positions, 30μin Gold LCP Black, Reel
Model 356M132 | PCB Piezotronics
Model 356M132:Low Outgassing, Triaxial, high sensitivity, ceramic shear ICP® accel., 500 mV/g, 0.5 to 3k Hz, titanium hsg, 4-pin conn.
ZTP-135H | Thermometrics Infrared (IR) Sensors
There are also a variety of filters available to help maximize performance in specific applications. Thermopile IR Sensors are used for non-contact, or infrared, surface temperature measuring. Check Distributor Stock Applications Patient monitoring; Ear & Tympanic thermometers; Occupancy detection; ... 1.4 x 1.4 : mm2 : Active Area :
PRO-PHY 380-2700-3 dB-...
Available with N(f), 4.3/10(f) or 7/16-DIN(f) connectors. 3 dB 90° Hybrid Couplers also known as quadrature hybrids are a passive four port device that can be used in many different modes depending on the application. It can be used as a splitter, combiner or injection of a signal into a signal path. ... Common applications of 3 dB 90° hybrid ...
Engine Instrumentation - CMR Group
Designed for diesel and gas engine applications Modern engines are increasingly complex, regulatory requirements in terms of emissions, safety as well as the optimization of power performance and consumption expected from operators require the use of numerous sensors and actuators thus multiplying the number of wires of the wiring harness. To address this problem, CMR has developed a range of ...
Omni-Antennen 7073142 - AMPHENOL PROCOM
A rugged and durable Colinear antenna designed for VHF Trunked Radio applications. These antennas are housed inside a high-strength, glassfibre shroud and manufactured to the highest quality standards insuring long term, reliable operation. ... Aluminiumrohr 48,4 mm dia. Abmessungen: 5180 (l) x 53 (dia.) mm: Windlast: 260 N (160 km/h) Gewicht ...
37843 - PCB
KRM 2/4/19 KRM 2/4/19 GGS 2/4/19 3 7 8 4 3 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others ... FROM APPLICATION RED: SIGNAL/POWER BLUE: GROUND. Title: 37843.idw Author: kmeyer Created Date:
Amphenol Network Solutions > LCX - FIBER PANEL (LGX)
LCX 72, 96, 144 or 288 Port/4RU loaded or unloaded patch panel. The LCX rack-mount patch panel features up to 144 SC/UPC or 288 LC/UPC ports in 4RU for a standard density application that allows users to maximize rack space into a condensed panel.
3 element Yagi 155 - 175 MHz - amphenolprocom.com
Weight Approx. 3.4 kg / 7.50 lb. Mounting Bracket 3202078/68 + 3201079/00 (Ordered Separately) Alternate Mounting Bracket 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately) Environmental Survival Wind Speed 200 km/h ORDERING Model Product No. Frequency 3 element Yagi 7049000 155 - 175 MHz ...
FS4H6000 Receptacle Assembly 2
FS4H6000 Receptacle Assembly 2
Amphenol Assembletech
Amphenol Assembletech can supply all configuration of wiring harness down to pitch 1.0mm, conductors size 32AWG to 6AWG, insulator including PVC, PE, PET, PP, TPE, TPU, Telflon , rubber, Nylon, PBT, LCP, ABS, PC and so on. All of above mentioned products can comply with IPC-620, ROHS2.0, HF, UL certified and flammability rating. – Provide customized design, manufacture and deliver of ...