Search Results for 4 4 biphenol application
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm | 172118-11 JavaScript seems to be disabled in your browser.
Temposonics® T-Series TH Position Sensors
Extremely robust position sensor designed & certified for Ex-applications. Available in stainless steel 1.4404 (AISI 316L) Ingress protection IP66, IP67, IP68, IP69K, NEMA 4X; Approval options: ATEX, IECEx, CEC, NEC, Japanese approval, ClassNK, KCs, CCC, PESO; Flame- & explosionproof; Multi-position measurement with up to 4 magnets
107713-05 | aldenproducts.com - Amphenol Alden
Plug Housing/Coupler Assembly. Quantity. 1
Millipacs series 2mm Hardmetric connectors for CompactPCI - Amphenol CS
to IEC 61076-4-101 Millipacs Hard Metric Connectors covers the entire range of range of 2mm connectors required by Compact PCI Board Vertical Headers Right Angle Receptacles Backpanel Shrouds Colour coding Keys Other options in the range Higher data rate up to 25Gbps Mix of low power and high power
Model 052BQAT | PCB Piezotronics
2-conductor twisted/shielded pair, polyurethane jacket cable, 2-socket MS3108 composite right-angle to TNC male plug threaded connector
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 172117-19 JavaScript seems to be disabled in your browser.
Magnetostrictive Linear Position Sensors R-Series V ... - Temposonics®
I 4 I 2.1 Intended use This product may be used only for the applications defined under item 1 and only in conjunction with the third-party devices and components recommended or approved by MTS Sensors. As a prerequisite of proper and safe operation, the product requires correct transport, storage, mounting and
07-4675 Blindmate Cover 3/07 - SV Microwave
• 6 float mount BMAs with a maximum compression load of 4 lbs. 8 oz. each (F = 27 lbs.) • Aluminum mounting plate 6061T6.090 inch thick (T) x .750 inch wide (W) x 2.00 inch long (L) I = 4.56 x 10-5 inch4 D = = .00123 inch Material: Stainless Steel 18-8 Modulus of Elasticity: E = 27.6 x 106 PSI
Sensors for Healthcare Applications Becton Dickinson (BD)
Nova Applications –Catheters Application •Ultra small die used for various catheter applications. •Vascular Surgery •Including Intracranial, Esophageal, Intracardial, Pulmonary Artery, FFR, Ablation, Gastrointestinal, Urinary, Intra-uterine, and Balloon Catheters •Product(s) •Product: P330W
10123421-101LF | AIRMAX VS2® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of AIRMAX VS2 ® , part number 10123421-101LF
Amphenol Assembletech
4. Switches/Routers. 5. Wireless Base Stations and Radios . Features and Benefits. 1. Pull tab help connector release easily in narrow space ... Support chip to chip and chip to external IO application 7. 30-34AWG cable Mechanical Performance. 1. Mating Force: 55.5N maximum. 2. Unmating Force: 49N maximum. 3. Rated durability cycles: 250 cycles ...
Model 030C05 | PCB Piezotronics
Model 030C05:Miniature, low-noise, blue coaxial cable, 5-ft, 3-56 plug to BNC plug
A 3 1 CF-020400-022 REVISIONS LTR DESCRIPTION DATE A INITIAL RELEASE 08 ...
%PDF-1.7 %âãÏÓ 89 0 obj >stream hÞdŽA ‚0 †ÿÊwS ÍoS—† –t ¡CçéF j“µˆþ} %D÷ç}ž7a€P–q=Ž }RƇ /®c×la-üp N28j#íã ;a€r`H ...
EFSS 70/...-FME - AMPHENOL PROCOM
EFSS 70/...-FME - AMPHENOL PROCOM
R SeriesAnalog Temposonics
Temposonics® Sensor model RP-Profile RH-Hydraulicrod Design Profile Temposonics® RP: S-Magnetslider,jointattop V-Magnetslider,jointatfront M-U-magnet,OD33 Rod Temposonics® RH: M-FlangeM18x1.5(Standard) V-FlangeM18x1.5(Fluorelastomerhousing-seal) D-FlangeM18x1.5withbushingonrodend R-FlangeM18x1.5withthreadM4atrodend J-FlangeM22x1.5,rodØ12.7mm,800bar S-Flange¾"-16UNF-3A
Accelerometers / Vibration Sensors | PCB Piezotronics
PCB manufactures accelerometers and vibration sensors for testing and research applications. Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here
AgilBrick™ 2.54mm Board-to-Board Header G800 - Amphenol CS
AgilBrick 2.54mm Board-to-Board Header G800 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements. ... Suitable for different application and specific designs; Various mounting options including vertical DIP, right angle ...
SMP Straight PCB Limited Detent Jack Through Hole Mount 50 Ohm Non ...
SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; ... Products Related To Your Application. Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 6.45mm Non-Magnetic SMP-FS2A-645-NM.
106899-08 | aldenproducts.com
Housing/Coupler Assembly. Quantity. 1
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY - SV Microwave
4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 sf1212-6000 cage code ... contact us at applications@svmicro.com. title: sf1212-6000.pdd author: fdiaz