Search Results for 4(x - 3) 2(2x 5)
Inventory Management Large Cord & Cable Reel Rack
mphenol PC Wire & Cable SA 800-21-793 Canada 800-4-0122 Mexico 001-877-283-1696 tpcwire.com Specifications suect to cane For copete specifications an aaiaiit as our Saes epresentatie or ca Small Cord & Cable Reel Rack Features & Benefits
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Media Converters | Products | Amphenol Aerospace
PCI Express 1.0/2.0/3.0 Copper/Fiber Conversion; Analog-to-Digital, Extenders, and Data Concentrators. Rugged Multi-Channel RS-422 Concentrator and Extender; Rugged USB 2.0 and DVI Fiber Optic Extender; 2-Channel 4 GSPS 12-Bit Analog Input A/D Connector; 4-Channel 370 MSPS 16-bit Analog Input A/D Connector
Standard Medical Cable Connector | Pulse-Lok Connector 342379
5. Operating Voltage. 300 V RMS. RF Immunity. No. Request Sample/Quote. PL900 Diagrams. PL700SM-N Components. Part Description Quantity; Receptacle Assembly : 1 : Panel Seal : 1 : Panel Nut : 1 : Configure a Mating Connector. Displaying 1 - 2 of 2 Housing Material ...
Model 355A44 ICP® Accelerometer Installation and Operating Manual - PCB
Frequency Range(± 3 dB) .5 to 22,000 Hz .5 to 22,000 Hz Resonant Frequency ≥ 45 kHz ≥ 45 kHz Broadband Resolution(500 to 50,000 Hz) 0.001 g rms 0.01 m/s² rms [1] Non-Linearity ≤ 1 % ≤ 1 % [2] Transverse Sensitivity ≤ 5 % ≤ 5 % Environmental Overload Limit ± 5000 g pk ± 49,050 m/s² pk
5003700-4310 Archives - Amphenol Antenna Solutions
5003700-4310 Archives - Amphenol Antenna Solutions
NTC Type NDL - amphenol-sensors.com
12000 5 3740 ± 1% 257 (125) NDL123C5R1 NDL123C5R2 NDL123C5R3 NDL123C5R5 NDL123C5R10 See separate tables for resistance - temperature data. 0.095 in (2.4 mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Learn More about Connector Mating Cycles - Amphenol CS
The mating cycles of a connector are directly related to its resistance. If a connector has a low threshold, it indicates fewer mating cycles, while the ones with higher threshold will have a longer life in terms of mating.
NTC Type NDL - amphenol-sensors.com
12000 5 3740 ± 1% 257 (125) NDL123C5R1 NDL123C5R2 NDL123C5R3 NDL123C5R5 NDL123C5R10 See separate tables for resistance - temperature data. 0.095 in (2.4 mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options
18.0 ± 0 - svmicrowave.com
18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM Straight Female ( 3221-40006 ) SMP R/A Female ( 1222-4005 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
We would like to show you a description here but the site won’t allow us.
Receptacle Flanged 2 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
SIM - EN4165 series 2 connectors | Products Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Receptacles; SIM - EN4165 series 3 connectors (monomodule) - Plugs; SIM - EN4165 series 3 connectors (monomodule) - Backshells; SIM - EN4165 series 3 connectors (monomodule) - Accessories; Resources / Medias. Documentations; Videos; 3d Files; Declaration of performance (DDP)
Module With straight PCB contacts Pin Without peripheral sealing ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
18.0 ± 0.2 - svmicrowave.com
C O N N E C T O R S : 2.4mm Straight Male ( SF1611-60001 ) SMPS Size 16 Socket ( SF9911-60001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 50 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 5.25 dB Max
SS510 Analog 200kHz D/T Portable Survey - 10m Cable
This broadband, 200 kHz transducer has a Q of 2 and very good sensitivity. It enables users to perform accurate surveys in shallow water with high resolution. This transducer can also be “chirped” with a long pulse over a wide-frequency band. Users with adjustable-frequency echosounders will be able to regulate the operating frequency and ...
Thermometrics ZTP-115 Thermopile IR Sensor
1.0 x 1.0 mm2 Active Area 0.5 x 0.5 mm2 Internal Resistance 35 50 65 kW 25°C Resistance T.C 0.15 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C-0.10 %/°C Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter
Evaporator temperature sensor - amphenol-sensors.com
Title: Evaporator temperature sensor Author: GE Subject: The Evaporator temperature sensor measures the evaporator core temperature, so that the core does not freeze and diminish HVAC operation.