Search Results for 4(x - 3) 2(2x 5)
NTC Thermistor Type RL10 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Charles Universal Broadband Enclosure CUBE-RL21221DF1 General ...
(2) lifting hoists (2) mounting brackets (topand bottom) removable cover panel with filter screen equipment compartment battery compartment (2) threaded ground studs (both sides) 2x8 position ground bar ac load center heat exchanger generator inlet battery tray wind latch 12ru, 23" horizontal rack mount with eia hole spacing dooralarm switch ...
Receiver Data - marport.com
A dot next to the receiver name indicates its activity:: the receiver is active.: the receiver is in Spectrum mode.: the receiver is in audio recording mode.
Auto-Latching Medical Connectors | Pulse-Lok Connector 342505
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 342505
Combiners - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Model LV Cable Connector Installation and Operating Manual - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
Mobile Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Piezoelectric accelerometer - PCB
2. Short duration shock pulses, such as those generated by metal-to-metal impacts, may excite transducer resonance and cause linearity errors. Request the TP290 for more details. 3. Mounting torque for use with optional mounting screws, or equivalent 6-32 screw. 4.
AHDP-16-04477 Rubber Flange Seal, shell size 24. Comparable - Amphenol Sine
AHDP-16-04477 Rubber Flange Seal, shell size 24. Comparable to PN# 16-04477 . AHDP-16-04477 Rubber Flange Seal, shell size 24. Comparable to PN# 16-04477
78938-103HLF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Single row ,3 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
SMP Female to Female Bullet (OAL .275")" 1112-4187 | SV Microwave
The SMP Female to Female Bullet (OAL .275")" 1112-4187 is now available at SV Microwave. Place your order today through our distributors.
Riser Pipes & Wire Guards for Broadband Networks
Riser 119 12-119-2 5’ L-bend Elbow with Offset & Notch, 2 Clamps 60 Riser 119 12-119-9 5’ Straight with Offset, 2 Clamps 30 Riser 119 12-119-10 43” 78 degree L-bend Elbow, No Offset, 2 Clamps 60 Split Riser 119 12-119S 5’ Straight with Offset & Notch, Split Opening, 2 Clamps 30 ...
SIM3N42NCC - Amphenol Air LB
Receptacle SIM serie3 Standard 2 modules Metallic Standard Black nickel Polarization CC Not mounted (with rack/reversed rack plug)
MicroSpaceXS™ 1.27mm Unsealed Crimp-to-Wire Connector Platform
MicroSpaceXS™ Crimp-to-Wire connectors with a unique design meeting LV214 up to Severity-3 and USCAR-T2V2 specs. Ideal for higher power applications with a 1.27mm pitch and 4A per contact rating.
12.0 ± 0 - svmicrowave.com
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.1/2 SMPM Plug-in Contact ( 3221-40019 ) SMP R/A Female ( 1222-4004 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
Introduction to Piezoelectric Accelerometers - PCB
50 g’s X 100 mV/g = 5000 mV = 5 volts Example2 353B04 has a sensitivity of 10 mV/g and a range of ±500 g’s peak. 500 g’s X 10 mV/g = 5000 mV = 5 volts The sensitivity of the accelerometer remains linear from small scale inputs up to full scale. This is illustrated in Figure 4.
Amphenol AMAO Product Compliance - Environmental Engineering
July 2, 2014 Dear Customer, In response to your compliance status inquiry regarding the following PN(s), Amphenol Military-Aerospace Operations offers the following information: AMAO Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) MS24266R10B5SN YES CONNECTOR, ELECTRICAL PLUG N/A ...
High-frequency, integral cable accelerometers
± 3 dB 1.5 - 20,000 Hz 1.0 - 25,000 Hz 0.5 - 29,000 Hz Resonance frequency, mounted >45 kHz Transverse sensitivity, max 3% of axial Temperature response: –55°C –25°C +120°C +1% –1% +8% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g, nominal: Broadband 2.5 Hz to 25 kHz
Industrial Cable Overview - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com