Search Results for 4.8*2.5
A multi purpose shark fin antenna for LTE450 UHF, GNSS, GPS, 2G/3G/4G ...
GNSS, GPS, 2G/3G/4G and dual WiFi 2.4 + 5.0 GHz DESCRIPTION Can be configuered as 3in1, 4in1, and 5in1 In-built UHF antenna available. In-built 4G antenna (698 - 960 MHz and 1710 - 2700 MHz). ... 18.5 mm / 0.8 in. dia. hole Max roof curvature : 2.0 mm / 0.08 in. (on 142 mm) Environmental Operating temperature range -50 °C to +75 °C Ingress ...
SAS/PCIe® 4.0 (U.2&U.3) Connectors - Amphenol CS
SAS/PCIe® 4.0 (U.2&U.3) Connectors Subject: SAS/PCIe 4.0 \(U.2 & U.3\) connectors come with 16Gb/s \(PCIe lanes\) and 24Gb/s \(SAS lanes\) speeds to meet the demands of next-generation servers. The molded guide post allows device header and receptacle to self-align during mating process. Keywords: sas/pcie (u.2) 4.0 connectors; storage and ...
8548-13 48-Volt, 2.5-Amp Power Supply - Charles Industries
48V 2.5A OUTPUT 37 (ALARM IN) EXT ALM PWR AC IN ACCESSORY OUTLET PLUG-IN 8 FT 1 FT Figure 2. 8548–13 Block Diagram 4.2 Power Converter The AC voltage from the EMI FILTER is applied to the POWER CONVERTER, where it is converted to DC volt-age, chopped at high frequency, rectified, and then applied to the OUTPUT FILTER via an isolation transformer.
Assembly Instructions-C53 Amphenol SMA
322 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly Instructions-C53 Amphenol® SMA(continued) Step 1 Step 2 Step 3 Step 2 & 3 for angle plugs
Model 356A43 Platinum Stock Product; Triaxial ICP® accel., 10 mV ... - PCB
Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant 0.8 to 2.4 sec 0.8 to 2.4 sec Settling Time(within 10% of bias) ≤ 5 sec ≤ 5 sec Spectral Noise(1 Hz) 300 µg/√Hz 2,943 (µm/sec2)/√Hz [1] Spectral Noise(10 Hz) 50 µg/√Hz 491 (µm/sec2)/√Hz [1] Spectral Noise(100 Hz) 35 µg/√Hz 343 (µm/sec2)/√Hz [1] Spectral ...
qwen 2.5 coder | Amphenol Global Search | Amphenol
2 5 sc000259 socket contact,1.0mm,crimp 18~22awg 3 5 sc000385 socket contact,1.0mm,crimp 24~28awg 4 mb5ckn0900-sx xxxx 24.90 70.90 ref. notes: unless otherwise specified 1. material: insulation insert:pa66,ul94 v0 seal: viton, epdm housing body: zinc die cast, nickel plated coupling nut: zinc die cast, nickel plated contact: copper alloy, gold ...
Amphenol CS-USBAB00000-000.5 Molded USB 2.0 Cable - Type A-B 0.5m
Buy 0.5m Amphenol CS-USBAB00000-000.5 Cables Direct from the Factory at Cables on Demand. This Premium USB cable has the standard transfer rate of up to 480Mbps. The cable is built to last and compatible to your USB 1.0 and 1.1 device. The high grade PVC cable and jacket have excellent shielding to protect data against interference, while the twisted conductor pair feature provides maximum ...
Model TLD356A17 Triaxial, high sensitivity, ceramic shear ICP ... - PCB
2.5[ .099] x 4.6 [.18] min. ... [113-225 newton centimeters]. mounting hole preparation: .159[ 4.04] x .23[5.8] min. 10-32 unf-2b x .15[3.8] min. "d" m5 x 0.80 4.) recommended mounting torque, 113-225 newton centimeters [10-20 inch pounds]. mounting hole preparation: 4.22[ .166] x 7.62 [.300] min. m5 x 0.8-6h
Model T356B08 Triaxial, high sensitivity, ceramic shear ICP ... - PCB
Communication Compliant with IEEE P1451.4 Output Bias Voltage 8.5 to 13.0 VDC 8.5 to 13.0 VDC TLA - TEDS LMS International - Free Format Output Bias Voltage 8.5 to 13.0 VDC 8.5 to 13.0 VDC TLB - TEDS LMS International - Automotive Format Output Bias Voltage 8.5 to 13.0 VDC 8.5 to 13.0 VDC TLC - TEDS LMS International - Aeronautical Format
pl182x-60-2.5 | Amphenol Global Search | Amphenol
Search Results for pl182x-60-2.5 Molded Assemblies for Welding & Temporary Power Applications - TPC Wire ... 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 gk=3.60, .001 (megatron 6) ardent concepts, inc. is prohibited. proprietary and confidential sizeb title: dwg. no. rev scale: 3:1 sheet 1 of 2 revisions rev. description date approved stripline footprint ...
Model 356A45 Platinum Stock Product; Triaxial ICP® accel., 100 ... - PCB
Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant 0.8 to 2.4 sec 0.8 to 2.4 sec Settling Time(within 10% of bias) ≤ 5 sec ≤ 5 sec Spectral Noise(1 Hz) 125 µg/√Hz 1,226 (µm/sec2)/√Hz [1] Spectral Noise(10 Hz) 40 µg/√Hz 392 (µm/sec2)/√Hz [1] Spectral Noise(100 Hz) 15 µg/√Hz 147 (µm/sec2)/√Hz [1] Spectral ...
Amphenol CS-SASMINIHD2-003 3m (9.8') External 4x HD Mini-SAS Cable - 4x ...
Amphenol 3m (9.8 ft) External 4x HD Mini-SAS to HD Mini-SAS (SFF-8644 to SFF-8644) Cables are thoroughly tested at 12.0 Gbps wire lane speeds prior to shipment; ensuring 100% compatibility with SAS 2.1 and new SAS 3.0 specifications. Amphenol's exclusive Spectra-Strip SKEWCLEAR triple shielded parallel-pair wire guarantees sustained data-rates up to 12.0 Gbps per lane, reduced signal loss and ...
36210008 INDEXED BRACKET Downtilt Mounting Bracket Installation ...
8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 e f f rev 36210008 d 36210008 sheet 1 of 2 c indexed scissor 11/04/08 unless otherwise specified: scale: nts dwg. no. rev d size title: name date q.a. appr. mfg appr. eng appr. finish material mounting kit triple, per: asme y14.41-2012 interpret geometric tolerancing c proprietary and confidential prohibited. 1.2 ...
0.35 Pitch - 0.60 Stack Height, BTB, 103 Series - Amphenol CS
14 42.5 2.4 16 48.0 2.8 20 49 2.9 24 49.5 3.0 30 51.5 3.5 34 53.0 3.7 40 55 4.1 48 58 4.7 50 58.5 4.9 60 62 5.5 ELECTRICAL PERFORMANCE § Voltage Rating: AC/DC 30V § Current Rating: § Signal Pin: 0.3A § Power Pin: 5A § Contact Resistance: § Signal Pin: 80mΩ max. (Initial); Power Pin: 30mΩ
CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS
31-71013-RFX 75ΩBNC Plug 179, 187 .068(1.7) .178(4.5) 227-1221-9 CTL-2 .590(15.0) .323(8.2) .118(3.0) 31-71013-1000 75ΩBNC Plug Dbl. Br. RG-179 .068(1.7) .178(4.5) 227-1221-9 CTL-2 .593(15.1) .250(6.4) .156(4.0) 31-71014-RFX 75ΩBNC Jack 179, 187 .068(1.7) .178(4.5) 227-1221-9 CTL-2 .571(14.5) .303(7.7) .157(4.0)
Model 356A30/NC Triaxial ICP® Accel., 5 mV/g, 1k g, 0.5 to 7 kHz, 4.5 ...
Size (Height x Length x Width) 0.45 in x 0.45 in x 0.45 in 11.4 mm x 11.4 mm x 11.4 mm Weight(without cable) 0.16 oz 4.5 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified.
4.1-9.5 Connectors - Amphenol RF
4.1-9.5 interconnects are low PIM tested, making them ideal for mobile communication systems and wireless applications. These connectors are able to match the performance and mechanical robustness of a 7-16 or N-Type connector in a smaller footprint.
Assembly Instructions-C11 Amphenol Type N
Jack 58, 141 .640(16.3) .273(6.8) .180(4.6) .100(2.5) .213(5.4) 227-1221-57 CTL-3 82-5933 N Bulkh. Jack 316 .502(12.7) .102(2.6) .062(1.6) Solder .178(4.5) 227-1221-09 CTL-2 82-5988-1000 N Angle Plug 214, 393 .827(21.0) .492(12.5) .157(4.0) Solder .429(10.9) 227-1221-6001 CTL-3
2.2 25.0 41.5 REF - Amphenol Sine
2.3, operating temperature:see table. 2.4, dielectric withstanding voltage:less than ... 2.5, insulation resistance:5000 megohms min. 2.6, ip-class:ip67 and ip69k in the mated condition, wire seals fully populated. 2.7, mating cycles durability:500 cycles min. 2.8, rohs compliant. 3. suitable contacts :2.5mm contact. 20# contact. 4 ...
2C6U8VT360X12F wxys5 - amphenol-antennas.com
2C6U8VT360X12F wxys5 (2x) 696-960 | (6x) 1695-2700 | (8x) 3300-4200 MHz 32-Port Canister Antenna OMNI 48.0 IN FIXED TILT REV092324NA www.amphenol-antennas.com 1 of 22 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.