Search Results for 4.8*2.5
Brief Instruction G-Series - Temposonics
Temposonics® G-Series Brief Instructions I 6 I 3.1 Temposonics® G-Series GP 3.2 Temposonics® G-Series GH Available outputs: • Analog • Start / Stop Available outputs: • Analog • Start / Stop
USB 2.0 - GSB1X & GSB2X Series - Amphenol CS
Type A, Receptacle Right Angle 4 DIP 2.5 GSB121XXRSKEU Type A, Receptacle Right Angle 4 DIP 3.3 GSB121XX03XEU Type A, Receptacle Right Angle 4 DIP 2.2 GSB121X1HP1HR ... Stacked 8 DIP 2.7 GSB122XXXFRSPEU Type A, Receptacle Right Angle, Stacked 8 DIP 3.18 GSB122XXXP2EU Type A, Receptacle Right Angle Sink 4 DIP 3.3 GSB125XXXF1HR
B3-BBLL26-N0 - Amphenol Antenna Solutions
Over all Tilts dBi 16.5 ± 0.5 16.8 ± 0.3 16.9 ± 0.4 Max Gain dBi 17 17.1 17.3 Azimuth Beamwidth (3 dB) degrees 37.3° ± 3.4° 32.3° ± 2.5° 29.6° ± 1.2° Elevation Beamwidth (3 dB) degrees 17.1° ± 1.3° 15.4° ± 1.1° 13.8° ± 0.5° Electrical Downtilt degrees 2-10° Impedance Ohms 50Ω VSWR (Return Loss) --- 1.5:1 (-14 dB)
43M-LCF12-D01 - 4.3-10 Male Straight Connector for 1/2' Coaxial Cable ...
Length mm (in) 59.4 (2.34) Outer Diameter mm (in) 30.2 (1.18) Inner Contact Attachment Basket Outer Contact Attachment 360° clamping ACCESSORIES Wrench size front mm (in) 22 (7/8) Wrench size rear mm (in) 22 (7/8) Trimming Tool TRIM-SET-L12-D01, TRIM-LCF12-D01-A TESTING AND ENVIRONMENTAL Waterproof Level IP68 43M-LCF12-D01 Outline Drawing
HY-TREX MTW & THHN GROUND WIRE
37301 1/0 55 1045/30 0.560 403 4.5 37302 2/0 70 1330/30 0.605 500 4.9 37303 3/0 95 1672/30 0.650 610 5.2 37304 4/0 120 2109/30 0.715 753 5.8 part no. cond size stranding nom o.d. (in.) weight (lbs/1000') bend radius awg (in) equiv (mm2) 57310 10 6 105/30 0.179 42 1.5 57318 8 10 168/30 0.241 67 2.0 57316 6 16 266/30 0.266 98 2.2 57314 4 25 413/ ...
Model 301A10 Calibration ICP® accel., 100 mV/g, 50g, 0.5 to 10 ... - PCB
2.5[ .099] x 4.6 [.18] min. m3 x 0.50-6h x 3.3[.13] 4.) recommended mounting torque, 45-55 newton centimeters [4-5 inch pounds]. "c" 10-32 mounting instructions (metric dimensions in brackets) 4.) recommended mounting torque, 10-20 inch pounds [113-225 newton centimeters]. mounting hole preparation: .159[ 4.04] x .23[5.8] min. 10-32 unf-2b x ...
TRL16X2-2.54-XX-1 - Sheet1 - Amphenol Ardent Concepts
8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1.1 ardent concepts, inc. is prohibited. proprietary and confidential sizeb title: dwg. no. x.x = rev sheet 2 of 2 trl16x2-2.54-xx-1 a www.ardentconcepts.com in part or as a whole without the written permission of property of ardent concepts, inc. any reproduction
Model TLB356B18 Triaxial, high sensitivity, ceramic shear ICP® accel ...
2.5[ .099] x 4.6 [.18] min. ... [113-225 newton centimeters]. mounting hole preparation: .159[ 4.04] x .23[5.8] min. 10-32 unf-2b x .15[3.8] min. "d" m5 x 0.80 4.) recommended mounting torque, 113-225 newton centimeters [10-20 inch pounds]. mounting hole preparation: 4.22[ .166] x 7.62 [.300] min. m5 x 0.8-6h
Microwave Tools & Accessories - Twistflex - RFS Technologies
Air Dielectric Cable [HCA] High Power RF Air Cable New HCA Cables 7/8" 1-1/8" 1-5/8" 2-1/4" 3" 4" 5" 5-1/2" 6-1/8" Field Installable Connectors Tools & Accessories. Cable Pressurization Dehydrators. Microwave Waveguides Elliptical Waveguides Rectangular Waveguides Twistflex Waveguides Waveguide Tools & Accessories.
Model TLD356A14 Triaxial ICP® Accel., 100 mV/g, 50 g, 0.5 to 5 kHz, 1/4 ...
2.5[ .099] x 4.6 [.18] min. m3 x 0.50-6h x 3.3[.13] 4.) recommended mounting torque, 45-55 newton centimeters [4-5 inch pounds]. "c" 10-32 mounting instructions (metric dimensions in brackets) 4.) recommended mounting torque, 10-20 inch pounds [113-225 newton centimeters]. mounting hole preparation: .159[ 4.04] x .23[5.8] min. 10-32 unf-2b x ...
NUMBER GS-12-577 PRODUCT SPECIFICATION 1 of 17 B MezzoStak™ 0.5 BTB ...
5.2.1 . Hermaphroditic Terminal. The base material shall be copper alloy strip. 5.2.2 . Hold-Down. The base material shall be full brass strip. 5.2.3 . Insulator Housing. The insulators shall be molded of 40% mineral filled liquid crystal polymer that is rated 94V-0 or better in accordance with UL-94. 5.2.4
DATASHEET COMBINATION ANTENNA Trooper Max
350 405 3.4 2.8 2.0 0.8 Linear 2 Consult Customer Service for other connector options 3 Gain, efficiency, SWR and isolation measured with 1-ft cables and 2-ft ground plane
Model TLD356A15 Triaxial, high sensitivity, ceramic shear ICP ... - PCB
2.5[ .099] x 4.6 [.18] min. m3 x 0.50-6h x 3.3[.13] 4.) recommended mounting torque, 45-55 newton centimeters [4-5 inch pounds]. "c" 10-32 mounting instructions (metric dimensions in brackets) 4.) recommended mounting torque, 10-20 inch pounds [113-225 newton centimeters]. mounting hole preparation: .159[ 4.04] x .23[5.8] min. 10-32 unf-2b x ...
KP6-EN16-11.2.2-4 ackplane - Amphenol-BSI
• Dimension: 426.72mm X 262.05mm X 5.40mm • Multiple utility connectors for signal access • Multiple power locations for distributed delivery ... BKP6-CEN16-11.2.2-4 1.0” yes 8.0000 1.25 10.3125 KC10060037 MARKETING ENGINEERING Martin Walsh Mayank Anand
Model 356A31 Triaxial ICP® accel., 10 mV/g, 500 g, 1 to 7 kHz, 4.5 gm ...
Size (Height x Length x Width) 0.45 in x 0.45 in x 0.45 in 11.4 mm x 11.4 mm x 11.4 mm Weight(without cable) 0.16 oz 4.5 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified.
Twistflex Microwave Waveguide - RFS Technologies
Air Dielectric Cable [HCA] High Power RF Cable 7/8" 1-1/8" 1-5/8" 2-1/4" Field Installable Connectors Tools & Accessories. HYBRIFLEX Optical Fiber & Power Cables Hybrid Optical Fiber Power Accessories. ... Frequency Range, GHz: 5.85 - 8.2; Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products ...
2-Band | 4-Port | XPOL | Panel Antenna | Variable Tilt | 900 mm
At Mid Tilt 15.8 dBi 16.0 dBi 16.2 dBi 16.3 dBi 16.5 dBi Over All Tilts 15.8 ± 0.6 dBi 16.0 ± 0.5 dBi 16.2 ± 0.5 dBi 16.3 ± 0.5 dBi 16.5 ± 0.5 dBi Input Impedance 50˜ VSWR < 1.5 Polarisation ±45° Horizontal Beamwidth (-3 dB) 67° ± 3.8° 65° ± 2.9° 63° ± 4.5° 62° ± 4.2° 61° ± 4.1°
goodman 1.5 ton series | Amphenol Global Search | Amphenol
18 m10dp04 m1.0 dowel pin x 4mm 4 d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 the information contained in this drawing is the sole property of ardent concepts, inc. any reproduction in part or as a whole without the written permission of ardent concepts, inc. is prohibited. proprietary and confidential sizeb title: ...
Model TLD354C03 Triaxial, thru-hole mtg, ceramic shear ICP ... - PCB
2.5[ .099] x 4.6 [.18] min. ... [113-225 newton centimeters]. mounting hole preparation: .159[ 4.04] x .23[5.8] min. 10-32 unf-2b x .15[3.8] min. "d" m5 x 0.80 4.) recommended mounting torque, 113-225 newton centimeters [10-20 inch pounds]. mounting hole preparation: 4.22[ .166] x 7.62 [.300] min. m5 x 0.8-6h
RF Antennas - Amphenol RF
Wi-Fi, short for Wireless Fidelity, is a technology that allows electronic devices to connect to a wireless local area network (WLAN), typically using the 2.4 gigahertz (GHz) or 5 GHz radio frequencies.