Search Results for 4090 laptop specs
Z02 Non-Louvered - charlesindustries.com
charlesindustries.com &PP MKL IWIVZ I D-OSP211-I24 Z02 Non-Louvered Vertical Broadband Housings DIMENSIONAL VIEWS All dimensions are in inches STAKE TYPE Galvanized steel equipment mounting stake features multiple position mounting holes arranged vertically along entire length of
E-stat Controller - amphenol-sensors.com
E-stat Specifications Off 3.5 ±0.3°F (0.5°C) On 3.0°F (5.0°C) reference Differential 1.5 ±0.3°F (0.5°C) Voltage Drop Maximum 0.3 V Response Time 4 seconds; moves from air at 68°F (20°C) to liquid at 23°F (-5°C) Schematic Diagram +VCC R1 ZD1 R9 C1 C2 ZD2 C +VCC A_ Out B GND D2 U1B + _ 5 6 U1A + 3 2 R8 R6 R2 R3 R5 C3 R4 C4 C7 R7
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Die Specifications Die dimentions (WxLxH): 2.7 mm X 3.2 mm - INa - INa + INa + INb + INa + INb - INb - INb - OUT + OUT + OUT - OUT Parameter Value Units Notes General Pressure Ranges 2.5 KPa »0.3 psi 7 KPa »1 psi Maximum Overpressure 5X rated pressure rated pressure Electrical @ 25°C (72°F) unless otherwise stated Excitation 1.5 mA 10 VDC Max
3-Pin Female Connector - gemeco.com
Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W; Mix and Match™ CHIRP Cables; Transducer Identification. B744V/VL Newer Version
SS175 Medium Chirp, 1kW, 12° Tilt, M&M Transducer, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
E-stat Controller - amphenol-sensors.com
E-stat Specifications Off 3.5 ±0.3°F (0.5°C) On 3.0°F (5.0°C) reference Differential 1.5 ±0.3°F (0.5°C) Voltage Drop Maximum 0.3 V Response Time 4 seconds; moves from air at 68°F (20°C) to liquid at 23°F (-5°C) Schematic Diagram +VCC R1 ZD1 R9 C1 C2 ZD2 C +VCC A_ Out B GND D2 U1B + _ 5 6 U1A + 3 2 R8 R6 R2 R3 R5 C3 R4 C4 C7 R7
Thermometrics NTC Cryogenics Thermistors - amphenol-sensors.com
Specifications Thermal And Electrical Properties Table A: RL Cryogenics Type Coefficient Operation In Liquid Resistance (Ω) Temp. Coef. %/K Fig. Diss. Constant mW/K RL1004-10K-0-S1 Oxygen 10K ± 20% –8.4 1 4 Nitrogen 31.5K Nominal –10.4 Dissipation constant is in still air (mW/K) Cryogenic Probes —Type RL
Heavy Duty, Multi-Pin, Plastic or Metal Connectors, Cable Assemblies ...
A Series™ - Specifications Overview (See individual Series for exact specs) IP Rating Range IP65, IP67, IP68, IP69K (in mated condition) Max. Current Amperage Range 7.5A - 180A Operating Temperature Range -40°C to +150°C Coupling System Types Integrated Latch, Integrated Locking Lever, Circular Bayonet, Coupling Ring, Jackscrews
FIBER OPTICS - Amphenol Australia
Weight & Cost Savings: Fiber optic cable is 10-15 times lighter than equivalent copper solutions (and costs less as well). When weight and cost savings are a priority, fiber optics offer
2.92mm Male R/A to 2.92mm Male R/A 6" Cable Assembly for .085 Cable ...
A 2.92mm Male R/A to 2.92mm Male R/A 6" Cable Assembly for .085 Cable 7015-1000 is now available at SV Microwave. Learn more about the product here!
Telaire HS30P Relative Humidity Sensor - Amphenol
HS30P Specifications Figure 1 - Typical Sensitivity Characteristics Parameter LIMITS UNIT CONDITION MIN TYP MAX Storage Temperature -20 70 °C Storage Humidity 20 90 %RH Without condensation Operating Humidity 20 90 %RH Do not allow dewdrops to form. Operating Temperature -20 60 °C Rated Power AC 1V 50Hz~1KHz Nominal Impedance Value 55 kΩ 25 ...
Mini Cool Edge IO Connector System - Amphenol
Mini Cool Edge IO is an internal flyover connector system used in server, storage and data centers. Internal flyover is a trend that supports design flexibility and reach for high data rate signals inside the box. With a 0.60mm signal pin pitch and curren
BLM Manifold Mount Buttom Pressure Sensors
Environmental Specifications • Silicon • RTV • Gold • Ceramic • Epoxy • Nylon Plastic • Aluminum. Wetted Media. a 16035 Vineyard Blvd. Morgan Hill, CA 95037 p. 408 225 4314 f 408 225 2079 e www.allsensors.com. all sensors. All Sensors DS-0370 / DCN 10057 / Rev D. Min Nominal Max
SS164 50/200kHz, 1kW, 12° Tilt, Furuno 10-Pin, DT - AIRMAR EMEA
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Dual-frequency elements: 50 kHz with a wide 22° beamwidth for depth performance to 529 m (1800')
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
15-Pin D-Sub Cable (DB15) Cables for Sale | Cables on Demand
15-Pin D-Sub Cables (DB15) -- 15-Pin D-Sub cable assemblies by Amphenol provide the perfect I/O solution for your DB15 d-sub equipped devices. All of our 15-pin d sub cables come fully populated with 24K Gold plated contacts, molded DB15 connectors, and offer varying degrees of shielding depending upon your specific requirements. Not intended for video or HDTV use.
8x8 MIMO LTE and 6x6 MIMO WIFI multi-purpose mobile antenna for GNSS ...
SPECIFICATIONS Electrical Model ProNexus Plus Frequency 4G/5G 8x8 MIMO: 617 - 960 MHz, 1710 - 7200 MHz WIFI 6x6 MIMO: 2400 - 2500 MHz, 4900 - 7200 MHz Antenna Type Mobile Disk Style Antenna Max. Input Power 25 W Polarisation Vertical Impedance 50 Ω Gain (peak) 4G/5G 3dBi (617 - 960 MHz) 4G/5G 7dBi (1710 - 7200 MHz) WiFi 7 dBi (2.4/5.8/7.2 GHz ...
BNC Right Angle Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
Alias: 33275: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269 ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)