Search Results for 4090 laptop specs
Item # MAP-60-50, Miniature M55116-Type Connectors
Browse Item # MAP-60-50, Miniature M55116-Type Connectors in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Connector Style,Shell Styles,Number of Contacts,In-Line Rear Accessories,Contact Types,Shell Material,Finish,M
TNC Straight Crimp Plug RG-58 Plenum RG-122 50 Ohm
Alias: T1121C1-001-ND3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58 Plenum, RG-122, Belden 82240, Belden 82907, Belden 88240, Belden 89907
Cavity Combiners PRO-CAV150-8 - AMPHENOL PROCOM
Hybrid Combiners. Hybrid Combiners by Amphenol Procom for Tx 35-100 W in frequency range 60-1000 MHz. Standard products are 2 to 8 channels. Learn more.
Hydrogen and Battery Leakage Detection Sensor Datasheet - SGX Sensortech
SGXEuropeSp.zo.o. Konduktorska42St., 40-155Katowice, Poland T:+48(0)324384778 E:sales.is@sgxsensortech.com www.sgxsensortech.com Interface and integration Principle
A1 DR A2 - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: amphenol 3) note reference = x clinton township, mi 48036 eco-mate,receptacle, size 22,38pos,socket. kit b rt002238s*h-k a2 11 ...
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
NPI-19 I2C Series Specifications Parameters Min. Typ. Max. Units Zero Pressure Output (10% - 90%) 666 Count Hex Zero Pressure Output (5% - 95%) 333 Count Hex Full Scale Pressure Output (10% - 90%) 399A Count Hex Full Scale Pressure Output (5% - 95%) 3CCB Count Hex POWER UP Symbol Parameter Limits Unit Remark Min Typ Max T
SMPS Male PCB Surface Mount, 2 Port (Glass Seal), SB - SV Microwave
This 2 port SMPS PCB Connector features a glass dielectric that allows it to withstand the high temperatures found in solder reflow. Explore the product now!
Item # NX307EB1B, Push-Button Switches with Contact 7
Browse Item # NX307EB1B, Push-Button Switches with Contact 7 in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Button Color,AC Rating,DC Rating,Type 7 Contact Arrangement,Mechanical Life,Plunger,Plunger Travel,Action,O
Model 123A21 Rocket motor ICP® pressure sensor, 250 psi, 20 mV ... - PCB
Model 123A21 Rocket motor ICP® pressure sensor, 250 psi, 20 mV/psi, Helium bleed, Installation and Operating Manual For assistance with the operation of this product,
SMA Panel Mount Right Angle Jack 2-Hole Flange Crimp RG-174 RG-188 RG ...
RF Connector SMA Panel Mount Right Angle Jack 2-Hole Flange Crimp RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
12.0 ± 0.2 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Straight Female to 2.4mm Straight Male 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FSSMPM-047-MS24-120 DRAWN 2022-10-26 12:31:36. Created Date:
Amphenol
Summary / Übersicht / Sommaire 1 Serie 1331/1332 How to order / Bestellschlüssel / Référence 2 - 3 Technical characteristics / Technische Beschreibung / Caractéristiques techniques 4 Generalities / Allgemeines / Généralités 5 - 6 Arrangements / Polbilder / Arrangements 7 - 12 Shells / Gehäuse / Boitiers 13 - 16 Bulkhead / Schottdurchführungen / Traversée de cloison 17
Duplex Filters DPF 2/55 - amphenolprocom.com
The DPF 2/55… is a 10-cavity duplex filter for duplex radio transcivers. This duplexer is delivered in a low band version type DPF 2/55 L, tunable within 138 - 156 MHz and a high band version type DPF 2/55 H, tunable within 152 - 175 MHz.
B B3 - Amphenol Sine
2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v (ac/dc). 2.3 operating temperature:see chart 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 (mated condition). 2.7 mating cycles durability:500 cycles min.
GPS-C 4/2/TETRA-S BBMU/... - AMPHENOL PROCOM
Materials: Whip : Glass fibre whip with copper wire winding, polyethylene-covered Black-chromed brass Spring : Black-chromed stainless steel
Marine Antennas CXL 1800-6/DECT - amphenolprocom.com
Vertically polarized, omnidirectional base station and marine antenna. Approximately 6 dBd gain. The CXL 1800-6/DECT is especially suitable for the DECT band.
NTC Type NDL - amphenol-sensors.com
Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options • Other resistance values within the ranges shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm ...
Overview Telaire T3000 Series | CO2 Sensors for Harsh Environments
Title: Telaire Carbon Dioxide Sensing in Railway Cars - Application Spotlight Author: Amphenol Advanced Sensors Subject: Demand-based Outside Air Management is managed in railway cars in the exact same way it is managed in buildings - bring in only the necessary outside air to ventilate a space with variable occupancy, to minimize energy usage pé P×Ì6 Ý l×ÔXâO0 ð.«ceªºß 63- #+~× q ...
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO) and Commercial Air Division (ACAD)