Search Results for 4090 laptop specs
AMC4 Right Angle Plug to FAKRA Straight Plug 1.13 mm 50 Ohm 200 ...
Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 7.87 in (200 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC4 Cable Plug: Connector 2 Part Number: FK1321ZS-075-NT3G-50: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) IP Rating:
Receiver Multicouplers PRO-RPS-2-N - AMPHENOL PROCOM
Cavity Combiners. RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here.
Kaye Validator AVS
Le système de validation AVS (Advanced Validation System) de Kaye combine des mesures de capteurs précises avec toutes les exigences GMP pour l'étalonnage et la traçabilité aux normes nationales. Il permet de générer des rapports conformes et gérer les actifs validés ainsi que les équipements de validation. Le validateur AVS offre des fonctionnalités matérielles améliorées, un ...
HAT SUPPORTS Wiring Accessories - アンフェノールジャパン ...
Specifications Materials: Nylon per ASTM-D-4066 PA0121 Elastomer protection: Brown Silicon or Blue Fluorosilicone Temperature Limits: Long-term exposure: 167°F (75°C) Short-term exposure: 248°F (120°C) Flammability: FAR 25.853. 10 System Attachments Amphenol Pcd HARNESS SUPPORTS.575.125.129 diameter.150.312 1.00 A.500 Part Number A
LTE Ready - Amphenol Antenna Solutions
ELECTRICAL SPECIFICATIONS Filtered Array (R2) R1 Frequency Range MHz 698-803 Polarization --- ±45° Gain Over all Tilts dBi 14.4 ± 0.4 Azimuth Beamwidth degrees 72.1 ±2.4 Elevation Beamwidth degrees 11.2 ± 1.0 Electrical Downtilt degrees 2°-12° Impedance Ohms 50 VSWR --- < 1.5 Passive Intermodulation 3rd Order for 2 x 20W Carriers dBc < -153
BNC Straight Plug IP67 to BNC Straight Plug IP67 RG-58 50 Ohm 250 mm (9 ...
Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 9.84 in (250 mm) Cable Type: RG-58: Connector 1 Part Number: 031-6924: Connector 2 Part Number: 031-6924: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: IP Rating: IP67: Impedance (Ohms) 50: Low PIM: No:
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm E Key Code
TM258 50/200kHz, 1kW, w/ V2 Bracket, Furuno 10-Pin, DT
1 kW. Operating at 50 and 200 kHz, the TM258 features an elliptical beam from four ceramic elements. The beamwidth is narrow at both frequencies for excellent resolution in both shallow and deep water.
HOIST2-L13 - Hoisting Grip for - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
3-Pin Female Connector - gemeco.com
Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W; Mix and Match™ CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Marine Antennas CXL 1800-6/DECT - amphenolprocom.com
Vertically polarized, omnidirectional base station and marine antenna. Approximately 6 dBd gain. The CXL 1800-6/DECT is especially suitable for the DECT band.
A1 DR A2 - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: amphenol 3) note reference = x clinton township, mi 48036 eco-mate,receptacle, size 22,38pos,socket. kit b rt002238s*h-k a2 11 ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other than those to whom they are given by Amphenol Corp. The furnishing of these drawings, specifications,
RTS1BS10N6S03 Receptacle, Inline, 6 positions, size 10, soc - Amphenol Sine
RTS1BS10N6S03 Receptacle, Inline, 6 positions, size 10, socket contact, silicone rubber seal. Comparable to PN #UTS1JC106S
RT071823PNH Jam Nut Receptacle, Male, IP67 Sealed Metal Bayonet ...
RT001823PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 23 Contacts, Contact Size 16, 14-26AWG, 13A/500V, Shell Size 18
Base Station Antennas | Huge range | Amphenol Procom
Amphenol Procom delivers state-of-the-art Base Station Antenna products for both RF and mechanical constructions. Our innovative approach to product development offers the highest quality and our thorough testing protocol guarantees our Base station antennas are the mos t reliable on the market. W e test all of our products performance against dust, water, wind load, temperature and lightning ...
ZTP-315MIH Thermometrics IR Module - amphenol-sensors.com
Specifications Supply Voltage Single Supply (+5V) Supply Current Typical 2.7 mA Response Time 0.3 ~ 0.6 sec Temperature Range 20°C~ 380°C Operating Temperature 20°C~+100°C Storage Temperature - 20°C ~ +120°C Thermopile Sensor ZTP-315C Module Size 17 mm x 33 mm Sensitivity * Module output - Tobj= 25°C: 0.50V±0.05V - Tobj= 150°C: 0.56V± ...
1 2 3 4 5 6 7 8 Customer Drawing - amphenol-gec.com
this drawing is supplied for information only. design features. specifications and performance data shown hereon are the property the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. co 42.2 ref r. oo 00 o o 2 2 a 2 2 o 2 o z o il i 69 il i - o co o la
G:EngineeringacadUsers working folderJim HeadJim Head - ArchiveMachined ...
3. SPECIFICATIONS: 3.1 CURRENT RATING: 25 AMP 3.2 CONTACT MILLIVOLT DROP: 60 MILLIVOLT DROP @ 25 AMP TEST CURRENT. 3.3 ROHS COMPLIANT 4. RECOMMENDED WIRE RANGE: 12 - 14 AWG 5. AVAILABLE HAND CRIMPER: CA-5D12 6. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY AT62-210-1231 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine ...