Search Results for 4090 laptop specs
main | 24V-12V-70A DC-DC Non Isolated Converter - Gemeco
Orion 24/12-70A DC-DC converter IP20 - Remote on-off: The remote on-off eliminates the need for a high current switch in the input wiring. The remote on-off can be operated with a low power switch or by for example the engine run/stop switch (see manual).
Model 730 | PCB Piezotronics
* All specifications are at room temperature unless otherwise specified. Product Documents. Datasheet. Product Manual Product Downloads. LD G4 Utility (64-bit) "Utility software supporting Larson Davis products providing communication, configuration, setup, download and reporting features. Requires Windows 7 or later."
Band-Pass Filter for the 70 cm Band - AMPHENOL PROCOM
SPECIFICATIONS Electrical Model BPF 70/3 Filter Type Band-pass filter Frequency 380 - 470 MHz Max. Input Power 50 W Insertion Loss ≤ 1.4 dB Impedance 50 Ω Reject Attenuation See curve VSWR < 1.5:1 Bandwidth 4 MHz Mechanical Connection(s) N(f) (BNC(f), TNC(f), UHF(f) or SMA(f) on request) Dimensions 225 x 77 x 33 mm / 8.83 x 3.03 x 1.30 in ...
ug-1050 | Amphenol Global Search | Amphenol
1050.05868 2.54 7.26 D H L WL 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance 103R5 10 KW ± 5% 203R5 20 KW ± 5%
BNC Jack 4-Hole Flange 50 Ohm | 112639-12 - Amphenol RF
RF Connector BNC Jack 4-Hole Flange 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable
Ceramic AntennaGPS 1226.6-1228.6 1574.42-1576.42 MHz
Passive Ceramic Antenna,1226.6-1228.6 1574.42-1576.42 MHz GPS, QZSS, L1, L2 GNSS, GPS, QZSS 50 Ohms
NPP-301 Series NovaSensor Surface Mount Pressure Sensor
NPP-301 Series Specifications Parameter Value Units Notes General Pressure Range 100 kPa ≈15 psi 200 kPa ≈30 psi 700 kPa ≈100 psi Maximum Pressure 3x rated pressure Electrical @ 77°F (25°C) unless otherwise stated Excitation 3.0 V 10 VDC maximum
Multiplexers PRO-TRI 60/80-100/120-... - AMPHENOL PROCOM
Triplexer for combining or splitting the three ranges 0 – 60 MHz, 80 – 100 MHz and 120 – 960 MHz. Chebychev design ensures very high isolation across the whole pass ranges.
c10-730188 | Amphenol Global Search | Amphenol
Search Results for c10-730188-000 10-779824-08s | Amphenol Global Search | Amphenol Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact
AHDP04-24-23SR-SRA 23 Position Receptacle, Socket, Shell Si
AHDP04-24-23SR-SRA 23 Position Receptacle, Socket, Shell Size 24, Reduced Diameter Seal (Blue), Smooth Ring Adapter. Comparable to PN# HDP24-24-23SE
M180 Traditional Frequency Thru-hull - Airmar
Features. Direct retrofit transducer with same shape and form as Combi C/D models; For use with CW echo sounders of various brands; Standard delivery with 20 m (65') C44-02 transducer cable
c10-738986-2as1 | Amphenol Global Search | Amphenol
Search Results for c10-6426 Amphenol C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version
Model 200C20). | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
HN-Type Straight Flat Tab Jack Bulkhead 50 Ohm | 082-843
RF Connector HN-Type Straight Flat Tab Jack Bulkhead 50 Ohm
SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm Tape and Reel
DIN-RAIL MOUNT MODULES - PCB
Model:682C03. Output Signal: (DC Vibration)4 to 20 mA; Output Signal: (DC Vibration)4 to 20 mA; Frequency Range: (Acceleration)(-3dB)180 to 600000 cpm
Mobile Mounts MG-Mount - amphenolprocom.com
Specifications. Electrical; Frequency: 27 - 400 MHz using standard whips 400 - 470 MHz using special -MG--whips: Application: Magnetic mount for toggle-joint type mobile antenna whips. With "hat"-screw and key: Mechanical; Connection(s) FME(m) Materials: Stainless steel Bright or black chromed brass
Model 422E38 | PCB Piezotronics (pt)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Test & Measurement - Amphenol CS
speed specifications, and backward . compatible with USB3.2 Gen1 and Gen2 • Waterproof versions featuring unique O-ring . technology (LIM) perform up to IPX8 • Supports up to 240W (5A/48V) power . supply. DisplayPort 2.1 Connectors • DP2.1, UHBR20, 80Gbps/4 Lanes, 85ohm, for DP80 cable • Backward compatible to DP1.4 footprint.
Connectors | Products - Amphenol
The ExaMAX+® backplane connector system is designed to meet 56Gb/s PAM4 industry specifications with plenty of SI margin while maintaining mating interface compatibility with previous ExaMAX® products. The optimized connector design delivers superior signal integrity performance resulting in lower crosstalk noise and higher insertion loss-to ...