Search Results for 4090 laptop specs
connector terminal pins | Amphenol Global Search | Amphenol
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.
Model ADP109 | PCB Piezotronics
Specifications; Documents & Downloads; 1/4 in microphone adapter for 1/2 in opening in CAL200 and CAL150 supporting the Spartan 730. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified. Product Documents. Build Out Your Measurement Chain.
Model 8180-RE110A | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Amphenol PCD Shenzhen
plug, 4 +2 pin, 80a max, alternate position a/b/c/d/e, with / without hvil, 10 to 16 mm2 mm2, individually shielded wire, rated current: 80a@16mm2 / 6awg cable size
Model 200C20). | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 396C11-BODY | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 208C02-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Band Pass Filters BPF 225-400 - AMPHENOL PROCOM
Miniature LC band-pass filter. Allows the whole 225 - 400 MHz band to pass. Series coupled high/low pass filter design. Chebychev characteristic ensures low insertion loss and high out-of-band rejection.
Model M640B00 | PCB Piezotronics
* All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A40: Mounting stud, 1/4-28 x 0.438" long stainless steel screw with hex socket and brass tip: 1: ICS-4: NIST-traceable single axis amplitude response cal from 0 to +10% freq. (for 4 to 20 mA sensors) 1:
Model 356A19 | PCB Piezotronics
* All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 034G05: 4-conductor, low noise, shielded FEP cable, 5-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) 1: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A15:
DAS Antennas 7691300 - AMPHENOL PROCOM
Frequency: 880 - 960 MHz: 1710 - 1880 MHz: 1900 - 2170 MHz
Marine Antennas G-CXL 2400-1LW/... - amphenolprocom.com
Vertically polarized, omnidirectional base station and marine antenna. Provided with the sturdy “LW” mast mount – a lightweight, multipurpose, epoxy-coated mounting bracket made of non-corrosive aluminium.
NPH Series - amphenol-sensors.com
• Computer peripherals Amphenol Advanced Sensors. NPH Series Specifications An integrated circuit silicon sensor chip is housed in a ... 11.Typical specifications are for reference only; absolute values may vary. NPH Series Specifications NPH Series schematic diagram 3. A gap between the surface of the header and the
Die Set Hex Cavity Dimensions are 0.068 0.213 0.254
Product Specifications. Export Control Classification Number: EAR99: Hex Cavity Dimensions: 0.068, 0.213, 0.255: Mil Qualified: Not Mil Qualified: You May also be Interested in. Die Set Hex Cavity Dimensions are 0.042 0.068 0.255 0.277 47-20030. Die Set Hex Cavity Dimensions are 0.429 0.115 227-1221-61.
Serbia - Amphenol Socapex
Discover our HDMI 2.0 AOC cable: long-distance connectivity without compromise
R599LM Chirp-ready In-hull - Airmar
3 kW. Having the right tool for the job makes the job easier and provides better results. The right tool for covering deep-water haunts of swordfish, tuna, and other species is a 2 to 3 kW, low to medium-frequency transducer.
SMA Panel Mount Jack 4-Hole Flange Solder RG-405 0.086-inch Conformable ...
SMA Panel Mount Jack 4-Hole Flange Solder RG-405 0.086-inch Conformable 50 Ohm
TNC Straight Crimp Jack Times LMR-240 Optimized Bulkhead Rear Mount 50 ...
RF Connector TNC Straight Crimp Jack Times LMR-240 Optimized Bulkhead Rear Mount 50 Ohm
Pass/Reject Filters BPBR 70/...-125 - amphenolprocom.com
High power base station band-pass/band-reject filters for the 380 – 470 MHz range. The use of large ø125 mm cavities means a high Q, resulting in a very narrow pass/reject spacing.