Search Results for 40mm boot plug
1900ND09P1B00B - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
Circular Medical Cable Connector | Pulse-Lok Connector 300501
Plug core seal : 1 : Housing/Coupler Assembly : 1 : Housing/Coupler Assembly : 1 : Configure a Mating Connector. Displaying 1 - 6 of 6 Housing Material. Housing Style. Circuit Count. Contact Plating. Contact Size. Contact Termination. Contact Type. Coupler Color. Housing Color. Mating Key. Maximum Wire Gauge. Maximum Cable ...
DESCRIPTION L I S T A m p h e n - Amphenol Sine
7 [178mm] REF BLACK CAP 0.25 [6.4mm] AHDC169-TMOBDBK 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST
Dipole Antennas S.1-380-470 - AMPHENOL PROCOM
M8 x 75 mm (3") U-Bolts (1 Pair) 4884076/00: Add to quote: Fixed norstel / coupler clamp (cross clamp) 3202078/68: Add to quote: Increasing sleeve : 3201079/00: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity.
NTC Type NDP - amphenol-sensors.com
• Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Other wire materials • Other wire insulation colors Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 1.5 mW/K • Voltage insulation: 500 VDC
Part Search Results - Positronic
Width (max in mm) Height (max in mm) Search Parts Reset selections. Part Number Search. Part Number Search. Inventory; Drawings; Series Details; Literature; Your search "DD15M1000S" returned 5 part drawings. Legend RoHS compliant Non-RoHS compliant. High Density. DD. Size 22 fixed and removable contacts ;
Model 010M137/010 | PCB Piezotronics
Model 010M137/010:4-conductor, shielded cable, FEP jacket, 10-ft, 9-Pin LEMO plug, (FGG.0B.309.CLAD56) to triple splice assembly with (3) staggered 6 inch f Item added to your cart
BMB Male PCB Surface Mount Connector, R/A, SB (CPW / Microstrip)
The BMB Male PCB Surface Mount Connector, R/A, SB (CPW / Microstrip) by SV Microwave. It has superior electrical and mechanical specifications.
Data Sheet R-Series V RM5 POWERLINK (Doc Part No. 552117)
2 Temposonics® R-Series V RM5 POWERLINK 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
Thermometrics Surface Mount Devices - amphenol-sensors.com
0.5 mm (0.02 in) typical 3.2 mm ±0.2 mm (0.126 in ±0.008 in) 1.6 mm ±0.2 mm (0.063 mm ±0.008 in) (0.05 in) 1.27 mm maximum Nickel barrier solder coated 3 sided wrap around EIA Style 1206 Amphenol Advanced Sensors. 2 Type NHQ Specification Surface mount chip 1206 size Description
62in | Amphenol Global Search | Amphenol
Search Results for 62 in 16 inmeta:gsaentity_divisions=amphenol%20tuchel 62IN - Amphenol In Amphenol 62IN series connectors are general purpose, environment resistant , miniature circular connectors with three- ... 18-11 62 119 241 340 20-41 45 126 225 - 22-21 16 135 175 349 22-55 30 142 226 314 20-29 63 144 252 333 I nsert Orientations 60 155
Termination Load - Amphenol Antenna Solutions
Dimensions with Connector (±0.2 mm) 210.3 x Ø36 mm Mass 0.66 kg Connector Type (xx) 7/16-DIN Male (DM) Environmental Characteristics Operating Temperature -40° C to +55° C Application Indoor / Outdoor Protection IP65 REV091018CC(SZ) www.amphenol-antennas.com 1 of 1 Termination Load
Model 1102-01A Strain Gage Load Cell Installation and Operating Manual
PCB Load & Torque Toll-Free in USA 866-684-7107 716-684-0001 www.pcb.com CANISTER LOAD CELL OPERATION MANUAL 2 1.0 INTRODUCTION General purpose canister load cells manufactured by PCB
Industrial | Markets - Amphenol
With M8x1 D coding, Industrial Ethernet transmission is implemented using a 4-pole M8x1 connector in conjunction with a 360° shielding and a standard Ethernet cable. Together with the contacts changed to 0.8 mm diameter, the connector enables a transmission rate of up to 100 Mbit/s (Fast Ethernet).
Model 607A61/030BZ Spindler® Industrial ICP® Accelerometer ... - PCB
Model 607A61/030BZ Spindler® Industrial ICP® Accelerometer Installation and Operating Manual For assistance with the operation of this product,
SIM2B25VF020 - Amphenol Air LB
Receptacle SIM serie2 Monomodule Short flanged Olive drab cadmium With conductive panel sealing Polarization F
Omni Antennas 470.02.05.00 - amphenolprocom.com
220 km/h (20 mm radial ice) Diagram and Mounting. RADIATION PATTERNS. E-Plane | 312 MHz . RADIATION PATTERNS. H-Plane | 312 MHz . Ordering Designations. Model Product No. Description Frequency; Wideband Ground-Air dipole, 0 dBd: 470.02.05.00: 225 - 400 MHz: Add to quote: Wideband Ground-Air dipole, 0 dBd ...
00111961802 - Amphenol Air LB
Splice 1119 With inserted resistance 0,5 W / 3300 Ω / ±5%
Whip Antennas GF 2/70 - AMPHENOL PROCOM
On car windows with silicone glue (52 mm x 47 mm obstruction-free mounting area required) Glass Thickness: 2.5 - 7 mm / 0.10 - 0.28 in. Ordering Designations. Model Product No. GF 2/70: 130000706: Add to quote: Accessories FME-Cables; 1 m FME(f) 130000437: Add to quote: 2 m FME(f) 130000447: Add to quote: 3 m FME(f) 130000457: Add to quote:
33500204501 - Amphenol Air LB
Panel sealing for flanged receptacle 4 Modules Non conductive