Search Results for 40mm boot plug
pan6432 | Amphenol Global Search | Amphenol
Band adapter, double cone adapter, individual adapter, molded adapter, adapter with strain release shells for D38999 series I, II, III and IV, MIL-DTL-5015, MIL-DTL 83723, MIL-DTL-26482 Series II, as per JN1003, as per PAN6432-1-2, Pan6433-1-2 etc.
00115293837 - Amphenol Air LB
Stud Junction block M8
PRO-PHY150-3SI
19" x 2 HU x 400/500 mm (482.6 x 88.1 x 400/500 mm) / 19 x 3.47 x 15.75/19.69 in. Weight: 50 W : Approx. 6.2 kg / 13.64 lb. 100 W : Approx. 9.7 kg / 21.34 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-PHY150-3SI-50: Contact for product no.
8 element Yagi 380 - 430 MHz - AMPHENOL PROCOM
Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, Fully moulded enclosure Length Approx. 1460 mm / 57.48 in. Wind Load 108 N (160 km/h) Weight Approx. 3.4 kg / 7.50 lb. Mounting Bracket 3202078/68 + 3201079/00 (Ordered Separately) Alternate Mounting Bracket 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe ...
MMS 2 Moisture Measurement System - protimeter.com
(19 mm) de profundidad en modo estándar y hasta 5" (12 cm) de profundidad en modo de sensibilidad (varía con el material bajo prueba). Profundidad máxima de la aguja 0,4 pulgadas (10 mm) Sonda de temperatura de superficie enchufable (BLD5806) - Rango: 32 °F a 158 °F (0 °C a 70 °C) - Precisión: ±1,3 °F (±0,7 °C) @ 77 °F (±25 °C)
Model 604B32 INDUSTRIAL ICP® ACCELEROMETER Installation and ... - PCB
Manual 21354 Rev E ECN 50523 PCB工业监视和测量设备 - 中国RoHS2公布表 PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table
SmartBoat Wire Block - 2 Position, Screw Terminals - AIRMAR EMEA
2-terminal wire block used for the Thermocouple input on T1 configured SmartBoat modules. Two of these are included with all T1 series modules.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
Application Overview – Ethernet over T1 (Router)
2/3/2003 Application Overview – Ethernet over T1 (Router) Application: Ethernet LAN Extension over T1 (Charles 360-80 Intelligent Channel Bank with RAD TinyRouter) Customer Solutions: Enterprise, Campus, ITCOs, CLECs. Description: This solution allows customers to cost effectively provide Ethernet connectivity to PCs and other devices served by a T1 network.
Model 684A01/683A100003 Indicator / Alarm (for ICP® sensors ... - PCB
Model 684A01/683A100003 Indicator / Alarm (for ICP® sensors) Installation and Operating Manual For assistance with the operation of this product,
NMEA 2000® WeatherStation® Cable, 5-Pin Device Net Male, 30m
5-Pin Male DeviceNet, 30m/100'. For use with WS-120WX, WS-220WX. *All NMEA 2000® cables longer than 6 meters, have a built-in termination resistor
B175 Medium Chirp, 1kW, 12° Tilt, Humminbird 14-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
483C05 EIGHT-CHANNEL, ICP® SENSOR SIGNAL CONDITIONER Revision: G - PCB
Size (Height x Width x Depth)(nominal) 1.75 in x 19 in x 13.7 in 44.5. mm x 482.6 mm x 348 mm Weight 6.25 lb 2.83 kg All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ...
HVC 8mm 3+2 pole connector 180 - Amphenol Automotive
mm mm -Str. 10 • 74080 pole tor, 3 x 35m n al 40°C Heilbronn • Ge conn m² wire, Dimension Constructi housing contact m standard RFI/EMI High Vo rmany • www.a ecto touch-pro al charact on: material: aterial: wire: protection: ltage C mphenol-autom r 180 ofed, me eristics: aluminum copper 3 x 35mm: metal sh onnect otive.de ° tal shield H
Temposonics II
2 GENERAL INFORMATION MTS PHONE NUMBERS Application questions: 800-633-7609 Service: 800-248-0532 Fax: 919-677-0200 SHIPPING ADDRESS MTS Systems Corporation
Commercial Aerospace | Markets - Amphenol
Unused connections are protected via Amphenol Pcd’s patented FODSeal Technology, which replaces the sealing plugs - reducing FOD, weight, and part count. Amphenol Pcd Ground Plane Connectors MIL-DTL-38999 type connectors with metal inserts to maintain a common ground plane with the shell for all the shielded contacts contained in the ...
Reflow Stable PCB Connectors | Glass or Epoxy Seal - SV Microwave
Impedance (Ω) 50; Frequency GHz: 40 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 500 VRMS
Amphenol CN-DSUB15PIN0-000 D-Subminiature (DB15 Male D-Sub) Connector ...
Connector-Type: DB15 Male Plug D-Sub Connector (Contacts = Pins) Termination Type: Rear-of-Connector Solder-Cup Terminals; Wire Support: Optimized for 20-AWG to 30-AWG Wire; Insert Type: Glass-Reinforced UV-Resistant Thermoplastic; Contact Type: Machined Contact with Electro-Plated Shell Supports 500+ Mating Cycles
00197761000 - Amphenol Air LB
The 1977 connector is a composite rectangular connector available with various contact arrangements. Includes sizes 20 to 8 crimp removable contacts for Copper cable.Standard and Overmoulded rear grommet and interfacial seal.