Search Results for 40mm boot plug
triax adaptor | Amphenol Global Search | Amphenol
N-Type Jack to SMA Jack Adapter 50 Ohm Straight 242115. SMA Plug to N-Type Plug Adapter 50 Ohm Straight APH-SMAP-NP. SMA Jack to N-Type Jack Adapter 50 Ohm Straight 901-295. SMA Jack to N-Type Plug Adapter 50 Ohm Straight APH-SMAJ-NP. N-Type Jack to SMA Jack Adapter 50 Ohm Straight 4-Hole Flange 242163.
Preliminary Data Sheet - アンフェノールジャパン株式会社
• Cable Mount Plug • Front Panel-Mount Receptacle • Cable Mount Receptacle Spectrum SPL20-342 Up to 340 Contacts in a 2.0” (50.8mm) Package • Pulse-Lok® Mating and Lock System • “Touch-Proof” Contacts • Designed for Termination of Fine Wire to Flex Tail • Multiple Keying Options • Housing Options: • Cable Mount Plug
11828-1GA | LynxReceptacle 3.2mm | Amphenol
Lynx™, Mezzanine Connectors, Plug, 6mm HT 280 pin. 11826-DGA. Lynx™, Mezzanine Connectors, Plug, 7mm HT 280 pin. 11826-EGA. Lynx™, Mezzanine Connectors, Plug, 8mm HT 280 pin. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and ...
Low Current Circuit Breaker Panel - Amphenol Broadband Solutions
(438 mm x 45 mm x 203 mm) 12 lbs. (5.44 kg) Material Cold rolled steel Finish Black, powder coat (certain configurations sold in white only) Mounting 19" or 23" EIA/WECO Environmental Temperature range -5° to 55° C Humidity 0 to 90%, non-condensing Connections Input terminals* Dual stud, M5 on 5/8" center
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
/124-: 11 W: SERIES SLASH # COUPLING DASH # FINISH 124: Straight: S: Self Lock-: Spin: Table A A: Hard Anodized Black: N: Electroless Nickel W: Cadmium Olive Drab
AHDM04-24-31PR Receptacle, Size 24, 31 positions, Pin, redu - Amphenol Sine
AHDM06-24-31ST-059 Plug Kit, shell size 24, 31 positions, socket, thin seal, wide thread, cable clamp backshell. Comparable to PN# HD36-24-31ST-059. REQUEST A QUOTE. AHDMBS-24-001 Size 24 Straight Backshell, Tie Wrap End Bell. REQUEST A QUOTE. AHDMBS-24-002 Backshell, Size 24, AHDM Series, 2 pc.
技術情報 - 光ファイバ|アンフェノール・ソカペックス
光ファイバー端末、コネクター、コードセット. 当社の光ファイバー相互接続ソリューション(ターミニ、コネクター、コードセット、ドラム)は、高性能な光ターミニ、革新的な設計、高品質で実績のあるコネクター技術に基づいています。
Model 649A03 | PCB Piezotronics
40 to 500 mm: Bearing Rotation Speed: 600 to 4800 RPM: 10 to 80 Hz: Linearity (Loop powered) 10 %: 10 %: Environmental: Temperature Range-40 to 212 °F-40 to 100 °C: Storage Temperature Range-40 to 257 °F-40 to 125 °C: Electrical: Excitation Voltage: 15 to 30 VDC: 15 to 30 VDC: Load Resistance: 50(Vs-15) Ohm: 50(Vs-15) Ohm: Electrical Isolation
6-Port Antenna
65° 2683 mm ACCESSORIES All accessories are ordered separately unless otherwise indicated ITEM MODEL NUMBER WEIGHT Brackets for pole Ø48 to Ø115 mm (Ø1.9 to Ø4.5 in) delivered as standard 0900181/00 3.4 kg (7.5 lbs) Brackets for pole Ø70 to Ø150 mm (Ø2.8-Ø5.9 in) optional 0900182/00 3.9 kg (8.6 lbs)
pan6432 | Amphenol Global Search | Amphenol
Band adapter, double cone adapter, individual adapter, molded adapter, adapter with strain release shells for D38999 series I, II, III and IV, MIL-DTL-5015, MIL-DTL 83723, MIL-DTL-26482 Series II, as per JN1003, as per PAN6432-1-2, Pan6433-1-2 etc.
696-960 / 1695-2700 MHz - Amphenol Antenna Solutions
Antenna Dimensions (Height x Diameter) 610 x 371 mm 24.0 x 14.6 in Weight without Mounting Bracket Kit 10.9 kg 24.1 lbs Antenna Volume 0.07 m3 2.3 ft3 Survival Wind Speed 241 km/hr 150 mph Wind Area 0.22 m2 2.4 ft2 Wind Load (160 km/hr or 100 mph) 191 N 43 lbf. CUT070X06Fxyz0
Magnetostriktive Lineare Positionssensoren - Temposonics
Zykluszeit Messlänge ≤ 2000 mm ≤ 4800 mm ≤ 7620 mm Zykluszeit 1,0 ms 2,0 ms 3,0 ms Linearitätsabweichung 1 Messlängen ≤ 500 mm > 500 mm Linearitätsabweichung ≤ ±50 µm < 0,01 % F.S. Messwiederholgenauigkeit < ±0,001 % F.S. (Minimum ±2,5 μm) typisch Hysterese < 4 µm typisch Temperaturkoeffizient < 15 ppm / K typisch ...
Supplier Booklet - SV Microwave
CONTROLLED DOCUMENT All printed copies are considered to be uncontrolled Rev B Page 3 of 21 1.0 INTRODUCTION 1.1 The purpose of this manual is to communicate requirements for products purchased by SV
342837 | aldenproducts.com
Maximum Cable Diameter. 0.26. Housing Color
1710-2690 / 1710-2690 MHz - Amphenol Antenna Solutions
Dimensions (Height x Width x Depth) 300 x 285 x 90 mm 11.8 x 11.2 x 3.5 in Weight without Mounting Brackets 2.5 kg 5.5 lbs Operational Wind Speed 160 km/hr 99.4 mph Mounting Options Attach to Pipe Diameter Mounting & Downtilt Bracket Kit (included) Ø35-Ø70 mm (Ø1.4-Ø2.8 in)
Amphenol PCD Shenzhen
right angle plug, 3+2 pin, 40a max, cable od 10 to 14 mm multicore shielded wire ex403b02x. receptacle, 3+2 pin, optional alternate position ex403b06xxxi. plug, 3+2 pin, optional alternate position , interlock, 2.5 to 4 mm2 individually shielded wire ex404b02x. receptacle, 4+2 pin, optional alternate position ...
Amphenol CS-VHDCIMX200-001 VHDCI SCSI (SCSI-5) LVD/SE Cable - .8mm 68 ...
Genuine 1m (3.3 feet) length Amphenol stackable VHDCI SCSI cable products allow 4 plug connectors to fit within a single EISA, ISA, or PCI slot. Our VHDCI SCSI cables are built and tested to the latest specifications and feature Amphenol designed EMI shielded nickel plated zinc diecast backshells for added durablity. Also known as SCSI-5, the 68-pin VHDCI interface is 100% compatible with LVD ...
mfk0252bw | Amphenol Global Search | Amphenol
hsd-nasp | Amphenol Global Search | Amphenol part no. 2fa1-nxsp-pcbc8 coding part no. color ral no. a 2fa1-nasp-pcbc8 jet black 9005 b 2fa1-nbsp-pcbc8 cream 9001 c 2fa1-ncsp-pcbc8 signal blue 5005 d 2fa1-ndsp-pcbc8 claret violet 4004 e 2fa1-nesp-pcbc8 leaf green 6002 f 2fa1-nfsp-pcbc8 nut brown 8011 g 2fa1-ngsp-pcbc8 blue grey 7031 h 2fa1-nhsp ...
Quadruplexer - amphenol-antennas.com
REV121317JJ www.amphenol-antennas.com 2 of 2 Quadruplexer Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.