Search Results for 40mm boot plug
PRO-DIPX 108/130-...
Alle Abmessungen in mm [in.] Typischer Kurvenverlauf. EINFÜGEDÄMPFUNG [dB] ANSCHLUSS-DÄMPFUNG [dB] Installation. Der PRO-DIPX 108/130-... ermöglicht den Betrieb von zwei Sender/Empfängern (je einer pro Frequenzbereich) an einer gemeinsamen Antenne. Siehe untere Skizze.
G-Serie Positionssensoren - Temposonics
Die linearen Positionssensoren der Temposonics ® G-Serie bieten eine hohe Haltbarkeit und genaue Positionsmesslösungen in rauen industriellen Umgebungen.. Verschiedene Positionssensormodelle für unterschiedliche Zwecke der Positionsmessung: Stabversion (GH) für zylinderintegrierte Positionsmessung und zur Nachrüstung älterer Sensormodelle
HF-Antennen BCL 1-KA - AMPHENOL PROCOM
On 30 - 44 mm dia. mast tube or on a flat surface: Umwelt; Betriebstemperaturbereich-30 °C to +60 °C: Bestellbezeichnungen. Modell Produkt Nr. BCL 1-KA: 110000108: Verfügbarkeit: Zur Angebotserstellung: Zubehör FME-Kabel; 1 m FME(f) 130000437: Verfügbarkeit: Zur Angebotserstellung: 2 m FME(f) 130000447: Verfügbarkeit: Zur Angebotserstellung:
LTR-90 Ultra Cool Dry Block Calibrator - KAYE
Fori per lo standard (2): 6.7 mm diametro x 155 mm profondità Fori di calibrazione (6): 9 mm diametro x 155 mm profondità: Display: LED w/0.01°C risoluzione: Interfaccia: RS232: Dimensioni: 343 mm x 198 mm x 318 mm: Peso: 13.6 kg: Alimentazione: 115 VAC 60 Hz, 3 A or 230 VAC 50 Hz, 1.5 A 350 watts
PowerLokTM 10.0 单芯95mm2直头插头组装规范 PowerLokTM 10.0 1 POS 95mm2 180D Plug ...
Manual P/N:8P1143 _ Rev.01 20210611 01/05 PowerLokTM 10.0 单芯95mm2直头插头组装规范 PowerLokTM 10.0 1 POS 95mm2 180D Plug Assembly Manual 第一部分:包装清单 Part 1: Package contents ① 屏蔽壳组件 Shield shell assembly ×1 ② 带高压互锁弹片的绝缘筒 Insulation sleeve with HVIL contact spring ×1 (300系列无高压互锁弹片 No HVIL contact spring for ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: V83.81: 3.81: 2P-24P: V8xx31500000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: TR5.0 180D : 5.0: 1P-24P: TRxx05510000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: VP12.7 Single tail type: 12.7: 2P-12P: VPxx85540000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: VH5.08: 5.08: 2P-24P: VHxx51500000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
Kaye Validator AVS
El AVS (Sistema de Validación Avanzada) de Kaye Validator combina mediciones precisas de sensores con todos los requisitos de GMP para calibración y trazabilidad a los estándares nacionales, al tiempo que genera informes compatibles y administra los activos validados y el equipo de validación.El Validator AVS ofrece características de hardware mejoradas, un concepto de manejo de datos ...
Sonda Intelligente IRTD 400 - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Temperature Calibrator - LTR-150 Dry Block and Liquid Bath - KAYE
The Kaye LTR-150 is the most advanced multi-purpose temperature calibrator specifically designed to address the capacity and flexibility needs for thermal validation.
Products - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
C146 E インサート C146 10A006 000 1|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
> 4.0 mm: 沿面距離: DIN VDE 0627 > 6.3 mm: 通電容量: DIN EN 60512-3, Test 5b / IEC 60512-2 Test 5b : 軽減曲線をご参照ください。 汚染度: DIN EN 60664-1 / IEC 60664-1 : 3 : 耐候性: 耐候性試験: DIN EN 60068-1 / IEC 60068-1 : 40 / 125 / 21 : 最高気温 + 125 °C / 1000h : 最低気温 - 40 °C / 16h : 機械的 ...
C146 D (高密度)インサート C146 10A015 500 2|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
4.1 mm: オスインサート重量 : 28 g: メスインサート重量 : 30 g: 電気特性: 定格電圧: DIN EN 60664-1 / IEC 60664-1 : 250V~400V用特殊インサート配列あり (600 V UL / CSA) 定格インパルス耐電圧: DIN EN 60664-1 / IEC 60664-1 : 4000V : 定格電流 (@40℃) 12 A: 耐電圧: DIN EN 60512-2, Test 4a / IEC ...