Search Results for 40mm boot plug
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.53 nW/Hz1/2 500K, 1 Hz Detectivity 1.30 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms ...
ASRS7A23P - Amphenol Air LB
Plug ASR Non metallized 2 pin contacts size 20 + 6 pin contacts size 22 (A2) Polarizing 3
PRODUCT DATA DRAWING - アンフェノールジャパン株式会社
a dcn 44311 04/17 stw - dcn 41434 06/15 stw checked: approved: drawn: stw 06/24/15 stw 06/24/15 fed 06/24/15 rohs compliant unless otherwise specified
BMB Male PCB Surface Mount Connector, R/A, SB (CPW / Microstrip)
The BMB Male PCB Surface Mount Connector, R/A, SB (CPW / Microstrip) by SV Microwave. It has superior electrical and mechanical specifications.
DESCRIPTION L I S T A m p h e n - Amphenol Sine
7 [178mm] REF BLACK CAP 0.25 [6.4mm] AHDC169-TMOBDBK 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST
Module With straight PCB contacts Pin With peripheral sealing Contacts ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
Products - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Catalog - amphenol-antennas.com
Dimensions (Length) 80 MHz: 2400 mm 94.5 in Weight without bracket 80 MHz: 2.5 kg 5.5 lbs Wind load @ 160 km/hr (100 mph) 80 MHz: 180 N 40.5 lbf M O Mounting bracket MA621AZ40 clamp supplied to fit 30-50mm dia. mast. Horizontal Vertical REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
D38999/26FD15PN YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ...
Whip Antennas GF 2/70 - AMPHENOL PROCOM
On car windows with silicone glue (52 mm x 47 mm obstruction-free mounting area required) Glass Thickness: 2.5 - 7 mm / 0.10 - 0.28 in. Ordering Designations. Model Product No. GF 2/70: 130000706: Add to quote: Accessories FME-Cables; 1 m FME(f) 130000437: Add to quote: 2 m FME(f) 130000447: Add to quote: 3 m FME(f) 130000457: Add to quote:
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Technical features - rfstechnologies.com
Height mm (in) 49.7 (1.96) Width mm (in) 19.5 (0.77) Length mm (in) 84.3 (3.32) PRODUCT DATASHEET TPS13DE-694/3800 Unequal Divider/Tapper TPS13DE-694/3800 REV : A REV DATE : 12 Jun 2019 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
Technical data TOUCH-Control - el-cab.com.pl
height: 57 mm width: 100 mm Dimensions height: 100 mm width: 195 mm depth: 25,4 mm Memory Capacity 256 MB Operating voltage 24 V-DC (18-33 V) Current consumption 0,2 A Power consumption 4,8 W Weight 0,37 kg Operating temperature - 30 °C to +80 °C Shock resistant 10 g IP Rating IP64 ...
Thermometrics Duct Sensor - amphenol-sensors.com
150 mm) 468 in 0.9 in mm) (97. S in 115.7 mm) in RIO) 6.0 Rt251 = 2.180KQ R1501 0.91 Temperature ('Cl . Title: Thermometrics Duct Sensor Author: Amphenol Advanced Sensors Subject: Thermometric s duct sensors are used to measure the temperature of the air that is emitted from the air ducts in automobiles.
NTC Interchangeable Thermistor - amphenol-sensors.com
• 0.008 in (0.2 mm) diameter heavy isomid insulated bifilar copper lead wires for SC50 • 0.004 in (0.1 mm) diameter heavy isomid insulated bifilar nickel lead wires for SC30 Amphenol Advanced Sensors. Type SC30 Specifications NTC Interchangeable Type SC30 Polyimide sleeved, interchangeable chip thermistors
Kaye Validator AVS
El AVS (Sistema de Validación Avanzada) de Kaye Validator combina mediciones precisas de sensores con todos los requisitos de GMP para calibración y trazabilidad a los estándares nacionales, al tiempo que genera informes compatibles y administra los activos validados y el equipo de validación.El Validator AVS ofrece características de hardware mejoradas, un concepto de manejo de datos ...
NTC Type NDM - amphenol-sensors.com
(2.4maximum mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDM Specifications Epoxy-coated chip thermistor NTC Type NDM Dimensions Options • Other resistance values within the ranges shown; e.g.,codeNDM152C2R1for1500W±1%at 77°F (25ºC) in the range of 32°F (0ºC) up to the
FR-N-2SSM-01-80F - HYBRIFLEX® R - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
R-VPX Evolution 2.0 VITA 46.30 Connectors
Amphenol R-VPX Evolution 2.0 VITA 46.30 Connectors: Intermateable with existing/legacy VITA 46 connectors and optimized for high-speed and harsh environments.