Search Results for 433mhz antenna
Miniflex 726556 UHF Terminal Antenna - PCTEL
Kathrein 726556 UHF Terminal antenna, 440 – 470 MHz.
Handportable Antennas EFD 70/425 MHz-P2.5-FME-DLV
End-Fed ½ λ Dipole Antenna for Equipment in the 400 MHz Band . Download . Product PDF; Add to quote. Description. Sturdy, conical, flexible rubber antenna. Full-size, end-fed ½ λ 0 dBd antenna. Highest quality materials – designed for “wear and tear”. ... 418 - 433 MHz: Antenna Type: Antenna for wall mount: Max. Input Power:
Yagi Antennas 7029145 - AMPHENOL PROCOM
A 4-element VHF Yagi antenna for PMR/Trunked Radio, Broadcast and extended range VHF Aircraft Band applications. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product. Specifications. Electrical; Model: 7029145:
Handportable Antennas EFD 70/425 MHz-P2.5-FME-DLV - AMPHENOL PROCOM
End-Fed ½ λ Dipole Antenna for Equipment in the 400 MHz Band . Download . Product PDF; Add to quote. Description. Sturdy, conical, flexible rubber antenna. Full-size, end-fed ½ λ 0 dBd antenna. Highest quality materials – designed for “wear and tear”. ... 418 - 433 MHz: Antenna Type: Antenna for wall mount: Max. Input Power:
Handportable Antennas EFD 70/425 MHz-P2.5-FME-DLV
End-Fed ½ λ Dipole Antenna for Equipment in the 400 MHz Band . Download . Product PDF; Add to quote. Description. Sturdy, conical, flexible rubber antenna. Full-size, end-fed ½ λ 0 dBd antenna. Highest quality materials – designed for “wear and tear”. ... 418 - 433 MHz: Antenna Type: Antenna for wall mount: Max. Input Power:
Handportable Antennas EFD 70/425 MHz-P2.5-FME-DLV - AMPHENOL PROCOM
End-Fed ½ λ Dipole Antenna for Equipment in the 400 MHz Band . Download . Product PDF; Add to quote. Description. Sturdy, conical, flexible rubber antenna. Full-size, end-fed ½ λ 0 dBd antenna. Highest quality materials – designed for “wear and tear”. ... 418 - 433 MHz: Antenna Type: Antenna for wall mount: Max. Input Power:
Ground Plane Antennas GP 27 - AMPHENOL PROCOM
The antenna can be field-tuned following the cutting diagrams below as a guide and fine-tuning using an VSWR-meter. For a small cutting charge the antenna may also be supplied factory-tuned. In this case, please state centre frequency. GP 27 is made of first class materials and will endure rough climates for years – no maintenance required
Yagi Antennas - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
Amphenol-Antenna-Image-PH-ZZ07-N0 - Amphenol Antenna Solutions
Amphenol-Antenna-Image-PH-ZZ07-N0 - Amphenol Antenna Solutions
Panel Antennas 766.90.13.00 - AMPHENOL PROCOM
The antennas compact design gives very low wind loading characteristics, and combined with the low weight of the antenna, aids in the reduction of structural loading. Former Skymasts brand product. Specifications. Electrical; Model: 766.90.13.00: Frequency: 380 - 470 MHz: Max. Input Power:
Embedded Antennas - PCTEL
The antennas offer a solid mechanical construction and are designed for portable and network devices used across different vertical markets. PCTEL has been developing embedded antennas for top OEMs worldwide for more than two decades. We are bringing our expertise to a broader set of customers with high-performance, off-the-shelf WiFi solutions.
Yagi Antennas 7043410 - AMPHENOL PROCOM
An 8-element UHF Yagi antenna for PMR/Trunked Radio and Broadcast applications. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product. Specifications. Electrical; Model: 7043410: Frequency: 380 - 430 MHz: Max. Input Power
Antennas | WiFi, Bluetooth, Cellular, GPS, & More | PCTEL
For organizations deploying a large variety of antenna applications in a range of different markets around the world, PCTEL provides superior quality purpose-built WiFi, Bluetooth, LMR, LTE450, TETRA, GNSS, GPS, Cellular, ISM, LoRa and combination antenna solutions.
BMR10-O-B1 - Amphenol Antenna Solutions
Penetrator™, Single Band, 1-Port, Omni-Directional Antenna, VPOL, 360°, 806-869 MHz, 12.1 dBi, 3960 mm (155.9 in)
5003500 (11) - Amphenol Antenna Solutions
5003500 (11) - Amphenol Antenna Solutions
3 dBd HD omni antenna 420 - 470 MHz, low PIM
The antenna has been designed to withstand lightning strike. Former Skymasts brand product. SPECIFICATIONS Electrical Model 422x.03-445-Txx Frequency 420 - 470 MHz Max. Input Power 300 W Omni Deviation < ± 1 dB Polarisation Vertical Peak Instantaneous Power (PIP) 25 kW
5798400R-3 - Amphenol Antenna Solutions
(3x) Hexa Band, 36-Port, Tri-Sector Antenna, 65°, (2x) 698-960 | (2x) 1427-2180 | (2x) 2490-2690 MHz, 2340 mm
Yagi Antennas 7040440 - AMPHENOL PROCOM
A 3-element UHF Yagi antenna for PMR/Trunked Radio and Broadcast applications. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product. Specifications. Electrical; Model: 7040440: Frequency: 440 - 470 MHz: Max. Input Power
High-Performance Mobile LMR, TETRA, & P25 Antennas - PCTEL
These LMR/TETRA/P25 antennas provide maximum performance for mobile applications in public safety and commercial industries. Home; Products; Antenna Products. Filter. Reset All. Product Type. Antennas – All Antennas – Smarteq Mounts & Accessories. Antenna Type.
High-Speed, Directional WiFi & Bluetooth Yagi Antennas - PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...