Search Results for 433mhz antenna
1710-2690 MHz - Amphenol Antenna Solutions
REV101817B www.amphenol-antennas.com 1 of 1 • Single Band, X-Pol, fi xed tilt, panel antenna with 2 connectors • Ideal for use in out-building distribution of LTE services • Stable performance with low return loss and high gain 1710-2690 MHz-45° +45° 4.3-10 4.3-10
Yagi Antennas 7176890 - AMPHENOL PROCOM
An 18-element UHF Yagi antenna for Broadcast, TETRA and Cellular communications applications utilizing Jaybeam’s “Parabeam” slot radiator feed design to achieve higher directivity than comparable models. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions.
Compact Combiners PRO-HDAR450-4 - AMPHENOL PROCOM
428 - 433 MHz = 8 432 - 437 MHz = 9 436 - 441 MHz = 10 440 - 445 MHz = 11 444 - 449 MHz = 12 448 - 453 MHz = 13 452 - 457 MHz = 14 456 - 461 MHz = 15 458 - 463 MHz = 16 ... Amphenol Procom offers a comprehensive collection of quality Whip Antennas for nondirectional communication. See our product line here. Explore all Whip Antennas.
High-Performance Mobile LMR, TETRA, & P25 Antennas - PCTEL
These LMR/TETRA/P25 antennas provide maximum performance for mobile applications in public safety and commercial industries. Home; Products; Antenna Products. Filter. Reset All. Product Type. Antennas – All Antennas – Smarteq Mounts & Accessories. Antenna Type.
GPS Antennas GPS 4/... - AMPHENOL PROCOM
Full hemispherical coverage due to quadrifilar helix antenna element. Built-in high gain, low noise amplifier. Input filter for thorough RF-overload protection. Right-hand circular polarization (RHCP). High rejection of cross-polarized reflections prevents fading caused by multipath propagation.
Panel Antennas 766.12.11.00 - AMPHENOL PROCOM
The antennas compact design gives very low wind loading characteristics, and combined with the low weight of the antenna, aids in the reduction of structural loading. Former Skymasts brand product. Specifications. Electrical; Model: 766.12.11.00: Frequency: 380 - 470 MHz: Max. Input Power:
Marine Antennas CXL 2-1/... - AMPHENOL PROCOM
The antenna is a ½ λ design and this means that it needs neither loading coils, ground-plane, radials nor other auxiliary arrangements. CXL 2-1/... can, without problems, operate with duplex radioes and on the semi-duplex channels, owing to the fact that it is broad-banded (see VSWR diagram). In other words, CXL 2-1/... has a shipshape VSWR ...
Antennas | WiFi, Bluetooth, Cellular, GPS, & More | PCTEL
For organizations deploying a large variety of antenna applications in a range of different markets around the world, PCTEL provides superior quality purpose-built WiFi, Bluetooth, LMR, LTE450, TETRA, GNSS, GPS, Cellular, ISM, LoRa and combination antenna solutions.
Handportable Antennas FLX 400/900-SMA - AMPHENOL PROCOM
Flexible antenna made of steel wire covered with black silicone tubing. End-fed ½ λ whip on 900 MHz, and ¼ λ whip on 400 MHz. High gain and efficient decoupling from the portable equipment due to half-wave design. 3 dB gain (typ.) compared to a ¼ λ antenna whip on the same equipment. Highest quality materials in a long-lasting and durable ...
696-960 / 1710-2690 / 1710-2690 MHz - Amphenol Antenna Solutions
REV083117I www.amphenol-antennas.com 2 of 3 Mounting Options Part Number Image Fits Pipe Diameter Weight The following mounting and downtilt bracket kits are included with the antenna. 2-Point Mounting Bracket Kit (included) 0900181/00 48-115 mm 1.9-4.5 in 3.4 kg 7.5 lbs Kit to Add Mechanical Downtilt [0°-10°] (included)
6890100 Spec Sheet - Amphenol Antenna Solutions
ANTENNA SOLUTIONS Model Number Options: 6890100 Manual Electrical Tilt Antenna 6890100A Remote Electrical Tilt Antenna (AISG1.1) 6890100G Remote Electrical Tilt Antenna (3GPP/AISG2.0) FEATURES: • Quad Band Antenna, Dual Polarisation, 8 connectors • Independent Tilt on each band 0-10° / 0-12° / 0-12° / 0-10°
380-400 MHz - Amphenol Antenna Solutions
%PDF-1.5 %âãÏÓ 10 0 obj > endobj 36 0 obj >/Filter/FlateDecode/ID[65EC15C8C6388EBF58F063D5B08EFA16>0E07D6669F1F9147B95CB64F92D2B811>]/Index[10 54]/Info 9 0 R ...
Omni Antennas 428x.11-780-Tx - amphenolprocom.com
The 428x Series colinear antennas are designed for LTE/GSM applications where a durable and high performance antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, allows tilted beam designs to be effectively employed without large pattern distortions, and fills the lower pattern nulls.
HF Antennas HF 7500-3 - AMPHENOL PROCOM
ATU. The ATU shall be mounted on the mast tube with the antenna terminal upwards, just below the bottom end of the antenna whip. The HF 7500-3 antenna feeder connection and the ATU antenna terminal are connected as direct as possible with a short open feeder wire, which in fact is a single piece of medium-gauge copper wire, self-supported or supported by some porcelain insulators.
Duplex Filters DPF 2/44 - amphenolprocom.com
Amphenol Procom offer Omni Antennas which are produced from quality materials for high performance and endurance in harsh environments. View our collection. Explore all Omni Antennas. Cavity Combiners. RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels.
Handportable Antennas HX 4/...-MTS2000 - AMPHENOL PROCOM
Amphenol Procom portfolio of Body-Worn Antennas includes the Dual Band Body Antenna, The CA-Tetra Disguised Antenna and the Covert Body Antenna. Read more. Explore all Body-Worn Antennas. Portable Antenna Connectors .
GPS Antennas GPS 4/... - AMPHENOL PROCOM
Full hemispherical coverage due to quadrifilar helix antenna element. Built-in high gain, low noise amplifier. Input filter for thorough RF-overload protection. Right-hand circular polarization (RHCP). High rejection of cross-polarized reflections prevents fading caused by multipath propagation.
End fed dipole 118 - 137 MHz 7500118 - amphenolprocom.com
A rugged and durable VHF End Fed Dipole antenna housed inside a high-strength, glassfibre shroud. An integrated mounting clamp allows easy installation on poles or horizontal rails. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product.
Omni Antennas 422x.06-355-Txx - AMPHENOL PROCOM
The antenna has been designed to withstand lightning strike. Former Skymasts brand product. Specifications. Electrical; Model: 422x.06-355-Txx: Frequency: 340 - 370 MHz: Max. Input Power: 300 W: Omni Deviation: ± 1 dB: Polarisation: Vertical: Peak Instantaneous Power (PIP) 25 kW: 3 dB Beamwidth, E-Plane:
Whip Antennas GF 900/1800 - AMPHENOL PROCOM
GF antennas are not suitable for car models with windows that have heat reflective coating. Specifications. Electrical; Model: GF 900/1800: Frequency: 880-960 MHz (EGSM/NMT-900) 1710-1880 MHz (DCS-1800/PCN) Antenna Type: Dual-frequency GlassFix®antenna: Max. Input Power: 25 W ...