Search Results for 433mhz antenna
Handportable Antennas FLX 400/900-FME - AMPHENOL PROCOM
Flexible antenna made of steel wire covered with black silicone tubing. End-fed ½ λ whip on 900 MHz, and ¼ λ whip on 400 MHz. High gain and efficient decoupling from the portable equipment due to half-wave design. 3 dB gain (typ.) compared to a ¼ λ antenna whip on the same equipment. Highest quality materials in a long-lasting and durable ...
Yagi Antennas 7042450 - AMPHENOL PROCOM
A 6-element UHF Yagi antenna for PMR/Trunked Radio and Broadcast applications. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product. Specifications. Electrical; Model: 7042450: Frequency: 440 - 470 MHz: Max. Input Power
BMR12-O-B1 - Amphenol Antenna Solutions
1-Port Side Fed Dipole Antenna 806-869 MHz Features The novel side fed dipole design of these antennas provides 6 dBd, 8 dBd, 10 dBd or 12 dBd omnidirectional gain with 63 MHz bandwidth. They feature constant beamtilt, heavy null fill, and have been VSWR tested. Depending
Marine Antennas CXL 70-1 - AMPHENOL PROCOM
This rod-type UHF antenna is developed for use onboard ships as well as on masts and covers the 450 MHz band in three models. The 1” revolving nut mounting system makes it possible to mount the antenna in the mast, in the auxiliary mast or on the cross-beam. By means of Procom’s flange mount type “FLG”, it can easily be mounted even on ...
Home - Amphenol Antenna Solutions
Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with low sidelobes and sharp roll-off CleanBeam Antennas Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with
380-430 MHz - Amphenol Antenna Solutions
Antenna with 10° Electrical Downtilt 5023010 Antenna with 15° Electrical Downtilt 5023015 Electrical Characteristics Frequency Band 380-430 MHz Polarization ±45° Horizontal Beamwidth 80° Vertical Beamwidth 28° Gain 9.0 dBd Electrical Downtilt (xx) 10°, 15° (refer to ordering options above) Impedance 50Ω VSWR < 1.3:1 Port-to-Port ...
Omni Antennas S.EFX-127 - AMPHENOL PROCOM
A rugged and durable VHF omni antenna designed for VHF aircraft band, Telemetry, Paging and PMR/Trunked Radio applications. Housed inside a a high-strength glass fibre shroud, the antenna includes an integrated mounting clamp allowing easy installation on poles or horizontal rails.
2L6U4VT360X06F wxys4 - Amphenol Antenna Solutions
Always attach the antenna using all mounting points. Do not install the antenna with the connectors facing upwards. BOTTOM VIEW - CONNECTOR DIAGRAM OMNI 23.9 IN FIXED TILT. MOUNTING KITS Select from the following mounting options when ordering. Mounting kits for canister antennas are ordered as a separate line item.
Log Periodic Antennas 7409000 - AMPHENOL PROCOM
A rugged, high power directional antenna for FM radio broadcast and relay. Using a log-periodic dipole array design, the antenna offers a stable pattern over the full FM band. Former Jaybeam brand product. Specifications. Electrical; Model: 7409000: Frequency: 88 - 108 MHz: Max. Input Power:
Careers - Amphenol
More than 70,000 “Amphenolians” connect our world throughout the 100+ Amphenol businesses across the globe.
Base Station Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. If you need help. Denmark: dksales@amphenolprocom.com UK: uksales@amphenolprocom.com . Find distributor ...
Yagi Antennas 7029088 - AMPHENOL PROCOM
A 4-element VHF Yagi antenna for PMR/Trunked Radio, Broadcast and extended range VHF Aircraft Band applications. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product. Specifications. Electrical; Model: 7029088:
Ground Plane Antennas 5001000 - AMPHENOL PROCOM
The 5001000 omni antennas consist of a broadband quarter wave radiator and four radial ground planes of an extremely rugged and reliable construction. The quarter wave radiator incorporates a d.c. short to minimise static interference. Former Jaybeam brand product. Specifications. Electrical; Model: 5001000: Frequency: 112 - 156 MHz:
Whip Antennas MU 901-LX/... - amphenolprocom.com
0 dB mobile antenna for the 900 MHz band. Black-chromed whip in nice, discrete design. Type MU 901-LX/l covers 820 – 905 MHz (e.g. for the EAMPS cellular system). Type MU 901-LX/h covers 870 – 960 MHz (e.g. for the ETACS, NMT-900 and EGSM cellular systems).
Yagi Antennas 7029145 - amphenolprocom.com
A 4-element VHF Yagi antenna for PMR/Trunked Radio, Broadcast and extended range VHF Aircraft Band applications. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product. Specifications. Electrical; Model: 7029145:
Yagi Antennas 7043325 - AMPHENOL PROCOM
An 8-element UHF Yagi antenna for PMR/Trunked Radio and Broadcast applications. Produced to the highest quality standards these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product. Specifications. Electrical; Model: 7043325: Frequency: 320 - 340 MHz: Max. Input Power
Dipole Arrays S.M4-145-SB - AMPHENOL PROCOM
At VHF the antenna disassembles and flat packs for ease of shipping. Former Skymasts brand product. Specifications. Electrical; Frequency: 137 - 153 MHz: Max. Input Power: 500 W: Polarisation: Vertical: 3 dB Beamwidth, E-Plane ...
1710-2690 / 1710-2690 MHz - Amphenol Antenna Solutions
REV050216I www.amphenol-antennas.com 2 of 5 Packaging Packaging Dimensions (Height x Width x Depth) 995 x 420 x 247 mm 39.2 x 16.5 x 9.7 in
GNSS Combination Antennas ProNexus - amphenolprocom.com
In-built 4x4 MIMO LTE antenna (617 - 960 MHz and 1710 - 3800 MHz) Up to 6x6 MIMO WIFI 6E 2.4/4.9-7.2 GHz; GNSS antenna for GPS L1, Glonass, Beidou and Galileo. No diplexer needed. The ProNexus provides antennas for multiple technologies and multiband routers. The ProNexus covers 4G, GNSS inc. 5G cellular bands, WIFI 2.4/5.8 and 7.2 GHz.
Marine Antennas CXL 2-1LW/... - AMPHENOL PROCOM
This multi-purpose, omnidirectional, 0 dBd, rod-type base station and marine antenna covers the 160 MHz band in three models with 10 MHz overlap and can be used in a wide variety of applications. The broad-banded ½ λ dipole antenna element is sealed in a high-quality conical glass fibre tube with low wind-load, which will ensure undisturbed ...