Search Results for 49000
ICP® LOW-PROFILE TO-5 ACCELEROMETER - PCB
Overload Limit(Shock) 5,000 g pk 49,000 m/s² pk Temperature Range(Operating) -65 to +185 °F -54 to +85 °C Temperature Response See Graph See Graph [5] Electrical Settling Time(within 1% of bias) ≤ 2 sec ≤ 2 sec Discharge Time Constant ≥ 0.3 sec ≥ 0.3 sec Excitation Voltage 18 to 28 VDC 18 to 28 VDC
Model 356A17 | PCB Piezotronics (pt)
Model 356A17:Platinum Stock Products; Triaxial, high sensitivity, ceramic shear ICP® accel., 500 mV/g, 0.5 to 3k Hz, aluminum hsg, 4-pin conn. (pt)
www.amphenolrf.com
We would like to show you a description here but the site won’t allow us.
TRIAXIAL ICP® ACCELEROMETER - PCB
Overload Limit(Shock) ± 5,000 g pk ± 49,000 m/s² pk Temperature Range(Operating) -65 to 356 °F -54 to 180 °C Temperature Response See Graph See Graph [1] Temperature Coefficient of Sensitivity ≤ 0.011 %/°F ≤ 0.020 %/°C [1] Base Strain Sensitivity .001 g/µε .0098 (m/s²)/µε [1] Electrical Excitation Voltage 21 to 30 VDC 21 to 30 VDC
4 pin connector | Amphenol Global Search | Amphenol
RF Connector N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm. Downloads. 000-49000-SRFX PDF Customer Drawing (Size: 185 kb) 000-49000-srfx IGS 3D Model (Size: 906 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 49000-SRFX: Body Finish: Silver: Body Material:
ICP® SHOCK ACCELEROMETER - pcb.com
Measurement Range ± 5,000 g pk ± 49,000 m/s² pk Frequency Range(± 1 dB) 0.4 to 10,000 Hz 0.4 to 10,000 Hz Frequency Range(- 3 dB) 0.2 to 25,000 Hz 0.2 to 25,000 Hz [1] Electrical Filter Corner Frequency(- 3 dB) 17 kHz 17 kHz [2][3] Mechanical Filter Resonant Frequency 35 kHz 35 kHz [2][4] Resonant Frequency ≥ 100 kHz ≥ 100 kHz
Model TLD339A34 Quartz shear triaxial ICP® accelerometer, 50 mV ... - PCB
Overload Limit(Shock) ± 5000 g pk ± 49,000 m/s² pk Temperature Range(Operating) -65 to 325 °F -54 to 163 °C Temperature Response See Graph See Graph [1] Temperature Coefficient of Sensitivity -.03 %/°F -.06 %/°C [1] Base Strain Sensitivity .001 g/µε .0098 (m/s²)/µε [1] Electrical Excitation Voltage 21 to 30 VDC 21 to 30 VDC
Model 333B42 Modal array, ceramic shear ICP® accel, 500 mV/g, 0. ... - PCB
Overload Limit ± 5000 g pk ± 49,000 m/s² pk Temperature Range 0 to +150 °F -18 to +66 °C Temperature Response See Graph See Graph [1] Base Strain Sensitivity 0.01 g/µε 0.1 (m/s²)/µε [1] Electrical Excitation Voltage 18 to 30 VDC 18 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA
Model 350B44 | PCB Piezotronics (pt)
Measurement Range: ±5000 g pk (±49000 m/s² pk) Frequency Range: (±1dB)0.4 to 10000 Hz; Electrical Connector: Integral Cable (Integral Cable) Specification Notes [1] Typical. [2] Typical corner frequency for coupled electrical and mechanical filters. [3] Electrical filter is a second order filter. ...
Model 356M132 Low Outgassing, Triaxial, high sensitivity, ceramic shear ...
Overload Limit(Shock) ± 5000 g pk ± 49,000 m/s² pk Temperature Range(Operating) -65 to +176 °F -54 to +80 °C Temperature Response See Graph See Graph Base Strain Sensitivity 0.001 g/µε 0.01 (m/s²)/µε [1] Electrical Excitation Voltage 18 to 30 VDC 18 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000-SRFX. N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 172118-18. N-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 172128NEX. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
PCB Piezotronics | Measure vibration, pressure, force, and more
Model Number 333B40 Performance Sensitivity(± 10 0/0) Measurement Range Frequency Range(± 5 0/0) Resonant Frequency Phase Response(± 5 0) Broadband Resolution(l to 10,000 Hz)
Model 350B44 ICP® Triaxial shock accelerometer, 1.0 mV/g, 5k g ... - PCB
Model Number 350B44 TRIAXIAL ICP® ACCELEROMETER Revision: B ECN #: 51341 Performance ENGLISH SI Sensitivity(± 30 %) 1.0 mV/g .1 mV/(m/s²) Measurement Range ± 5,000 g pk ± 49,000 m/s² pk
UG-603A/U N-Type Straight Clamp Plug RG-59 RG-62 50 Ohm
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000-RFX. N-Type PCB Surface Mount Right Angle Jack Bulkhead 50 Ohm 172339. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-19. N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm 172328.
M39012/05-0501 N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm ...
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000-SRFX. UG-556B/U N-Type Straight Clamp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm 000-35275. N-Type Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm 082-6313. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172228-14.
comparing disk cloning software | Amphenol Global Search | Amphenol
Comparison Matrix . 1RU POWER PANEL FEATURES. 240GT54 240GT54-C 240GT54-SC 009-8005-0404 009-8005-0404J 009-8005-0404G 009-8005-1404 009-8005-3404 009-8005-3404H .
UG-23B/U N-Type Straight Clamp Jack RG-8 RG-213 RG-225 50 Ohm
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000. N-Type Straight Clamp Jack Times LMR-400 Optimized Belden 9913 50 Ohm Black Plating 082-209-1006-BC. N-Type Straight Crimp Plug RG-143 RG-212 50 Ohm 172290. N-Type Straight Clamp Jack 7/8-inch Helical Corrugated 50 Ohm 172FJH5.
Model TLD339A37 UHT-12™ shear triaxial ICP® accelerometer, 100 ... - PCB
Overload Limit(Shock) ± 5,000 g pk ± 49,000 m/s² pk Temperature Range(Operating) -65 to 356 °F -54 to 180 °C Temperature Response See Graph See Graph [1] Temperature Coefficient of Sensitivity ≤ 0.011 %/°F ≤ 0.020 %/°C [1] Base Strain Sensitivity .001 g/µε .0098 (m/s²)/µε [1] Electrical Excitation Voltage 21 to 30 VDC 21 to 30 VDC
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000-RFX. N-Type PCB Through Hole Right Angle Jack 50 Ohm Short Legs 172234. N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm 172345. N-Type Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 082-B0202-2218.
N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000-RFX. N-Type Panel Mount Jack 4-Hole Flange Slot 50 Ohm 0.020 172121-10. N-Type Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm 172195. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.