Search Results for 49000
Model 350B44 ICP® Triaxial shock accelerometer, 1.0 mV/g, 5k g ... - PCB
Model Number 350B44 TRIAXIAL ICP® ACCELEROMETER Revision: B ECN #: 51341 Performance ENGLISH SI Sensitivity(± 30 %) 1.0 mV/g .1 mV/(m/s²) Measurement Range ± 5,000 g pk ± 49,000 m/s² pk
Model TLD339A37 UHT-12™ shear triaxial ICP® accelerometer, 100 ... - PCB
Overload Limit(Shock) ± 5,000 g pk ± 49,000 m/s² pk Temperature Range(Operating) -65 to 356 °F -54 to 180 °C Temperature Response See Graph See Graph [1] Temperature Coefficient of Sensitivity ≤ 0.011 %/°F ≤ 0.020 %/°C [1] Base Strain Sensitivity .001 g/µε .0098 (m/s²)/µε [1] Electrical Excitation Voltage 21 to 30 VDC 21 to 30 VDC
Model TLD356M132 | PCB Piezotronics
Model TLD356M132:Low Outgassing, Triaxial, high sensitivity, ceramic shear ICP® accel., 500 mV/g, 0.5 to 3k Hz, titanium hsg, 4-pin conn.
Model TLD339A36 Quartz shear triaxial ICP® accelerometer, 10 mV ... - PCB
Overload Limit(Shock) ± 5,000 g pk ± 49,000 m/s² pk Temperature Range(Operating) -65 to 325 °F -54 to 163 °C Temperature Response See Graph See Graph [1] Temperature Coefficient of Sensitivity -.03 %/°F -.06 %/°C [1] Base Strain Sensitivity .001 g/µε .0098 (m/s²)/µε [1] Electrical Excitation Voltage 21 to 30 VDC 21 to 30 VDC
N-Type Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 ...
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000. N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 082-5370. UG-21D/U N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm 082-202. N-Type Panel Mount 4-Hole Flange Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 172173.
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Created Date: 11/30/2000 10:49:11 AM
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm ...
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000. N-Type Straight Plug RG-58 RG-141 Times LMR-195 50 Ohm Black Plating 082-6412-BC. N-Type Straight Jack Bulkhead Blunt Post 50 Ohm 172341. N-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 082-6034.
N-Type Panel Mount Plug 4 Hole Round Post 50 Ohm 0.433 Post 0.358 PTFE
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000-RFX. N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 172385. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 ...
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000-RFX N-Type Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm 172138 N-Type Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 172236-10
PCB Piezotronics | Measure vibration, pressure, force, and more
49,000 m/s2 pk -54 to +85 oc See Graph 2 sec 0.3 sec 18 to 28 VDC 2 to 20 mA <100 ohm 8 to 12 VDC 2246 (um/sec2)NHz 598 (um/sec2)/ÅHz 294 (um/sec2)NHz 9.1 mm x 6.6 mm 2.2 gm Adhesive/Solder Ceramic Shear Stainless Steel Welded Hermetic Header Pins Bottom Signal / Power
N-Type Straight Clamp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000. N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 172142-11. N-Type Panel Mount Jack 4-Hole Flange 50 Ohm 172229-11. N-Type Panel Mount Plug 4 Hole Round Post 50 Ohm 0.433 Post 0.358 PTFE 082-6713-433358.
Model 66333PNZ1 VOLTAGE OUTPUT TO-8 ACCELEROMETER Installation and ...
Overload Limit(Shock) 5,000 g pk 49,000 m/s² pk Temperature Range(Operating) -65 to 185 °F -54 to 85 °C Temperature Response See Graph See Graph [6] Electrical Settling Time(within 1% of bias) < 3 sec < 3 sec [6] Discharge Time Constant ≥ 0.4 sec ≥ 0.4 sec Excitation Voltage 3 to 12 VDC 3 to 12 VDC Output Impedance < 100 Ohm < 100 Ohm
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000-SRFX. N-Type Panel Mount Jack 4-Hole Flange Slot 50 Ohm 0.028 172121-11. N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm 172102NEX. N-Type PCB Surface Mount Right Angle Jack Bulkhead 50 Ohm 172339.
N-Type Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm IP67
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000-RFX. N-Type Straight Clamp Plug 1/2-inch Helical Corrugated 50 Ohm 172FPH4. N-Type PCB Through Hole Straight Jack Bulkhead 50 Ohm 172243. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-10.
Model 350B44/NC ICP® Triaxial shock accelerometer, 1.0 mV/g, 5k ... - PCB
Model Number 350B44 TRIAXIAL ICP® ACCELEROMETER Revision: B ECN #: 51341 Performance ENGLISH SI Sensitivity(± 30 %) 1.0 mV/g .1 mV/(m/s²) Measurement Range ± 5,000 g pk ± 49,000 m/s² pk
Model M350A14 Shock, quartz-shear, ICP® accel., 1 mV/g, 5k g ... - PCB
Model Number 350A14 ICP® SHOCK ACCELEROMETER Revision: M ECN #: 54444 Performance ENGLISH SI Sensitivity(± 15 %) 1.0 mV/g 0.102 mV/(m/s²) Measurement Range ± 5,000 g pk ± 49,000 m/s² pk
N-Type Straight Clamp Jack RG-401 0.250-inch Conformable Times Tflex ...
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000. N-Type Panel Mount Plug 4-Hole Flange RG-405 0.086-inch Conformable 50 Ohm 172305. N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm 082-5373. N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 172260-11.
N-Type Straight Jack RG-55 RG-142 RG-23 Bulkhead IP67 50 Ohm
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000-SRFX. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-32. N-Type PCB Through Hole Right Angle Jack Bulkhead 50 Ohm 172234-12. N-Type Straight Clamp Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 082-5955-RFX.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm