Search Results for 49000
ICP® SHOCK ACCELEROMETER - pcb.com
Measurement Range ± 5,000 g pk ± 49,000 m/s² pk Frequency Range(± 1 dB) 0.4 to 10,000 Hz 0.4 to 10,000 Hz Frequency Range(- 3 dB) 0.2 to 25,000 Hz 0.2 to 25,000 Hz [1] Electrical Filter Corner Frequency(- 3 dB) 17 kHz 17 kHz [2][3] Mechanical Filter Resonant Frequency 35 kHz 35 kHz [2][4] Resonant Frequency ≥ 100 kHz ≥ 100 kHz
Model JTLD352C34 | PCB Piezotronics
Model JTLD352C34:High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 9k Hz, 10-32 top conn., ground isolated, TEDS 1.0
ICP® PRESSURE SENSOR - pcb.com
Maximum Shock 5,000 g pk 49,000 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive Discharge Time Constant(at room temp) ≥ 1.0 sec ≥ 1.0 sec Excitation Voltage 24 to 30 VDC 24 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance < 100 Ohm < 100 Ohm Output Bias Voltage 10 to 15 VDC 10 to 15 VDC ...
Model M320C52 | PCB Piezotronics
Model M320C52:UHT-12™, ICP® accel., miniature (2 gm), ring-style, low temperature coefficient LTC , 10 mV/g, 1 to 10k Hz, 5-44 side connector
Model M355B04 | PCB Piezotronics
Model M355B04:Ring-style, high sensitivity, ceramic shear ICP® accel., 1000 mV/g, 1 to 10k Hz, 10-32 side conn., through hole mtg with M3x0.5x16mm ins
PCB Piezotronics | Measure vibration, pressure, force, and more
Model Number 333B40 Performance Sensitivity(± 10 0/0) Measurement Range Frequency Range(± 5 0/0) Resonant Frequency Phase Response(± 5 0) Broadband Resolution(l to 10,000 Hz)
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Created Date: 9/11/2000 2:17:22 PM
Model 350C24 ICP® Shock Accelerometer Installation and Operating ... - PCB
Measurement Range ± 5,000 g pk ± 49,000 m/s² pk Frequency Range(± 1 dB) 0.4 to 10,000 Hz 0.4 to 10,000 Hz Frequency Range(- 3 dB) 0.2 to 25,000 Hz 0.2 to 25,000 Hz [1] Electrical Filter Corner Frequency(- 3 dB) 17 kHz 17 kHz [2][3] Mechanical Filter Resonant Frequency 35 kHz 35 kHz [2][4] Resonant Frequency ≥ 100 kHz ≥ 100 kHz
plug | Amphenol Global Search | Amphenol
Downloads. 000-49000-RFX PDF Customer Drawing (Size: 158 kb) 49000-rfx IGS 3D Model (Size: 906 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 49000-RFX: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
UG-603/U N-Type Straight Clamp Plug RG-59 RG-62 50 Ohm
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000. N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 172142. UG-21D/U N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm 082-202. N-Type Panel Mount Jack 4-Hole Flange Female Contact 50 Ohm0.018 Terminal Flush 172299-11.
CHARGE OUTPUT PRESSURE SENSOR - pcb.com
Maximum Vibration 5,000 g pk 49,000 m/s² pk Maximum Shock 10,000 g pk 98,000 m/s² pk Electrical Output Polarity(Positive Pressure) Negative Negative Capacitance 66 pF 66 pF [2] Insulation Resistance(Room Temp.) ≥ 1.0 Tohm ≥ 1.0 Tohm Insulation Resistance(662°F/350°C) ≥ 1.0 MOhm ≥ 1.0 MOhm Physical Sensing Element UHT-12™ UHT-12™
Model TLD339A36 Quartz shear triaxial ICP® accelerometer, 10 mV ... - PCB
Overload Limit(Shock) ± 5,000 g pk ± 49,000 m/s² pk Temperature Range(Operating) -65 to 325 °F -54 to 163 °C Temperature Response See Graph See Graph [1] Temperature Coefficient of Sensitivity -.03 %/°F -.06 %/°C [1] Base Strain Sensitivity .001 g/µε .0098 (m/s²)/µε [1] Electrical Excitation Voltage 21 to 30 VDC 21 to 30 VDC
Model 350B44 ICP® Triaxial shock accelerometer, 1.0 mV/g, 5k g ... - PCB
Model Number 350B44 TRIAXIAL ICP® ACCELEROMETER Revision: B ECN #: 51341 Performance ENGLISH SI Sensitivity(± 30 %) 1.0 mV/g .1 mV/(m/s²) Measurement Range ± 5,000 g pk ± 49,000 m/s² pk
acs | Amphenol Global Search | Amphenol
Model Number 356A03 TRIAXIAL ICP® ACCELEROMETER Revision: J ECN #: 53458 Performance ENGLISH SI Sensitivity(± 20 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4,905 m/s² pk
Model 66212ANZ1 | PCB Piezotronics
49000 m/s² pk: Temperature Range (Operating)-65 to +185 °F-54 to +85 °C: Temperature Response: See Graph : See Graph [4] Electrical: Settling Time (within 1% of bias) ≤2 sec: ≤2 sec: Discharge Time Constant: 0.3 sec: 0.3 sec: Excitation Voltage: 18 to 28 VDC: 18 to 28 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output ...
Model 320C52 ICP® Accelerometer Installation and Operating Manual - PCB
Overload Limit ± 5,000 g pk ± 49,000 m/s² pk Temperature Range(Operating) -100 to 325 °F -73 to 163 °C Temperature Coefficient of Sensitivity ≤ 0.005 %/°F ≤ 0.009 %/°C Temperature Response See Graph See Graph [2] Base Strain Sensitivity ≤ .02 g/µε ≤ .196 (m/s²)/µε [2] Electrical Excitation Voltage 19 to 30 VDC 19 to 30 VDC
acs | Amphenol Global Search | Amphenol
Model Number TLD339A36 TRIAXIAL ICP® ACCELEROMETER Revision: B ECN #: 52366 Performance ENGLISH SI Sensitivity(± 10 %) 10 mV/g 1.0 mV/(m/s²) Measurement Range ± 500 g pk ± 4,900 m/s² pk
ICP® PRESSURE SENSOR - PCB
Maximum Shock 5,000 g pk 49,000 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive Discharge Time Constant(at room temp) > 1.0 sec > 1.0 sec Excitation Voltage 22 to 30 VDC 22 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance < 100 Ohm < 100 Ohm
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-17. N-Type Straight Clamp Jack 1/2-inch Helical Corrugated 50 Ohm 082-5946. N-Type Straight Crimp Plug 1-5/8-inch Annular Corrugated 50 Ohm 172259.
acs | Amphenol Global Search | Amphenol
OPTIONAL ACCESSORIES 079A06 – 1/2" microphone windscreen 079A11 – 1/2" microphone holder 079A15 – ripod microphone stand with boom armt