Search Results for 49000
CHARGE OUTPUT PRESSURE SENSOR - PCB
Maximum Vibration 5,000 g pk 49,000 m/s² pk Maximum Shock 10,000 g pk 98,000 m/s² pk Electrical Output Polarity(Positive Pressure) Negative Negative Capacitance 24 pF 24 pF [2] Insulation Resistance(at room temp) ≥ 1012 Ohm ≥ 1012 Ohm Insulation Resistance(500°F/260°C) ≥ 109 Ohm ≥ 109 Ohm Physical Sensing Element Quartz Quartz
N-Type Straight Clamp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000. N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 172142-11. N-Type Panel Mount Jack 4-Hole Flange 50 Ohm 172229-11. N-Type Panel Mount Plug 4 Hole Round Post 50 Ohm 0.433 Post 0.358 PTFE 082-6713-433358.
N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000-RFX. N-Type Straight Crimp Plug Times LMR-600 Optimized 50 Ohm 172206-10. N-Type Straight Clamp Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm 082-6337.
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Created Date: 11/30/2000 10:49:11 AM
Model 350C04 ICP® Shock Accelerometer Installation and Operating ... - PCB
Measurement Range ± 5,000 g pk ± 49,000 m/s² pk Frequency Range(± 1 dB) 0.4 to 10,000 Hz 0.4 to 10,000 Hz Frequency Range(- 3 dB) 0.2 to 25,000 Hz 0.2 to 25,000 Hz [1] Electrical Filter Corner Frequency(- 3 dB) 17 kHz 17 kHz [2][3] Mechanical Filter Resonant Frequency 35 kHz 35 kHz [2][4] Resonant Frequency ≥ 100 kHz ≥ 100 kHz
Model M350C24 Shock, ceramic shear, ICP® accel, 1.0 mV/g, 5k g ... - PCB
Model M350C24 Shock, ceramic shear, ICP® accel, 1.0 mV/g, 5k g range, 10-ft integral cable Installation and Operating Manual For assistance with the operation of this product,
N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000-RFX. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117. N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm 082-4332. N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 172118-12.
Repair and Maintenance Returning Equipment Contact Information Safety ...
Overload Limit(Shock) ± 5,000 g pk ± 49,000 m/s² pk Temperature Range(Operating) -65 to +250 °F -54 to +121 °C Temperature Response See Graph See Graph [1] Base Strain Sensitivity 0.01 g/µε 0.1 (m/s²)/µε [1] Electrical Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000-SRFX. N-Type Panel Mount Jack 4-Hole Flange Slot 50 Ohm 0.028 172121-11. N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm 172102NEX. N-Type PCB Surface Mount Right Angle Jack Bulkhead 50 Ohm 172339.
N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm IP67 ...
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000. N-Type Panel Mount Jack 4-Hole Flange 50 Ohm 172229-11. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172326. N-Type Panel Mount Jack 4-Hole Flange 50 Ohm 0.700 Post 172224-12. N-Type Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 172180.
Configuring Positioning Signal Settings - Marport
Go to Positioning page and click in Chirp.; You can choose between three levels of precision. The higher the precision, the larger chirp signal bandwidth will be used.
N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold
N-Type Straight Clamp Jack RG-401 0.250-inch Conformable Times Tflex ...
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000. N-Type Panel Mount Plug 4-Hole Flange RG-405 0.086-inch Conformable 50 Ohm 172305. N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm 082-5373. N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 172260-11.
Model TLD339A34 - PCB
Model TLD339A34 - PCB
N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000. N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm 082-3218. N-Type PCB Through Hole Right Angle Jack Bulkhead 50 Ohm 172363. M39012/01-0501 N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved 082-4425.
N-Type Straight Clamp Plug 1/2-inch Helical Corrugated 50 Ohm
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000. N-Type Straight Jack Bulkhead Blunt Post 50 Ohm 172255-12. N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm 082-6644. N-Type Straight Plug LMR-200 50 Ohm 172214NEX.
N-Type PCB Through Hole Straight Jack Bulkhead 50 Ohm
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000-RFX. N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 000-34025-536C. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
Model TLD356M132 Low Outgassing, Triaxial, high sensitivity, ceramic ...
Overload Limit(Shock) ± 5000 g pk ± 49,000 m/s² pk Temperature Range(Operating) -65 to +176 °F -54 to +80 °C Temperature Response See Graph See Graph Base Strain Sensitivity 0.001 g/µε 0.01 (m/s²)/µε [1] Electrical Excitation Voltage 18 to 30 VDC 18 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA
acs | Amphenol Global Search | Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
Model 352C33 | PCB Piezotronics (de)
Model 352C33:Platinum Stock Products; High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 10k Hz, 10-32 side conn. (de)