Search Results for 4mm cable connector
High Speed Connectors | Products - Amphenol
Evolution 2.0 series connectors are designed, optimized and qualified to data rates in excess of 32Gb/s making these connectors the fastest VITA 46.30 connectors in the world. ... With designs supporting pitches down to 0.4mm and speeds up to 40GHz, the SK series sockets are being used in cutting-edge BGA, LGA, and other small form factor IC ...
Ultraminiature Product Series Cutsheet 040621 - Amphenol RF
Ultraminiature Connectors AMC Cable Assemblies Part Number A-1JB A-4JA A-2JA Description AMC Straight PCB Jack, Surface Mount AMC4 Straight PCB Jack, Surface Mount AMMC Straight PCB Jack, Surface Mount PCB Footprint 3 mm x 3 mm 2 mm x 2 mm 2 mm x 2 mm Mated Height 2.5 mm 1.4 mm 1.4 mm Series A-1PA = AMC Connector Series Connector Orientation ...
HSD (High Speed Data) Connector System - Amphenol
HSD connector system is a fully shielded interconnect system that can be used with shielded twisted quad cables. It is a high-performance digital system for low-voltage differential signals which prevents interference from crosstalk and external sources. HSD connector system is a fully shielded interconnect system that can be used with shielded ...
Armored RF Cable Assemblies - SV Microwave
Armored bend radius prevents accidental overbend of RF cable; Fully armored and partially armored options available; Withstands pull force up to 45 lbf; Fits all standard connector series including SMA, 2.92 mm, 2.4 mm, 1.85 mm, ZMA, Type N and TNC
HIGH-TEMPERATURE CABLE APPLICATIONS - TPC Wire
Thermo-Trex® 500-Plus Silicone Cable. Thermo-Trex® 500-Plus Silicone Cable is a high-temperature cable for power and control applications that can withstand a maximum conductor temperature of 200°C / 392°F. This flexible control and instrumentation cable features a chemical-resistant silicone jacket and is a low smoke zero halogen (LSZH ...
Broadband | Markets - Amphenol
Amphenol is a world leader in broadband communication products for cable, satellite and telecommunications video and data networks, with industry-leading engineering, design and manufacturing expertise. ... The AMMC (Amphenol Micro-Miniature Coaxial) connector series is a low profile (1.4 mm of the board) series with an extremely small board ...
HIGH VOLTAGE INTERCONNECT
%PDF-1.6 %âãÏÓ 643 0 obj > endobj 661 0 obj >/Filter/FlateDecode/ID[8636F8B11E1947A19C9AD3AB87BB2053>42BA126A45813444AF2BBF73A99877FD>]/Index[643 32]/Info 642 0 R ...
Storage and Server IO | Cool Edge | Card Edge Connectors | Memory ...
HIGH SPEED FINE PITCH FLOATING BOARD-TO-BOARD CONNECTORS This fine pitch 0.40mm 4mm stacked height 80pos floating board-to-board connectors are suitable... VIEW PRODUCT MEZZOSTAK ® 0.50mm Pitch 5.2mm Stacked Height
M83522 | MIL ST Connectors | Fiber Optic Connector
The M83522 connector features a higher spring force than commercial ST connectors. Can be used for deployable outdoor on harsh environment.
Minitek® 2.00mm | FCI Basics | Space-saving Board to Board Connectors ...
Minitek® from FCI Basics offers board to board and wire/cable to board connectors in 2.00mm pitch. . Its 2mm spacing allows up to 38% space saving compared to traditional modular systems.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Dsub Connectors and Cables. The D-sub connector interface is popular for input-output applications in Telecommunications, Data centers, Consumer, Industrial, Military, Instrumentation, and Medical markets. Trending. 112G High Speed Solutions; 224G High-Speed Solutions;
MMCX Connectors - Amphenol RF
The MMCX (Micro-Miniature Coaxial) connector series is a micro-miniature version of the MCX. It is a 50 ohm impedance interface with broadband capability of DC to 6 GHz and secure, fast and easy snap-on/snap-off coupling.
Model PB Cable Connector Installation and Operating Manual - PCB
Cable Connector Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 ... Size (OD x Length x Height) 0.75 in x 1.63 in x 1.50 in 19.1 mm x 41.4 mm x 38.1 mm Weight 0.65 oz 18.4 gm All specifications are at room temperature unless otherwise specified. ...
Minitek® Pwr 4.2 | Wire To Board Connectors | Amphenol
Minitek® Pwr 4.2mm is a flexible and comprehensive solution designed for power application with current rating up to 9A per circuit. It is available in 2 to 24 circuits for dual row and 3 to 5 circuits for single row.
Cable Assemblies | Products - Amphenol
Amphenol's RCx is a low-cost passive copper connector and cable system, specifically designed for intra-rack connectivity of 25Gb, 50Gb, and 100Gb Ethernet. It is designed to address multiple high-speed high-performance hardware needs. ... These test cable assemblies are available with male SMA, 2.92mm, 2.4mm or 1.85mm connector series.
Twinax Connectors - Amphenol RF
Check product specs & datasheets for a wide selection of Twinax Connectors at Amphenol RF online. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... Twinax connectors are used with 78 and 95 ohm conductor cables and operate from 0 to 200 MHz. Due to the improved shielding ...
4-20 mA 2-Pin MIL Connector | PCB Piezotronics
Measurement Range: 0.0 to 25.4 mm/s rms; Output: 4-20 mA; Output: 4-20 mA; Frequency Range: (±10%)600 to 60000 cpm; Frequency Range: (±10%)10 to 1 kHz; Sensing Element: Ceramic; ... Cables and Connectors. Poly Jacket Cables. PTFE Jacket Cables. Armored Cables. High Temp Cables. Cryo Cables. 2-Socket Connectors. 3-Socket Connectors. 4-Socket ...
PCIe Connectors | Card Edge - Amphenol CS
Peripheral Component Interconnect Express (PCIe ®) is the most common standard for high speed interface that connects various server and storage components with the motherboard.Amphenol has an array of Card Edge connectors supporting PCI Express ® Gen 3, Gen 4, Gen 5 and Gen 6 standards along with PCIe ® M.2 Connectors which provide high performance and differential signaling in low profiles.
F-Type Connectors - Amphenol RF
Primary applications of the F-Type connectors are for cable television (CATV), set top boxes and cable modems. Amphenol RF’s F-Type is a 75 ohm product designed for a wide range of coaxial cable with 0.022-0.042 in. diameter center conductors, and complies with a 3/8-32 thread specification.
CABLE ASSEMBLIES - Amphenol PCD
Fiber Optic Cable Assemblies: Connectors include: ARINC801, CF38999, EN4165, NGCON & ARINC 600 Inflight Entertainment (IFE) and Commercial/Military ... 2.4mm, SMP, SMPM & SMPS • Low solder wicking and high flexibility allows for tight bends behind the cable ferrule