Search Results for 4phi connector dimmensions
data analyst | Amphenol Global Search | Amphenol
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness. ... ALL DIMENSIONS ARE ...
PL5-01116.gif | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
2M805 - 2M Micro Miniature - Amphenol Socapex
The 2M805 connector is a micro-miniature circular connector that features the Tri-Start fast coupling mechanism, which allows for quick and easy mating and unmating. It offers more than 45 contact arrangements, ranging from 1 to 85 contacts, making it suitable for a wide range of applications. The connector also provides excellent EMI shielding, ensuring reliable data transmission in noisy ...
Heavy Truck - ssi-sensors.com
SSI Technologies, LLC’s line of Acu-Trac™ Sensors monitors and processes liquid levels in real time for heavy truck applications. A wide range of messaging formats are available to meet your specific needs. Our TULC sensor provides accurate and reliable measurements of the level, temperature, and concentration for SCR DEF tanks that meet legislated mandates for cleaner diesel emissions.
REVISION HISTORY PRODUCT DATA DRAWING - svmicrowave.com
1. slots not to be utilized as mouseholes. connector is for stripline use only. 2. for recommended footprint for your specific pcb, contact sv microwave sales department (sales@svmicro.com, 561-840-1800). date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are ...
Model 3741F1210G | PCB Piezotronics
Model 3741F1210G:Differential VC MEMS accelerometer, 270 mV/g, 10 g, 10 ft integral cable, pigtail termination.
7586780 Catalog - amphenol-antennas.com
7586780 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical | 0° REV091411 www.amphenol-jaybeam.com 1 of 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions.
c10-679572-021 | Amphenol Global Search | Amphenol
C10-752508-Z2P - Amphenol Search Results for c10. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. ... c10-780968-1102 ...
Server & Storage Connectors | Amphenol
Amphenol has a wide range of storage connectors to support industry-standard interfaces. We offer micro SATA connectors for solid state drives, high speed eSATA connectors, and also an array of other flexible interconnect designs.
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
MTC-HD – High Density MT Ferrules with 6 Insert Arrangements
The next generation of circular connectors with high-density MT ferrules is here: introducing the MTC-HD. Increasing the density for rugged environments including military aerospace, commercial aircraft, ground-based radar, or industrial applications. ... This means at 25Gbps per channel in the largest shell size can support a throughput of up ...
AT06-3S-SR02BLK 3-Way Plug Female Connector with Strain Relief Endcap ...
AT06-3S-SR02BLK 3-Way Plug Female Connector with Strain Relief Endcap, and Reduced Seal, Black. Comparable to PNs# DT06-3S-CE12, 934452501-3-Way Plug Call Us 1-800-394-7732
107311 | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
CUSTOMER OUTLINE DRAWING - amphenolrf.com
size smp-mssb-pct-nm rev amphenol rf s.vo l.qin 21-oct-20 see notes material sheet no. 2 of scale: 15.0:1.0 smp jack, pin contact pcb receptacle smooth bore non-magnetic ... to signify non-magnetic connectors scale 4.000 recommended pcb pad layout customer outline drawing all other sheets are for internal use only.
SATA (Serial ATA) Connectors - Amphenol CS
wwwaenoliccco Disclaimer Please note tat te aove inoration is sect to cane itot notice TECHNICAL INFORMATION SATA (Serial ATA) Connectors MATERIAL § Contact Base Metal: Copper alloy § Contact Area Finish: Gold over nickel § Solder Area Finish: Tin over nickel § Retainer Clip Base Metal: Copper alloy § Retainer Finish: Tin over nickel § Housing: High temperature thermoplastic
Model 353B16 | PCB Piezotronics
Model 353B16:High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 10k Hz, 5-44 top conn.
NM-LCF78-D01 - N Male Connector - RFS Technologies an Amphenol Company
The N connector meets all technical requirements and covers high frequencies as well as legacy applications. Sealing against outer conductor and jacket by means of O-Ring and 360° compression fit. ... Cable Size: 7/8: Cable Type: Foam Dielectric: Model Series: LCF78-50 Series, RCF78-50 Series: Connector Interface: N: Connector Type: OMNI FIT ...
Amphenol Socapex's product lineup | Connectors & interconnect solutions ...
Whether you require power, signal, or data transmission, Socapex connectors ensure secure and efficient connections in even the most demanding environments. In addition to connectors, Amphenol Socapex offers an extensive range of complementary products, including cable assemblies, backshells, contacts, and accessories.
Amphenol Technology (Zhuhai) Co., Ltd
Amphenol Technology (Zhuhai) Co., Ltd Page 1 of 1 Product RoHS and REACH Compliance Statement Jun, 20th, 2019 Dear Customer, In response to your compliance status inquiry regarding the following PN(s), Amphenol Technology