Search Results for 4phi connector dimmensions
OAL - svmicrowave.com
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7015-1000-1001 www.svmicrowave.com title ...
8-Port Antenna
Connector 1-2 3-4 5-6 7-8 Polarization XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° Electrical Downtilt 0-10° 0-12° 0-12° 0-10° Dimensions 2696 x 305 x 162 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational ...
Features - Amphenol Antenna Solutions
Connector Type (6x) 7/16-DIN FEMALE CONNECTORS Dimensions 1906 x 305 x 180 mm (75.0 x 12.0 x 7.1 in) • Ultra wide-band, AWS-3 Ready ... Do not install the antenna with the connectors facing upwards. MOUNTING KITS The default mounting kit is included in the price of the antenna. Any other mounting kits are optional and must be ordered separately.
Model 601A01 | PCB Piezotronics
Model 601A01:Platinum Stock Products; Low-noise, industrial, ceramic shear ICP® accel, 100 mV/g, 0.27 to 8k Hz, top exit, 2-pin conn., single point IS
3102a-20-15s | Amphenol Global Search | Amphenol
3102A-20-15S | Amphenol Global Search | Amphenol The New Circular Connector Standard. Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 2M805 ...
TN-17 Accelerometer Selection Considerations - PCB
cannot differentiate between the two. Cable connectors are commonly Microdot® 10-32 coaxial. Cable and connector selection are limited. Size vs Sensitivity-Size, sensitivity, and frequency response of PE accelerometers are all directly interrelated. The larger the accelerometer, the higher the sensitivity, but lower the frequency response, and ...
111 | Amphenol Global Search | Amphenol
C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version (Solder) ...
107423-01 | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
MIL-DTL-26482 Series I Hermetic | Cryo-Seal Hermetic Connector Series ...
Coming in at half the size of a standard connector, the 26842 Hermetic features quick-disconnect bayonet coupling for rapid mating and unmating. These connectors come in several shell sizes, contact sizes, and mounting styles, and can operate in a temperature range of -67 °F (-55 °C) to 257 °F (125 °C).
Model 1381-02A | PCB Piezotronics
Model 1381-02A:Rod End Load Cell, 10k lbf (44.5 kN) rated capacity, 50% static overload protection, 1-14 male & female thread, steel construction
DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
HIGH DENSITY / HIGH SPEED / DUAL-BEAM CONTACT / USCAR-2 COMPLIANT BOARD-TO-BOARD CONNECTOR. Amphenol FCI Basics DensiStak™ connector is designed with its 11 rows 1000+ high density pin count, high speed up to PCIe ® Gen 4 with 16Gb/s. Reliable dual-beam contact system, compact size with pitch 0.80mm x 1.25mm, USCAR-2 compliant, and optional shields.
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Size (Length x Width x Height) 0.76 in x 1.03 in x 0.66 in 19.3 mm x 26.2 mm x 16.8 mm Weight 0.92 oz 26.1 gm [2] Accelerometer, Excluding Cable 0.30 oz/ft 27.6 gm/m [2] Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Type 037 10-cond Shielded 037 10-cond Shielded Mounting Thread Through Hole ...
Amphenol Assembletech
Compact size suitable for very thin platforms: pitch 0.5mm, max 24pin Support TBT3 signal Speed up to 40Gbps through two lanes Support 5A max. current and 100W power Support data signal , Video/Audio signal and power transmission Symmetrical design for either direction plug-able Product Applications Game Console Stream Media Player Smart Phone ...
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Size (Length x Width x Height) 0.76 in x 1.03 in x 0.66 in 19.3 mm x 26.2 mm x 16.8 mm Weight 0.92 oz 26.1 gm [2] Accelerometer, Excluding Cable 0.30 oz/ft 27.6 gm/m [2] Electrical Connector 8-Pin 8-Pin Electrical Connection Position Side Side Cable Type 037 10-cond Shielded 037 10-cond Shielded Mounting Thread Through Hole Through Hole [7]
Circular Medical Cable Connector | Pulse-Lok Connector 320987
Shop our Medical Connector 320987. Skip to main content Search. Search. Connect With Us. The Amphenol Alden Difference. Amphenol Alden Operations; Collaborative Engineering; Medical Interconnect Manufacturing; Quality Assurance ... Housing Size. 0.500" Latch Mechanism. Pulse-Lok.
AT04-12PA-SR2GY 12-Way Receptacle Male Connector with Strain Relief ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AT04-12PA-SR2GY 12-Way Receptacle Male Connector with Strain Relief .053-.120 Reduced Seal, A Position Key.
107197-25 | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
MA7CAP1700-S2-KIT 17 position straight plug connector kit, - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MA7CAP1700-S2-KIT 17 position straight plug connector kit, threaded, P type, counter-clockwise insert, 7.5-11.0mm cord grip, male contacts included- R
DDR5 Memory Module Sockets (SMT) - Amphenol
Vertical DDR5 DIMM sockets from Amphenol provide 288 contacts on 0.85mm pitch and are designed to accept DDR5 memory modules that conform to JEDEC MO-329. The sockets facilitate convenient memory expansion in servers, workstations, desktop PCs, and em
at04-12pa-pm05 | Amphenol Global Search | Amphenol
AT04-6P-PM11 6 Position Receptacle, Pin, Panel Mount, Self-T ... AT04-08PA-SRGRY 8-Way Receptacle Male Connector with Strain Relief Endcap, Standard Seal, Position A. Comparable to PNs# DT04-08PA-E008, 934445612 REQUEST A QUOTE AT06-08SA-EC01 8-Way Plug, Female Connector with A Position Key and End Cap. ... b at04-12pa-pm05 a1 1 1 jarry 09sep15 ...