Search Results for 5 pin
Model 356M208/NC | PCB Piezotronics
Low outgassing triaxial accelerometer, lightweight (1.0 gm) miniature, ceramic shear ICP® accel., 5 mV/g, 0.25" cube, low outgas, 5 ft. integral cable to 4-pin jack Model CA, no mating cable supplied. This accelerometer features low out-gassing construction that is ideal for use in thermal vacuum chambers for environmental testing.
B A5 - Amphenol Sine
3.5 MOISTURE RESISTANCE: IP68(1M OF WATER FOR A PERIOD OF 24 HOURS, MATED CONDITION) IP69K(MATED CONDITION) 3.6 MATING CYCLE DURABILITY: 100 CYCLES 3.7 RoHS COMPLIANT ... AT60-16-0122 Male Contact - Pin, Nickel-plated 16 16-18 Stamped & Formed AT62-16-0122 Female Contact - Socket, Nickel-plated 16 16-18 Stamped & Formed ...
R-VPX - Amphenol Socapex
+ Pin-Less backplane connector family + Supports .8 inch card slot pitches + Up to 140 signals per inch + Contact current rating1.5 Amps + Can be combined with high power modules, RF Modules (VITA 67) and Optical modules (VITA 66) MATERIALS + Contacts: High performance copper alloy, available plated with 50 ...
Model 356A32/NC Platinum Stock Products; Triaxial, mini (5 gm ... - PCB
Platinum Stock Products; Triaxial, mini (5 gm) high sensitivity, ICP® accel., 100 mV/g, 1 Hz to 4k Hz, titanium hsg, no mating cable supplied, mini 4-pin conn Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001
Rectangular Connectors | Products - Amphenol
Amphenol Sine Systems' A Series™ Family of sealed heavy-duty, multi-pin plastic and metal connectors includes a wide range of products serving many industries. A cost-effective solution for use with Heavy Equipment, Agricultural, Automotive, Military, Alternate Energy, and other demanding interconnect architectures.
TRIAXIAL ICP® ACCELEROMETER - PCB
Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Thread 5-40 Female 5-40 Female Mounting Torque 4 to 5 in-lb 45 to 56 N-cm [4] All specifications are at room temperature unless otherwise specified.
CABLE ASSEMBLY INSTRUCTIONS - amphenolrf.com
STEP 3. Insert inner conductor into the CONTACT PIN and solder on the cable. Then slide the FERRULE onto cable. STEP 4. Insert the MAIN BODY into braid and dielectric. STEP 5. Slide the FERRULE over braid, crimp it with the crimp tool as shown. MHD,CAI.f 11/27/01 5:45 PM Page 196
Amphenol
thread nut into rear of outer pin contact. 2. Tighten nut until metal to metal bottoming is achieved between retainer shoulder and outer pin contact. Torque on nut shall be 30–36 inch ounces. DO NOT allow the cable to rotate while tightening the nut. 21-033592-021 Contact, Pin, Coaxial Type LJT-R, TV-R (MIL-DTL-38999 Series I & III)
Cable Assemblies - SV Microwave
SV Microwave introduces state-of-the-art cable assemblies with conformable, flexible, and VITA options. With over 50 years of expertise, our cable assemblies ensure excellent electrical performance from DC to 67 GHz.
AHDP04-24-18PR-WTA 18 Position Receptacle, Pin, Shell Size - Amphenol Sine
AHDP04-24-18PR-WTA 18 Position Receptacle, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP24-24-18PE-L024 Call Us 1-800-394-7732
7.5~11.0 mm - Amphenol Sine
4 5 3 2 1 9 1012 11 p 1 12 ma7cap1200-sx sc000035 connector contact, pin, Ø1.0mm, crimp 22~18awg 12 sc000146 contact, pin, Ø1.0mm ,crimp 28~24awg 1 2 3 ma7cap1200-sx xxxx notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton, epdm housing body: zinc die cast, nickel plated
C- B C- - Amphenol Sine
3.5 moisture resistance: ip68 ( im of water for a period of 24 hours, mated condition ); ip69k( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. see sheet 2 for other key arrangements 96.5 81.3 68.6 pin #1 4x r7.3 2x r19.1 pin #40 2x Ø4.06–0.10, deep 16.51 recommended screw: 8-16(m5 x 2.24) thread-forming screw,
High temperature accelerometer - Wilcoxon Sensing Technologies
Sensitivity, ± 5%, 25°C 100 mV/g Acceleration range, VDC > 25 V 80 g peak Amplitude nonlinearity 1% Frequency response: ± 10% ± 3 dB 1.0 - 5,000 Hz 0.5 - 10,000 Hz ... Output connector 2 pin, MIL-5015 style Recommended cabling J9F / J9T2A Connections Function Connector pin power/signal A common B ground shell 99197 Rev.B4 06/21 1/4-28
4-20 mA TRANSMITTERS - PCB
2-pin MIL. Weight: 5.36 oz. 152 g: Accessories. Model 081A41: Mounting stud, 1/4-28 x 0.56” ...
Best-selling dual-function moisture meter - Protimeter
This versatile pin and non-invasive moisture meter is ergonomically designed for easy, one-handed operation to measure moisture in buildings, and other related structures, both on and below the surface. ... Deep Wall Probes 5" (127mm) Quick Start Guide : INS003: Wood Calibration Chart : BLD5020: Deep Wall Probes 9" (240mm) BLD5000: Standard ...
HC1500-XX-X00 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Connectors | Products - Amphenol
Aptera's™ pin assignments are not predetermined, providing more flexibility when it comes to PCB routing design. ... Flat terminal size range from 0.5 / 0.64 / 1.2 / 1.5 / 2.8 / 4.8 / 6.3 / 9.5 mm. Amphenol Automotive Connection Systems AXOS The Amphenol AXOS fiber optic expanded beam is a miniature, hermaphroditic, and cost-effective ...
B A1 - Amphenol Sine
47pos, receptacle, pin, size 24, rd seal, bra, duramate ahdp b a1 none 11 Ø43.08±0.12 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm tommy 110°ref 110°ref main polarizing keyway 1 11/16-18 unef thread 40.1 12.8 size 20 contacts (42 places) 6 size 16 contacts (5 places) 6 2.6 47.6
Model 655A91 4 to 20 mA output, 0.0 to 1.0 in/sec pk, 3.5 to 2.0 ... - PCB
4 to 20 mA output, 0.0 to 1.0 in/sec pk, 3.5 to 2.0 kHz, top exit, 4 pin, M12 Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 800-959-4464 ... Figure 5– direct adhesive mounting . PAGE 8 Standard Stud Mount Procedure .
Model VO625B01 | PCB Piezotronics
Model VO625B01:Ring-style, industrial, ceramic shear ICP® accel, 100 mV/ips, 1.5 to 6k Hz, side exit, 2-pin conn., frequency sweep ISO 17025 accredite
Automotive | Markets - Amphenol
The latest generation of the airbag connector is the ABX-5. The integrated ground connection and the integrated Poka Yoke principle for each coding, ensure the best possible safety. ... Pin & Sleeve IEC 60309 UL listed. The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to ...
CUSTOMER DRAWING M - amphenol-sine.com
5 D 4 F E C 7 C B 2 Beutel beinhaltet folgende Einzelteile: Packaging includes following single parts: Buchseneinsatz komplett (Kontakt Pin 5 vormontiert) female insert assembled (contact pin 5 pre-assembled) Endhülse end ferrule Dichtung gasket Klemmkäfig cage clamp Verschraubung cable gland
C:\Users\jhead\Desktop\C-AT04-08PA-PM05-A1.dwg - Amphenol Sine
receptacleat, 8 pin, at series, w/flange, gasket b at04-08pa-pm05 a1 1 1 jarry 09sep15 none of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 ... 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at06-08sa* plug ( * = modifications )
EB300-XX-X0X Series - 5.00mm Spacing - EBY Electro
Centerline Spacing: 5.00mm Spacing (0.197") See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 15 Amps. Wire Range Min / Max: 12-24AWG. MECHANICAL: ... • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB300-XX-X0X.pdf. Contains dimensional drawing, full part number and ...
PL 700RG N SERIES Plastic Shell Auto 27 pole - Amphenol Alden
Pin . Contact Size φ (mm) Max Wire Gauge ... Backshell Withdrawal: 5.0lbs. Min.*** Environmental Operating Temp: -20C to +85C** Moisture Resistance: to IP-67 (mated) Sterilizable: gamma & EtO** Chem. Resistance: common OR cleaning solvents **Dependent on overmold material ***Backshell sold separately
5963308NG.indd - amphenol-antennas.com
Pin 5 / Pin 3 RS485A/B Pin 6 Power Supply Pin 7 DC Return Adjustment Time (full range) 40 seconds, typical (dependent on antenna) Adjustment Cycles ≥ 10,000 Torque Max ≥ 160mN∙m Lightning Protection Rating IEC 61000-4-5 Current Pulse Profi le,8/20 μs 10 Repetitions Min.@ 6kA
ATHD04-1-12P 1 Position Receptacle, Pin, Contact Size 12. C - Amphenol Sine
ATHD04-1-12P-PM11 Single Pole, Receptacle, Pin, Size 12, Flange Mount, Threaded Insert, Black REQUEST A QUOTE ATHD06-1-12S 1 Position Plug, Socket, Contact Size 12.
Amphenol
4.5 MOISTURE RESISTANCE: IP67 ( MATED CONDITION ) 4.6 MATING CYCLE DURABILITY: 100 CYCLES 4.7 RoHS COMPLIANT 5. MATING PART: AT04-08PX* RECEPTACLE ... AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined
B60 50/200kHz, 600W, 12° Tilt, Raymarine, DT - airmar-emea.com
Low-profile bronze housing extends only 5 mm (3/16") outside the hull; No effect on your boat’s running performance; Bronze housing for fiberglass or wood hull; Also available in a stainless steel housing (SS60) for use with all hull materials; ... Mix and Match Series: 5-Pin 600 Watt.
3-WIRE TO-5 ACCELEROMETER - pcb.com
66213PPZ1 3-WIRE TO-5 ACCELEROMETER Revision: B ECN #: 52695 Performance ENGLISH SI Sensitivity(± 20 %) 100 mV/g 10.2 mV/(m/s²) [1][2] Measurement Range ± 20 g ± 200 m/s² [3] ... Electrical Connections(Pin 1) Acceleration Output Acceleration Output
upt-plastic-bayonet-mil-spec-catalog-amphenol-industrial
Amphenol www.amphenol-industrial.com Amphenol Technical Data Rated Current Contact #16 13 Amps Rated Current Contact #12 23 Amps Operating Voltage 250VAC Withstanding Voltage 2000V DC Insulation Resistance 5000 Megohms Min. Operating Temperature-55°~+125° Ingress Protection IP67(Mated) Flammability UL 94 V-0 Durability 500 Cycles 51 39.8
Multi-Trak™ - Amphenol CS
Amphenol introduces the next-generation product - Multi-Trak™. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4 PCIe® Gen 5 and target to meet 64G PAM4 PCIe® Gen 6 and a
Sensor Cables | PCB Piezotronics
6.5 in (16.5 cm) 0.8 in (20 cm) 6.5 in (16.5 cm) – – 6.5 in (16.5 cm) – Cable Bulk Weight: 225 lbs per 1000 ft: 6.25 lb per 1000 ft: 225 lbs per 1000 ft – – 225 lbs per 1000 ft – Center Conductor Style: Stranded, shielded twisted pair: Stranded, coax: Stranded, shielded twisted pair: Stranded, shielded ribbon: Stranded, unshielded ...
Model 354C03 | PCB Piezotronics
Model 354C03:Triaxial, thru-hole mtg, ceramic shear ICP® accel., 100 mV/g, 0.5 to 2k Hz, ground isolated, 4-pin conn.
Temposonics
5 Temposonics® GB-Series Analog Operation Manual 3. Identification 3.1 Order code Temposonics® GB Trademarks and trade names mentioned in this document are those of their respective owners. d Connection type D 3 4 M12 male connector (5 pin) (Note the operating temperature of the connector) D 6 0 M16 male connector (6 pin)
EB500 Series - 5.00mm Spacing - EBY Electro
Maximum number of positions: 24 Centerline Spacing: 5.00mm Spacing (0.197") See DIMENSIONAL DRAWINGS. FEATURE: With Dove Tail. ELECTRICAL: Voltage Rating: 300 VAC Current Rating: 15 Amps Wire Range Min / Max: 14-22AWG MECHANICAL:
Model 356A04 Triaxial, lightweight miniature, ceramic shear ICP ... - PCB
Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 019 4-cond Shielded 019 4-cond Shielded Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
L-2092-K.fm - Amphenol Aerospace
21-33651-18 (PIN) 21-33650-18 (SOCKET) Contact, Pin and Socket, Coaxial, Type LJT-R, JT-R & TV-R, (MIL-C-38999 Series I, II & III) Crimp, Size 12 Installation Instructions See table on reverse side for coaxial cable recommended and crimp ... M17/093-RG178 MH992 (Daniels) 4 K1360 M22520/5-01
Temposonics
5.It is indispensable to ensure that the specified permissible limit values of the sensor for operating voltage, environmental conditions, etc. are met. 6.Check the function of the sensor regularly and provide documentation of the checks. 7.Before applying power, ensure that nobody’s safety is jeopardized by starting machines.
21-33384-21 (PIN) 21-33385-21 (SOCKET) Contact, Pin and Socket, Quadrax ...
Contact, Pin and Socket, Quadrax, Type M38999 Series I & III Special, Size 8 Installation Instructions ... (5) Daniels K709 (M22520/2-37) M22520/5-01 M22520/5-45 (A) 21-33385-21 Quadrax Socket (100 Ohm) Amphenol Amphenol Aerospace 40-60 Delaware Avenue Sidney, New York 13838-1395
B A1 - Amphenol Sine
3.5 MATING CYCLE DURABILITY: 100 CYCLES 3.6 RoHS COMPLIANT 4. MATING PART: AHDP06-24-29S* ( * = SEAL TYPE ) 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. ... AT60-20-0122 Male Contact - Pin, Nickel-plated 20 16-22 Stamped & Formed AT62-20-0122 Female Contact - Socket, Nickel-plated 20 16-22 Stamped & Formed ...
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
SD308 - E09 - S - A - 1 - 000
Insulation Resistance 5 GIGOHM @ 500 VDC Working Voltage 120 VAC D.W.V. 1,000 VAC pin to pin & pin to shell Operating Temperature -67°F to +257°F (-55°C to +125°C) MATERIALS AND PLATINGS ELECTRICAL DATA CLIMATIC DATA SD308 For Sea, Air or Land, these connectors are SEALED! Amphenol’s SD308 Sealed D-Subminiature Connectors
Model EX604B31 | PCB Piezotronics
Model EX604B31:Intrinsically-safe, triaxial ring-style, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 5k Hz, side exit, 4-pin conn., triaxial
Duramate AHDP 24-21 - Amphenol Sine
AHDP02-24-21PN-WTA 21 Positions, Sealed Panel Mount Receptacle, Pin, Shell Size 24, Standard Arrangement, Normal Diameter Seal, Wide Thread Adapter. REQUEST A QUOTE. AHDPM24-BT-BK Size 24 Rubber Boot for DuraMate AHDP (SRA only) & AHDM, PVC, Black. Comparable to PN# HD30-24BT-BK.
SMPM (Size 12) D38999 Pin Contact to MCX Male 12" 75 Ohm Cable Assembly ...
The SMPM (Size 12) D38999 Pin Contact to MCX Male 12" 75 Ohm Cable Assembly for RG-179 Cable 7093-0278 is now in stock at SV Microwave. Place your order! Check Inventory. Register. Log in. ... 3 GHz, ≥ -65 dB 3 - 26.5 GHz : Mechanical Mating Cycles - SB 500
Amphenol
busbar pin receptacle size c cage code 77820 document no. 10-731950-()1() rev. a scale: 2.5 ref. sheet 1 of 1 approvals date rong.wu 2015-05-05 tyler.qiu ran.xiao c&1 third angle projection unless otherwise specified linear dimensions are in: millimeters tolerances: angles= 2 default linear tolerances see table-----dim.& tol.
A3- ADD GOLD VERSION15AUG19ORIONTOMMY - Amphenol Sine
contact, pin, solid, size 16, 22-24 awg bat60-202-16xx-22a3 11 orion li15aug19 orion li15aug19 tommy xie15aug19 none tommy notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16 4. specifications: 4.1 current rating: 13 amps 4.2 contact millivolt drop: 60 millivolt drop @ 5 amp test ...
Model M602D01 Platinum Stock Products; Low profile, industrial ... - PCB
Platinum Stock Products; Low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.5 to 8000 Hz, side exit, 2-pin connector, single point ISO 17025 accredited calibration Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716 ...