Search Results for 5 pin
Telaire DFS Series Automotive PM2.5 In-Cabin Sensor
< 5 sec (operational) 1 minute (maximum accuracy) Operating Conditions:-40°C to 80°C Storage Conditions:-40°C to 85°C Guaranteed Performance Range:-20°C to 60°C Output: Lin bus 2.2 Filtered PM2.5, sensor temp Protection: IP52 Power Supply Requirements: 9V~16VDC Pin Designations: +IGN2 Lin Ground Warranty Terms:
HERMETIC SOLUTIONS - Amphenol Aerospace
Hermetic seals can be supplied in multi-pin preforms or, for high pressure applications (up to 90,000 psi), in individual glass beads. ... • Less than 1 x 10-5 cc of He/sec leak rate • Maintained after temperature cycling, 5 cycles -55 to +125°C • Custom designs available with lower leak rates
radsok | Amphenol Global Search | Amphenol
HPASS Pin Contact, Machined, Screw Tail, Radsok®, Size 3.6mm, Silver, Wire Range 8-10mm², 8AWG-Pin Contact, Machined, Screw Tail, Radsok®, Size 3.6mm, Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. ... up to 70a (6 and 10mm2) 5.7mm radsok ®: up to 120a ...
Amphenol®
solder tail, compliant pin and screw attach. Features: • ®RADSOK sizes 6mm, 8mm and 10mm • 150A, 200A and 300A rated single point of contact ... Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254.444 Email: info@amphenol-aio.com Middle East: Amphenol Middle East Enterprises FZE
AHDP04-24-18PN-WTA Size 24 Receptacle, 18 positions, Pin, st
AHDP04-24-18PN-WTA Size 24 Receptacle, 18 positions, Pin, standard arrangement, normal seal. Comparable to PN# HDP24-24-18PN-L024-Size 24 Receptacle, Call Us 1-800-394-7732
ATTACHED 034AD005CA CABLE 5 ft [1.5M] LONG TERMINATING IN 4-PIN ... - PCB
.25 CUBE W 1/4-28 4-PIN CONNECTOR OFF GROUND TRIAXIAL ACCELEROMETER DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 JDM 1/26/17 JDM 1/26/17 RMB 1/26/17 6 6 4 5 2 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others
Amphenol
• Pin and socket contacts are machined from low loss copper alloy and gold plated to eliminate contact corrosion and provide an indefinite shelf life. ... 14-22 X* 5 1 4 I 14-71 P X 4 3 I 14-91 HV S X X* 3 3 1 ** 14-AA X X X 4 4 I 16-8 X X X X X 8 8 II 16-23 X X X X 23 22 1 I
RT0W61419SNHEC Plug, Female, with O-ring Seal and End Cap with ...
RT0W61419SNHEC Plug, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 19 Contacts, 20AWG, 5A, 7.5(machined)/150V, Shell Size 14-Pl Call Us 1-800-394-7732 My Account
RT0W0106PKNH03 Square Flange Receptacle, Pin with silicone - Amphenol Sine
RT0W0106PKNH03 Square Flange Receptacle, Pin with silicone seal IP69k-Receptacle, Square Flange, 6 Position, Male, Shell Size 10, Silicone Seal, IP69K Call Us 1-800-394-7732 My Account
Adapter Cable - 10 Pin Furuno to 8 Pin Fuji, 1m - AIRMAR EMEA
Converts New style 10-pin connector to old style 8-pin connector. Specifications. Connector: FUJI 8-Pin, Si-Tex 8-Pin, Furuno 8-Pin, Furuno 10-Pin
Intrinsically Safe vibration transmitter, velocity, peak, 0.5 in/sec
Intrinsically safe vibration transmitter, 4-20 mA output proportional to peak velocity vibration, 0.5 in/sec full-scale measurement range, ±5% tolerance at full scale, operates up to 85°C, top exit 2-pin MIL-C-5015 style connector, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations
Mobile Devices | Markets - Amphenol
Amphenol RF's line of 2.2-5 connectors is a lightweight and compact version of the 4.3-10 connector series, designed to accommodate various cable types. ... It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.
Model 356A03/019AD005CA Triaxial, lightweight miniature, ceramic ... - PCB
Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Adapter Micro female to 12-Pin, 2m - Gemeco
The MCF-2M-D12CAT cable is used to interface a J2K100 to a CAT marine power display. It is recommended that the MCF-2M-D12CAT cable should connect to one of two ports on the CAT display. The ideal connection should be the occupied twelve pin connector. Single port display
SMPM Pin (Size 12) D38999 Contact for .047 Cable
SV Microwave offers the SMPM Pin (Size 12) D38999 Contact for .047 Cable with a gold finish. It can offer superior electrical performance. Explore now. Check Inventory. Register. ... 3 GHz, ≥ -65 dB 3 - 26.5 GHz : Dielectric withstanding Voltage 325 VRMS : Mechanical
SCREW RELEASED; ECN11-0814 8/1/11 DJI M1.5 TOOLING PIN PERIMETER PIN ...
10 m15dp06 m1.5 x 6mm dowel pin, 9159a005 hardened steel 2 8 2 3 4 6 9 1 10.001 d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1---ardent concepts, inc. is prohibited. proprietary and confidential drawn checked eng appr. size b title: dwg. no. rev scale: 2:1 weight: sheet 1 of 2 revisions rev. description date approved
CA272A | Amphenol Global Search | Amphenol
With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft. plug, 3+2 pin, alternate position a, red, with hvil, 2.5mm2 individually shielded wire.
PCIe Connectors | Card Edge | PCI Express® Gen 3, Gen 4 & Gen 5 Standards
To browse the Venia store, enable JavaScript in your browser.
hvrc2p41 | Amphenol Global Search | Amphenol
hvrc2p41 | Amphenol Global Search | Amphenol HVRC2P30 is a high voltage, high current connector for 2.5/4/6mm2 wire, with push-pull locking and HVIL contact system. It has IP67/IP6K9K rating, 360° shielding, and coding 1/2/3. They feature connector saver options, fixed and removable contacts, and the female contacts utilize the patented ...
ATHD04-1-8P 1 Position Receptacle, Pin, Contact Size 8. Com - Amphenol Sine
AT60-204-08141 Size 8 Machined Pin Contact, Nickel Plating, 60A, Wire Range 8-10AWG REQUEST A QUOTE ATHD04-1-8P-E003 1 Position Receptacle, Pin, Contact Size 8, Endcap.
44Series - Amphenol Sine
0441041000502 5 Position, Male Receptacle, Pin Contact, 44 Series™, Black Body 14-18AWG 8A 0441041000602 6 Position, Male Receptacle, Pin Contact, 44 Series™, Black Body 14-18AWG 8A 44 Series™ - Contacts (See individual datasheets on www.amphenol-sine.com for full specs and product dimensions.)
HVC2P | Amphenol Global Search | Amphenol
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts. Features & Benefits: Weight savings with a composite shell and hollow pin design threaded or lug termination. Temperature rating: 356 °F (180 °C) Current Rating: 365Amps.
Model TLD356M132 Low Outgassing, Triaxial, high sensitivity, ceramic ...
Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female Mounting Torque 4 to 5 in-lb 45 to 56 N-cm [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications ...
RTS1BS18N32P03 Receptacle, Inline, 32 positions, size 18, p - Amphenol Sine
RTS1BS18N32P03 Receptacle, Inline, 32 positions, size 18, pin contact, silicone rubber seal. Comparable to PN #UTS1JC1832P-Receptacle, Inline, 32 Posi Call Us 1-800-394-7732
General Purpose Triaxial Piezoelectric Accelerometers - PCB
Electrical Connector: 1/4-28 4-Pin; Electrical Connector: 1/4-28 4-Pin; $1600.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Accelerometers. General Purpose. Single Axis. Triaxial. Miniature Piezoelectric. Single Axis. 352A7X. Triaxial. 356A4X. High Temperature. ICP.
Model TLD356A14 Triaxial ICP® Accel., 100 mV/g, 50 g, 0.5 to 5 ... - PCB
Triaxial ICP® Accel., 100 mV/g, 50 g, 0.5 to 5 kHz, 1/4-28 Side Conn., 10-32 Female, Ti Housing, TEDS ver 1.0 Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. ... 14mm CUBE 1/4-28 4-PIN CONNECTOR
Model 655A90 4 to 20 mA output, 0.0 to 0.5 in/sec pk, 3.5 to 2.0 ... - PCB
4 to 20 mA output, 0.0 to 0.5 in/sec pk, 3.5 to 2.0 kHz, top exit, 4 pin, M12 Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com
Circular Connectors | Products - Amphenol
Amphenol LTW provides a comprehensive product range of M series, including M5, M8, Guided M8, M10.5, M12, and M23, available in receptacle, overmolded cable, field installable, and accessories. Amphenol LTW
Driving Safe with LV214 and USCAR Standards - Amphenol CS
FloatCombo™ 0.50mm Floating Board-to-Board Connectors with Power Pin is USCAR-2 T3V2 qualified. These floating board-to-board connectors come with 4 independent power pins supporting 5A current per pin in 0.50mm pitch, making them ideal for use in On-Board Chargers and power inverters and converters in Electric Vehicles.
Mobile Networks | Markets - Amphenol
The 240GT54/nrg240GT54 combination fuse panels are 240A dual-feed and provide 5/5 GMT fuse positions and 4/4 TPA fuse or circuit breaker positions. Engineered into a standard 1RU footprint, with circuits that support up to 20A GMT fuses and 50A TPA fuses or 60A breakers in each position, providing ample capacity for distribution to a broad ...
Design and Construction of the VPX Connector
YÄÀH ñÿŸø € ì¿ A endstream endobj startxref 0 %%EOF 1027 0 obj >stream hÞb``` ¢y ¬ ìË „ @˜ (ÊÂÀÑÁÀÔ°èý Ög ¥‹ûÍ.ù ¤•¤ îÐ’nR ë[ÀÀÖÁÀ †¬ (J êø ØeäÀÆ10ˆ€42 Ùò Ü Y â ,_ ¶0 50s0¤5ðÔ0¤2˜ °ÜbÊ> ¸ !”eñƒ¹Vnî 0 ñ3°Ëê i^ ßWpwÊ1°×n ™ Ä? ƒ©& endstream endobj 997 0 ...
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
26482 2 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRIX 2 J AMPHENOL AEROSPACE OFFERS THE MATRIX® PRODUCT LINE OF MIL-DTL-26482*, SERIES 2 CONNECTORS This series provides a bayonet coupling connector with crimp rear
HC1500-XX-X00 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Cable Connectors - SV Microwave
38999: We have many high-frequency contacts for 38999 circular connectors, such as Micro38999 2M, Series 80 circular connectors, SOSA aligned Pin and Socket D38999 Contacts, and D38999 Series I-IV. Panel: SV Microwave has conventional panel connectors that either utilize a single nut that goes over the connector and locks it to the panel or a ...
B765 Low-Medium Chirp, 600W, w/ FB, Garmin 12-Pin, DT
Home / Marine Transducers / Chirp-Ready Transducers / B765 Low-Medium Chirp, 600W, w/ FB, Garmin 12-Pin, DT. B765 Low-Medium Chirp, 600W, w/ FB, Garmin 12-Pin, DT. Part # B765C-LM-12G. MFG # KIT. Share. 300 / 600 W* It’s a thru-hull, Chirp transducer perfectly suited for smaller fishing boats. The B765LM gives the performance of the larger ...
HC1508-XX-510 Series - 5.08mm Spacing - EBY Electro
Contact Solder Pin Material: Copper, Tin Plated. DOWNLOAD. Download Product PDF. HC1508-XX-510.pdf. Contains dimensional drawing, full part number and component specifications. APPROVALS: DIMENSIONAL DRAWING. N = Number of Positions. 210 Express St. Plainview, NY 11803-2423 USA Email: info@ebyelectro.com
General Purpose Triaxial Piezoelectric Accelerometers - PCB
Electrical Connector: 1/4-28 4-Pin; Electrical Connector: 1/4-28 4-Pin; $1600.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Accelerometers. General Purpose. Single Axis. Triaxial. Miniature Piezoelectric. Single Axis. 352A7X. Triaxial. 356A4X. High Temperature. ICP.
ATM12PS-CKIT 12-Way Pin and Socket Plug, Receptacle, Wedge a
ATM12PS-CKIT 12-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit-12-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items ...
AHDM06-24-35PR-059 Plug Kit, shell size 24, 35 positions, p
AHDM06-24-35PR-059 Plug Kit, shell size 24, 35 positions, pin, reduced diameter seal, wide thread, cable clamp backshell. Comparable to PN# HD36-24-35 Call Us 1-800-394-7732
10165326 | Amphenol Global Search | Amphenol
10154028-101lf EXAMAX2® 112Gb/s High Speed Backplane Connector 92Ω, 8-Pair, 16 column, 416 position, Right Angle Receptacle, No Guide Pin. ... 32 10130566-101LF: 10125530-101LF 10: 40 10122655-101LF: 10123536-101LF 5: 8 40: 10128702-101LF 10128706-101LF: 10 50: 10122665-101LF 10123529-101LF: PART NUMBERS *0.5mm standard press-fit pin is the ...
EBY Electro - EB878 Series - 5.08mm Spacing - RISING CLAMP BLOCKS ...
Centerline Spacing: 5.08mm Spacing (0.200") See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 16 Amps. Wire Range Min / Max: 12-28AWG. MECHANICAL: ... • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB878-XX-X00.pdf. Contains dimensional drawing, full part number and ...
N382520075C | Amphenol Global Search | Amphenol
Minitek® Pwr CEM-5 PCIe® Connector System - Amphenol CS Connector System (CEM5) is designed for power applications with current rating up to 9.5A/pin (12 pins energized) and the 4 signal pins supporting signal transmission. Low level contact resistance: 5mΩ max.;Side band: 10mΩ max. Amphenol introduces the Gen 5, Minitek ® 12VHPWR ...
ComboLock® Connectors | FCI Basics | Wire to Board | Amphenol
The ComboLock Wire-to-Board connector compact design for the limited space application needs carry power and signal requirements. The connector system has hybrid 1.00mm pitch signal and 3.00mm pitch power configuration with active latching feature.
What are the top differences between DDR4 and DDR5?
To browse the Venia store, enable JavaScript in your browser.
Model 356M41 | PCB Piezotronics
1/4-28 4-Pin Jack: 1/4-28 4-Pin Jack: Cable Length: 5 ft: 1.5 m: Cable Type: 034 4-cond Shielded: 034 4-cond Shielded: Mounting Thread: 5-40 Female: 5-40 Female: Mounting Torque: 4 to 5 in-lb: 45 to 56 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: