Search Results for 5 pin
amphe-power-radsok-technology-catalog-amphenol-industrial
mating pin contact. Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solu-tions, the RADSOK® also utlilizes the tensile strength properties of the flat, high conductivity alloy grid. This provides the high normal forces required ...
Automotive | Markets - Amphenol
The latest generation of the airbag connector is the ABX-5. The integrated ground connection and the integrated Poka Yoke principle for each coding, ensure the best possible safety. ... Pin & Sleeve IEC 60309 UL listed. The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to ...
Temposonics
R3 Your Tempo II has an integral cable, 5 foot length, and an in-line 10-pin MS male connector. To retrofit, the GH model has 3 options available: 1. Select option “D60” for integral 6-pin DIN male connector, AND replace your complete extension cable (sold separately). 2. Select option “D60” for integral 6-pin DIN male connector, AND ...
IDS-16-4 Ahe - Amphenol
10-730764-002 Stamped and formed male pin, Au+ PdNi plating Crimps to wire from 0.5-0.8 sq.mm C10-708354-000 Size 20 AWG hand crimp tool C10-730690-000 Size 16-18 AWG hand crimp tool ˜ ˆ ˆ "ˆ˚˛! Connector Mating Force <70 N (15.7 lb) Contact Retention Primary Only: 80 N (18.0 lb) Secondary Only: 60 N (13.5 lb) Vibration 32 g RMS
VIBRATION MONITORING SOLUTIONS - Wilcoxon Sensing Technologies
Extended temperature range 5 Integral cable 6 High sensitivity / low frequency 7 High g sensors 8 Seismic 9 Dual output and triaxial sensors 10 Specialty sensors 11 ... 2-pin MIL-C-5015 or 4-pin M12 2-pin MIL-C-5015 or 4-pin M12 2-pin MIL-C-5015 2-pin MIL-C-5015 [email protected] wilcoxon.com 1-800-WILCOXON Sensors
10157096 | Amphenol Global Search | Amphenol
2 of 7 HEX454CW0000x ELECTRICAL SPECIFICATIONS Mid Band B1, B2 Frequency Range MHz 1695-2180 Frequency Sub-Range MHz 1695-1850 1850-1990 2100-2180 Polarization --- ±45° Gain dBi 16.5 17.0 17.5 Azimuth Beamwidth degrees 50.0 45.0 43.0 Elevation Beamwidth degrees 9.0 8.5 7.8 Electrical Downtilt degrees 0-10 Impedance Ohms 50 VSWR --- 1.5:1
44Series - Amphenol Sine
www.amphenol-sine.com www.amphenol-sine.com 44 Series™ - Cut-Away View A Plug Housing B Receptacle Housing C Alignment Arrows D Wire Sealing Area E Primary Seal F Secondary Seal G Secondary Seal Locking Groove H Socket Contacts J Pin Contacts K Boot Seal (For optional cable jacketing) C C K H E F D D A B J K G 04410310001 1 Position, Female Plug, Socket Contact, 44 Series™, Black Body 14 ...
EB350 Series - 5.00mm Spacing - EBY Electro
Centerline Spacing: 5.00mm Spacing (0.197") See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 10 Amps. Wire Range Min / Max: 12-22AWG. MECHANICAL: ... • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB350-XX-800.pdf. Contains dimensional drawing, full part number and ...
Amphenol
4.1 CURRENT RATING: 7.5 AMPS 4.2 OPERATING TEMPERATURE: -55°C TO +125°C. 4.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 ... RECEPTACLE, KEYED, 8 PIN, ATM SERIES A3 - RELEASE NEW DWG FORMAT 18/JUN/13 DRP - 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE
B A1 - Amphenol Sine
3.5 MOISTURE RESISTANCE: IP68(1M OF WATER FOR A PERIOD OF 24 HOURS , MATED CONDITION) IP69K(MATED CONDITION) 3.6 MATING CYCLE DURABILITY: 100 CYCLES 3.7 RoHS COMPLIANT ... AT60-16-0122 Male Contact - Pin, Nickel-plated 16 16-18 Stamped & Formed AT62-16-0122 Female Contact - Socket, Nickel-plated 16 16-18 Stamped & Formed ...
Temposonics
Female, straight, 6 pin with 10 m PUR cable Part no. MTS-A-370423-1000-530052 Spanner tool Cable glands ATEX Spanner tool Part no. DIN 1018A AMF 80-90 mm M20×1.5 Part no. CG-816679 Type no. ADE1F-4 4…8.5 mm cable diameter, stainless steel M20×1.5 Part no. CG-816609 Type no. ADE1F-6 8.5…16 mm cable diameter, stainless steel
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
MIL-Spec Hermetic Connectors - Martec
These connectors feature 3 point bayonet lock system and mismating is eliminated via 5 keyway design. Series I features lightweight and space saving design. These connectors come with contact protection via 100% scoop-proof design which prevents bent pins and short circuits during mating. ... Solder bucket, alternatively other non-standard pin ...
MFX-3962 Hand Tool, Stamped & Formed Contact, 2.5 mm - Amphenol Sine
RT00169PNHEC03 Square Flange Receptacle, Male, with Silicone O-ring Seal and End Cap with Individual Rear Wire Seal, 9 Contacts, Mixed Contact Sizes 2.5mm & 16, 23A & 13A/350V, Shell Size 16
AHDSeries - Amphenol Sine
Updated 02-2024 5 of 6. AHD17-PN01 9 Position, Jam Mount Receptacle Nut, AHD Series™ J1939, 35mm, Black Body - ... AT60-12-0166 Male Pin, Size12, Stamped & Formed, 12-14AWG, Nickel Plated 12 AT62-12-0166 Female Socket, Size12, Stamped & Formed, 12-14AWG, Nickel Plated 12
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Cool Express Link™ EDSFF E3 2C PCIe® Gen 5/6 Cable Connectors. The Amphenol Cool Express Link™ is a range of EDSFF E3 2C Hybrid Orthogonal Press-fit PCIe® Gen 5/6 Cable Connectors that supports low latency, high bandwidth, and high throughput data transmission for existing and next-gen storage and CXL 3.1 applications.
ATHD04-1-8P 1 Position Receptacle, Pin, Contact Size 8. Com - Amphenol Sine
ATHD04-1-8P-PM11 Single Pole, Receptacle, Pin, Size 8, Flange Mount, Self- Threading, Black REQUEST A QUOTE ATHD06-1-8S 1 Position Plug, Socket, Contact Size 8.
CUSTOMER OUTLINE DRAWING - Amphenol RF
<0.5mm 0.5 - 6mm 6 - 30mm 30 - 120mm ANGLES NOTICE - These drawings, specifications, or other data (1) are, and remain the ... 5. CRIMPED CONTACT PIN HEX. CRIMP SIZE .042' RECOMMENDED CABLE AND STRIPPING LENGTH NOT TO SCALE STAMP (IF ANY) CUSTOMER OUTLINE DRAWING ALL OTHER SHEETS ARE FOR INTERNAL USE ONLY.
EBY Electro - EB4890 Series - 5.00mm Spacing - SCREWLESS BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...