Search Results for 5 pin
Tag Archives: PCIe Gen 4 & Gen 5 CEM connectors - Amphenol CS
Tag: PCIe Gen 4 & Gen 5 CEM connectors ; Tag Archives: PCIe Gen 4 & Gen 5 CEM connectors. Amphenol Connect Blog. Check this blog to learn how our products are enabling the electronics revolution. ... PCIe M.2 Gen 5 (1) PIN Retention (1) Power Supply (1) Press Release (1) Product Configurator (1) Qi2 MAX ...
RMS and peak acceleration loop powered sensors
MIL-C-5015, 4-pin M12, or integral cable • Easily integrated into existing process control systems • Compact housing for applications with height restrictions ... 05 = 5 g (49 m/sec2) 10 = 10 g (98 m/sec2) 20 = 20 g (196 m/sec2) 50 = 50 g (490 m/sec2) R6 = 2 pin, MIL-C-5015 M12 = 4 pin, M12
00171473102 - Amphenol Air LB
1900ND07P1X00C Connector 1900 Pin With grommet sealed 5 pin contacts #8 Without polarizer, without contact . 1900ND07P1A00A Connector 1900 Pin With grommet sealed 5 pin contacts #8 Fitted with socket polarizers With not mounted polarizers, without contact . 1900ND07P1B00A ...
RT0W61419SNHEC Plug, Female, with O-ring Seal and End Cap with ...
RT0W61419SNHEC Plug, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 19 Contacts, 20AWG, 5A, 7.5(machined)/150V, Shell Size 14-Pl Call Us 1-800-394-7732 My Account
PC420AR-05 Vibration transmitter, acceleration, RMS, 5 g
Vibration transmitter, acceleration, RMS, 5 g Model PC420AR-05 Vibration transmitter, 4-20 mA output proportional to RMS acceleration vibration, 5 g full-scale measurement range, ±5% tolerance at full scale, operates up to 105°C, top exit 2-pin MIL-C-5015-style connector
D D (FOR CALIBRATION ONLY) - pcb.com
recommended mounting torque 2-5 ft-lbs [3-7 nm] mounting surface should be flat to within .001 [.02] tir over Ø1.6 [40.6] with a minimum surface finish of 32 [.08] for best results drill perpendicular to mounting surface to within 1°.28 [7.2].49 [12.5] 1.02 [26.0].19 [4.7] integral cable 5 ft [1.5 m] long terminating in 4-pin jack mounting bolt
SwitchBlox Nano - amphenol-aerospace.com
An unused pin on this header also connects to the UART RX on the microcontroller. This approach allows at least unidirectional UART communication (from a host to SwitchBlox Nano) for uploading switch management configuration, without needing another connector on the board. The same 6-pin needle adapter is used to access this pin. The needle
Model 356M41 | PCB Piezotronics
1/4-28 4-Pin Jack: 1/4-28 4-Pin Jack: Cable Length: 5 ft: 1.5 m: Cable Type: 034 4-cond Shielded: 034 4-cond Shielded: Mounting Thread: 5-40 Female: 5-40 Female: Mounting Torque: 4 to 5 in-lb: 45 to 56 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied:
Model HT356B01 Platinum Stock Product Triaxial, lightweight ... - PCB
Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack [3] Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Adhesive Adhesive [5] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
U95 | Amphenol Global Search | Amphenol
u95-t4w1-100a view with dual barrel light pipe and round pin heat sink u95-t451-101a view with no light pipe and round pin heat sink u95-t451-100a view with quad barrel light pipe and square pin heat sink u95-t4a1-104a a.c. d c b a a b c compliant pin shortened for thinner b2b pcb application a division of amphenol corp. www.amphenol-highspeed ...
PDS - 320 1000 - Amphenol Aerospace
5015 pin-outs or cable assemblies. New technologies are available including Amphenol high current contacts, AP-93 1000 hour salt spray plating, and the new corrosion Ingress seal to prevent corrosive fluids into the mating thread area. Countless contact termination methods are available, and new pin outs and custom design are available via
2 1 * : ' 9 ( 5 + 6 ) 2 - Amphenol Sine
AT60-12-0166 Male Contact - Pin, Nickel-plated 12 12-14 Stamped & Formed AT62-12-0166 Female Contact - Socket, Nickel-plated 12 12-14 Stamped & Formed Tooling - Stamped & Formed Contacts Part Number Description MFX-3973 Crimp Die - Size 12 MFX-3985 Crimp Die - Svize 12, 10-12AWG -02XX Series
Amphenol Amphenol Taiwan Corporation
AWG#22 3.0 A PER PIN AWG#24 2.5 A PER PIN AWG#26 2.5 A PER PIN AWG#28 2.0 A PER PIN C) Operating Temperature: -40qC to +105qC D) Storage temperature: -40˚C to +85˚C 3.3 Laboratory Approvals/Flammability: A) Laboratory Approvals: Product shall be UL listed or recognized and CSA certified. B) Flammability: Plastic material used in the ...
Model M354C02 Triaxial, thru-hole mtg, ceramic shear ICP® accel ... - PCB
Triaxial, thru-hole mtg, ceramic shear ICP® accel., 10 mV/g, 0.5 to 2k Hz, ground isolated, 4-pin conn. Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com
CA091 60 4000 002 - M16 AISG RET Cable Assembly with IP68 st
CA091 60 4000 002 - M16 AISG RET Cable Assembly with IP68 straight male /Female cable connectors, 2 meter, PE cable, 8 pin interface, 6 loaded contacts. $0.00. External Cable Assemblies. PART NUMBER: CA091604000002. Datasheet: View / Download. 68. 5. Metal. SPECIFICATIONS: Total pins used: 6;
Model 350A43/NC ICP® Triaxial shock accelerometer, 0.5 mV/g, 10k ... - PCB
Weight(without cable) 2.20 oz 62.5 g [1] Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5.0 ft 1.52 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Through Hole Through Hole [5]
Millipacs ® 2.00mm Product Presentation - Amphenol CS
©2024 Amphenol Communications Solutions Millipacs® 2.00mm Hardmetric 5 • Range •All popular versions of 5 & 8 row • Housing Body •Any length contact in any position, no limitations in contact arrangements •5 (+2) row and 8 (+2) row concept •Wide body concept (15.4 mm) width • Contacts •Pin section: 0.4 x 0.5 mm •Industry’s broadest range from 3 mating contact levels and