Search Results for 5 pin
RT06104SNHK Plug, Female, with Radsock® Technology, IP67 Sealed Metal ...
RT06104SNH-K Plug Kit, 4 Position, Female, Shell Size 10, with Machined Contacts. Compatible to part # UT06104SH
B RT0W61419P*H* B1 - Amphenol Sine
ECO-MATE,PLUG, SIZE 14, 19POS, PIN B1 - RELEASED DRAWING JAN-18-2014 ARROW SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 ...
REV DESCRIPTION DATE ECO BY APPR A3 A4 C0540S A5 ADD COLOR OPTION ...
3.5 MOISTURE RESISTANCE: IP68(1M OF WATER FOR A PERIOD OF 24 HOURS, MATED CONDITION) IP69K(MATED CONDITION) 3.6 MATING CYCLE DURABILITY: 100 CYCLES 3.7 RoHS COMPLIANT ... AT60-16-0122 Male Contact - Pin, Nickel-plated 16 16-18 Stamped & Formed AT62-16-0122 Female Contact - Socket, Nickel-plated 16 16-18 Stamped & Formed ...
Circular Medical Cable Connector | Pulse-Lok Connector 341399
2. 26. Black. Black. The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 341399.
Max-M12 - amphenol-industrial.com
TOOL-754593-020 for pin and socket contacts Step 1: Strip the cable insulation, length is about 15mm. 3 Step 4: Tide up the shielding net. Cut off the shielding net (the cut off length is 4-5mm). ... is 4-5mm). Then, use electrical tape to fix the shielding net to the cable. Finally cut the copper foil paper. Step 5: Cut off the cable filler ...
D-DF - amphenol-cs.com
Straight version: full gold plating over 2μm (79μ”) nickel. Electrical Data. Current rating Voltage rating Withstanding voltage Insulation resistance Contact resistance. 7.5A. 300V AC/rms 50Hz 1000V AC/rms 50Hz for one minute 5000M. D:99981231160000-0800 8.5m max DF: 5m max. Climatic Data. Any industry standard.
MA1EAP1900 19 position 90° rotatable plug, threaded, P type
SC000146 1.0mm pin contact, 28-24AWG. Gold Plated . ... UH2-5 Universal positioner is used with the universal hand crimp tool AF8. Wire range 12-26AWG. REQUEST A QUOTE. WA22 Pneumatic Crimp Tool. 1.0mm WIre Range 20-32AWG. REQUEST A QUOTE. WA27F Pneumatic Crimp Tool, 1.0 - 2.0mm Wire Range 12-26AWG.
NetBridge+ for Advanced Automotive Ethernet - Amphenol CS
Amphenol’s NETBridge+ ® Automotive Ethernet Connector System is designed for automotive applications with the capability to transmit up to 100Mb/s and 1Gb/s according to IEEE 100BASE-T1 and 1000BASE-T1 making it an excellent option for the most modern vehicles. These Automotive-grade Ethernet Connector Systems developed according to USCAR-2 ...
CABLE CONNECTOR Revision: B - PCB
Connection Type Plug (male pin) Plug (male pin) Coupling Method Threaded Threaded Coupling Thread 10-32 female 10-32 female Strain Relief Molded Boot Molded Boot Environmental Temperature Range -320 to 500 °F -196 to 260 °C Physical ROHS Compliant Yes Yes Size (OD x Length) 0.25 in x 0.94 in 6.4 mm x 24 mm Weight 0.1 oz 2 gm
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Panel ...
SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. 3.5 MOISTURE RESISTANCE: IP67 ( MATED CONDITION )
Amphenol
athp, plug,2 pin, hvil with emc shielding b athp062s25el*-sx-xx a3 11 blink jan-10-20 tommy jan-10-20 none of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a3 athp062s25el*-sx-xx athp, plug,2 pin,hvil with emc shielding a1 - first release may.22,17 regan tommy 6.5~7.5 mm notes: unless otherwise specified 1. material:
8505–40 Sine Wave Ring Generator (10 Watt, 20Hz) - Charles Industries
The output driver modulates the output at 20Hz and superimposes a –48V bias on the output. The output of the 8505–40 is protected from overload and shorted outputs by the overload protector circuit. The Ring Generator may be externally controlled (enabled) via a ground on pin 30. It may also be continuously enabled.
A A - Amphenol Sine
3.5 SECTION A-A A1 -- RELEASE NEW PRODUCT 15/JUL/19 ROOKIE TOMMY 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com ... CONTACT, PIN, STAMPED, SIZE 20, 16-22 AWG, A SERIES B A2 NONE 1 1 NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: COPPER ALLOY 2. PLATING: SEE PART NUMBER CHART 3. CONTACT SIZE: 20
MA1EAP1700 17 Position, 90° Rotatable Plug, P Type, Less Contacts
UH2-5 Universal positioner is used with the universal hand crimp tool AF8. Wire range 12-26AWG. REQUEST A QUOTE. MotionGrade™ Din Style M23 and M40 Catalog. REQUEST A QUOTE. SC000146 1.0mm pin contact, 28-24AWG. Gold Plated . REQUEST A QUOTE. SC000035 1.0mm pin contact, 22-18AWG. Gold plated. REQUEST A QUOTE. SC000030 1.0mm socket contact, 28 ...
Intrinsically Safe vibration transmitter, acceleration, peak, 10 g
Model PC420AP-10-IS. Intrinsically safe vibration transmitter, 4-20 mA output proportional to peak acceleration vibration, 10 g full-scale measurement range, ±5% tolerance at full scale, and operation up to 85°C, top exit 2-pin MIL-C-5015 style connector, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations.
3U VPX 56 CHANNEL 25G ETHERNET SWITCH - Amphenol Aerospace
mt pin clamp mt front insert assembly. jar s • phone: (607) 643- 1845 • email: [email protected] cf-901200-917: connector details aa aa bb bb 144.000±6.000 from endface to endface 108.000±4.000 p1 label 1 cap, protective connector, plug cf-971122-01p kit, mt cf-198234-001 ferrule, mt
ILLUSTRATION: COMPLETE KIT WAVE SPRING - Amphenol Sine
3 mp16m23f contact, pin, size 16 2 housing body coupling nut 11/16-24 unef thread notes: 3) recommended crimp tools: hand crimper: mfx-3959 pneumatic crimper: mfx-3960 4) extraction tool: qxrt16 2) contact barrel range: 16awg to 18awg 5) materials: housing body: zinc die cast, nickel plated insulation insert: pa66, ul94/v-0 contact: brass, gold ...
Repair and Maintenance Returning Equipment Contact Information ... - PCB
[5]Calibrated at 10 VDC, usable 5 to 20 VDC or VAC RMS. [6]See Outline Drawing 66771 for Complete Dimensions Date: 05/12/2022 Date: 05/12/2022 Date: 05/12/2022 Date: 05/12/2022 66767 Entered: ND Engineer: PE Sales: DM Approved: JM Spec Number: PCB Load & Torque A Division of PCB Piezotronics 24350 Indoplex Circle Farmington Hills, MI 48335 ...
TITLE
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdbm06-24-91s* ( * = seal type ) 5. all dimensions are for reference use only. ... 09pos,receptacle,pin,24sz,rd seal, break away,duramate ahdbm b a2 none 1 1 ref:hd34-24-91pe a2 update notes 17/jan/22 ian tommy duramate. tooling - machined contacts part number description