Search Results for 5 pin
M28840
Performance Specification-- 5 Insert Arrangement-- 6 Straight Strain-Relief Backshell M28840/1 IN8840/1 7 90° Strain-Relief Backshell M28840/2 IN8840/2 8 45° - Strain Relief Backshell M28840/3 IN8840/3 9 ... • Pin count - 7, 12, 21, 31, 42, 64, 92, 121 and 155 • Plating options – Cadmium, Zinc Nickel & Tin Zinc (Commercial only)
cable connector HA T 3XXX 001+010+018 - Amphenol Sine
(Pin 1+3) Ag T 3200 001 U Au T 3200 018 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. DIN EN 61076-2-106) Part number 6 4 1 D 6 E 5 7 C E C Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-out express. fenders are liable to the ...
MODELS 356A01, 356A03 HTJ356B01 & J356A03 - PCB
1/4-28 4-Pin Jack: Cable Length. 5 ft (1.5 m) Mounting. Adhesive: TEDS Model Available. TLD356A01: N/A. TLD356A03: N/A. Accessories. Model 080A109 Petro Wax.25 [6.3] Model 080A90 Quick Bonding Gel. Calibration per ACS-1T, NIST traceable triaxial amplitude response, 10 Hz to upper 5% frequency
Model M602D01 Platinum Stock Products; Low profile, industrial ... - PCB
Platinum Stock Products; Low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.5 to 8000 Hz, side exit, 2-pin connector, single point ISO 17025 accredited calibration Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716 ...
3713F11 PIN OUT 3743F11 PIN OUT SCALE 3X - PCB
1'≤ LENGTH < 5' = +2"/ - 0 5'≤ LENGTH ... 3743F11 PIN OUT SCALE 3X 7 0 5 3 7 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc.
AHDP04-24-91PR-STA 9 Position Receptacle, Pin, ISOBUS, Shel - Amphenol Sine
AHDP04-24-91PR-STA 9 Position Receptacle, Pin, ISOBUS, Shell Size 24, Reduced Diameter Seal (Blue), Small Thread Adapter. Comparable to PN# HDP24-24-91PE-L015 $0.00
RF Connectors - SV Microwave
VITA 66.5 and 67 Connectors. ... (Accepts Ø.009 Pin) Available Inventory: 93. 3321-60054. 1.85mm Connectors 3321-60054. Add to compare list Datasheet. Part # 3321-60055 1.85mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts Ø.009 Pin) Available Inventory: 80. 3321-60055.
Smart Bias-T - Amphenol Antenna Solutions
Pin 1: Not Connected Pin 5: RS485-A Pin 2: Not Connected Pin 6: 9-30 VDC Pin 3: RS485-B Pin 7: DC Return (ground) Pin 4: Not Connected Pin 8: Not Connected Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
793V100-5 High performance velocity sensor, 100 mV/in/sec
Model 793V100-5 High performance, velocity sensor, 100 mV/in/sec sensitivity, ±5% sensitivity tolerance, low noise, wide frequency response, top exit MIL-C-5015-style connector Velocity sensor features
E-Series ER Product Data Sheet, 550996 Rev E - Temposonics
5-pin (M12) male integral connector Start/Stop output: 8-pin (M12) male integral connector ROD-AND-CYLINDER STYLE SENSOR Sensor rod: Aluminum Sensor housing: Aluminum Mounting options: Adjustable mounting clamps or dual rod ends MTS Sensors Temposonics® Linear-Position Sensors - Product Data Sheet
EBY Electro - EB258 Series - 5.08mm Spacing - RISING CLAMP BLOCKS ...
Centerline Spacing: 5.08mm Spacing (0.200") See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 10 Amps. Wire Range Min / Max: 16-26AWG. MECHANICAL: ... • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB258-XX-500.pdf. Contains dimensional drawing, full part number and ...
SP24W2G30 Pin Contact, Stamped, Size 20, Gold 30µ", Wire Ra
SP24W2G30 Pin Contact, Stamped, Size 20, Gold 30µ, Wire Range .14-.25mm², 26-24 AWG, with 3 Tangs-Pin Contact, Stamped, Size 20, Gold 30µ, Wire Rang Call Us 1-800-394-7732 My Account
Data Sheet - temposonics.com
connector (5 pin), straight – pigtail Part no. 370 673. Cable with M12 A-coded female connector (5 pin), angled – pigtail Part no. 370 675 Mounting clamp Part no. 403 508: Material: Plastic carrier with hard ferrite magnet Weight: Approx. 20 g Fastening torque for M4 screws: 1 Nm
SP12A1T-10 Pin contact, 2.5mm, Tin plating over nickel for 1
SP12A1T Pin Contact, Stamped, Tin, Size 2.5mm, Wire Range 2.5-3.5mm², 14-12 AWG, 23A REQUEST A QUOTE SP12A1F Pin contact, 2.5mm, Gold flash plating over nickel, reel of 1000
ATHD04-1-8P-PM05 Single Pole, Receptacle, Pin, Size 8, Flan - Amphenol Sine
ATHD04-1-8P-PM05 Single Pole, Receptacle, Pin, Size 8, Flange Mount, Threaded Insert, Black-Single Pole, Receptacle, Pin, Size 8, Flange Mount, Thread Call Us 1-800-394-7732 My Account
DIN Power - Amphenol CS
§ 5.08mm pitch § Adequate spacing ... 32 pin style D male Right Angle 515903532635411LF 32 pin style D female Straight spill 515903532189311LF 48 pin style F male Right Angle (contact height 7.3mm) 5159009486394AAKLF 48 pin style F male Right Angle (contact height 6.0mm) 5159009486394111LF
www.amphenol-sine
ATHP042P25ELB Receptacle 2 Pin B 2.5-6.0mm2 - 1000 ATHP042P25ELC Receptacle 2 Pin C 2.5-6.0mm2 - 1000 ATHP042P25ELD Receptacle 2 Pin D 2.5-6.0mm2 - 1000. www.amphenol-sine.com www.amphenol-sine.com Updated 06/2022 7 of 10 MagnaMate™ ATHP Mini - Contacts Part Number Type Style Contact Size Plating Crimp Range Amperage
RT0W0106PKNH03 Square Flange Receptacle, Pin with silicone - Amphenol Sine
RT0W0106PKNH03 Square Flange Receptacle, Pin with silicone seal IP69k-Receptacle, Square Flange, 6 Position, Male, Shell Size 10, Silicone Seal, IP69K Call Us 1-800-394-7732 My Account
MotionGrade™ M23 Hybrid Series - Amphenol Sine
MB5RJN15H01 M23, Hybrid, Male Receptacle, 90°, 15 Pos (5+6+4), Flange Mount, Checkmate™ Ready SC000463 M23, Hybrid, 2.0mm Pin, 14-18AWG (for use on MB5RJN15H01 Only) SC000465 M23, Hybrid, 1.0mm Pin, 18-22AWG (for use on MB5RJN15H01 Only) SC000459 M23, Hybrid, 0.6mm Pin, 22-26AWG (for use on MB5RJN15H01 Only)
Amphenol Connectors | Cable Assemblies | Interconnects ...
Amphenol introduces the next-generation product - Multi-Trak™. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4 PCIe® Gen 5 and target to meet 64G PAM4 PCIe® Gen 6