Search Results for 5 pin
Amphenol®
• Signal contacts rated up to 5 amps continuous • Less mechanical assist required at high I/O counts • IP67 mated and backshells or heat shrink can be added for IP69k ... Housing Plug must use the Male Pin terminal and Housing Receptacle must use Female socket. Each Kit Includes: • 6 pins for 16-18 gauge cable • 6 sockets for 16-18 ...
EC 2 7A M 005 - tpcwire.com
H = 8 Pin Male M12 DC Micro to 8 Pin Male M12 DC Micro J = Horizontal 8 Pin Female M12 DC Micro to 8 Pin Female M12 DC Micro K = 4 Pin Female M12 D-Coded Micro
GPS Antennas GPS 4/... - AMPHENOL PROCOM
5 V supply voltage (3 V respectively 12 V available on request). DC supply via RF-connector. EMC tested to IEC 801 and IEC 255. ... (pin) - (can be supplied with TNC(f) upon request) Materials: Antenna dome: Weather-resistant low-loss plastic: Suggested Cable: 10 m: RG 58 10 - 30 m: RG 213:
Amphenol Canada Corp.
for pin b5 with return path shared through pins a1, a12, b1 & b12. additional positions 0.25a max. each. 4. contact resistance: 40 milliohms maximum initial. 5. operating temperature: -40°c to +105°c. 6. dust covers may be ordered separately. specify • part number musbr-2m5c-004bp for grey cover or • part number musbr-2m5c-014bp for black ...
Amphenol
5. all dimensions are for reference use only. 6 contact size and wire range: ahdp04-18-08pr-sra a1 release new drawing 19/aug/20 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 ahdp04-18-08pr-sra recept, 18 sz, 8 pin, std arrangement, rd01 seal, sra,duramate ahdp series 44724 morley drive clinton township, mi 48036
PS1&PS4-H2S-500-MOD HydrogenSulfideModule Datasheet - SGX Sensortech
4Pin Cable Module 4 PIN cable Note:1) The above interference factors may be different due to different sensors and service life, please refer to ... environment and be stable within 5-10 minutes. 6. Maintain • The maintenance of the hydrogen sulfide detection module is mainly for accuracy calibration. Generally, the solid polymer hydrogen ...
Model 603M170 | PCB Piezotronics
Model 603M170:General purpose, industrial, ceramic shear ICP® accel, 100 mV/g, 0.4 to 14k Hz, top exit, 2-pin conn., single point ISO 17025 accredite
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ...
AHDSeries - Amphenol Sine
Updated 02-2024 5 of 6. AHD17-PN01 9 Position, Jam Mount Receptacle Nut, AHD Series™ J1939, 35mm, Black Body - ... AT60-12-0166 Male Pin, Size12, Stamped & Formed, 12-14AWG, Nickel Plated 12 AT62-12-0166 Female Socket, Size12, Stamped & Formed, 12-14AWG, Nickel Plated 12
P1 P2 - Amphenol Sine
5) ul 2237 listed assembly ul file numbers: e339703 materials list size process specifications: material specifications: unless otherwise specified ... 4 pin, m/f, 10 awg, tc-er/stoow, pvc jacket p28976-mxxx a1 c-p28976 1 1 kmm 12-may-14 mrf 12-may-14 k m rfc 12-may-14 full c-warning risk of electrical shock
USB Connectors | Products - Amphenol
This is available in capacities from 16 to 256Gb, fast with a USB3.2 Gen1 transfer rate of 5 Gb/s, and can be connected to any USB port. Amphenol SOCAPEX Rugged MRU Series USB 2.0 Amphenol's MRU series of USB 2.0 Type A connectors provide IP67 protection for enclosures per IEC 60529. ...
ARCSeries Jackscrew - Amphenol Australia
Standard products. Custom solutions apenolcoau apenolcoau Harsh Environment Rectangular Connectors Available in 24 and 40 position Amphenol Sine Systems ARC Series™ Connectors are a rugged, heavy-duty, environmentally-sealed, thermoplastic, rectangular connector series where high pin-counts are required in situations with controlled and/or uncontrolled environmental conditions.
M4 and Mx Computer System - Marport
Weight 4.5 kg (8.8 lb) Operating temperature Ambient with Airflow-20°C ~ 50°C Storage temperature -45°C ~ 70°C (-49°F ~ 185°F) Storage humidity 5~95% @ 40°C, non-condensing Power supply 9 – 36V with 3-pin terminal block Compatibility with Apple Operating Systems This topic lists the supported Apple operating systems for Scala2 and ...
Temposonics
Voltage 0.5…4.5 VDC with failure signal < 0.5 VDC LO > 4.5 VDC HI Current 4…20 mA with failure signal < 4.0 mA LO > 20 mA HI Measured value Position Measurement parameters Resolution Typ. 0.1 mm Power uptime Typ. 250 ms Linearity 0050…0250 mm 0255…2000 mm 2005…2500 mm ≤ ±0.1 mm ±0.04 % (F.S.) ≤ ±0.8 mm Hysteresis ±0.1 mm
Power Solutions - Amphenol CS
2 www.amphenol-cs.com marketing@amphenol-cs.com 3 BarKlip® BK150 BarKlip® XP250 BarKlip® XP500 BarKlip® XP1000 BarKlip® BK300 PwrBlade ULTRA® PwrBlade+® PwrBlade® HPCE® Perma-Tap® Minitek®Pwr PwrProfile+® PwrBlade+® PwrTwinBlade®
Amplified Middle Pressure Sensors
Pin 1 Identifier p 408 225 4314 f 408 225 2079 e www.allsensors.com all sensors All Sensors DS-0028 Rev D pin 1: Vsupply pin 2: Common pin 3: Voutput ... 5.33 0.210 Port 0.179"/0.189" 0.550 13.97 0.480 12.19 3.18 0.125 0.344 8.74 A4AAF Rev B FILE NAME A SIZE TITLE: 5 4 3 2 1 All Sensors A-Package, 4 pin, No Port Cut,
LENGTH TABLE AT06GY-3S-N-TPE-M1 1 (3.28FT) AT06GY-3S-N-TPE-M2 2 (6.56FT ...
12 12 pin design s female connector p male connector cable type tpe - tpe, black cable length (m = meters) 1 = 1m 2 = 2m 4 = 4m 5 = 5m 10 = 10m custom cable length options available. contact csr. colors gy - gray bk - black bn - brown yl - yellow rd - red gn - green wt - white bl - blue org - orange note: 8 & 12 way are only available in ...