Search Results for 5 pin
Automotive | Markets - Amphenol
The latest generation of the airbag connector is the ABX-5. The integrated ground connection and the integrated Poka Yoke principle for each coding, ensure the best possible safety. ... Pin & Sleeve IEC 60309 UL listed. The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to ...
REFERENCE DIMENSIONS - ASSEMBLED PLUG ATP2PSBLK-CKIT 5 6 - Amphenol Sine
5 6 7 REFERENCE DIMENSIONS - ASSEMBLED PLUG ASSEMBLED PLUG AND RECEPTACLE 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com ... ATP SERIES 5 2 AT60-204-12141 CONTACT, PIN, SOLID, SIZE 12, 12 - 14 AWG 6 CONTACT SIZE MIN. INSUL. O.D. TYPICAL WIRE RANGE MAX. INSUL. O.D. 12 3.40 mm (.134 in) 10 - 14 AWG 4.95 mm ...
Model 480B21 | PCB Piezotronics
Auto lighter adaptor, 6-pin mini DIN supplies 35 VDC output (for use with the 480B21) 1: 488B10: Universal AC power adapter, 100-240 VAC/ 50-60 Hz input, 33 VDC output, 6-pin mini DIN (for models 480B21), line cord: 1
Model TLD356A03 | PCB Piezotronics
1/4-28 4-Pin Jack: 1/4-28 4-Pin Jack: Cable Length: 5 ft: 1.5 m: Cable Type: 034 4-cond Shielded: 034 4-cond Shielded: Mounting: Adhesive: Adhesive * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 034G05: 4-conductor, low noise, shielded FEP cable, 5-ft, 4-socket plug to (3) BNC plugs (labeled X Y ...
TRIAXIAL ICP® ACCELEROMETER - PCB
Weight 0.37 oz 10.5 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
SIZE TYPE B C- - Amphenol Sine
5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 1 1 A1 ATP04-2P-SR0X 2 POS,RECEPTACLE,PIN,ATP SERIES,STRAIN RELIEF END CAP A1 - RELEASE NEW DRAWING 09/MAY/22 IAN TOMMY SEE PART NUMBER CHART 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com ...
6880308G - Amphenol Antenna Solutions
IEC 61000-4-5 Current Pulse Profi le, 8/20 ˙s 10 Repetitions Min. @ 8 kA IEC 61312-1 B Protection against lightning electromagnetic impulse 10/350 µs,[email protected] Connectors (2x) 8-Pin Circle Connector According to IEC 60130-9 and AISG.C-485 Daisy Chain In: Male; Daisy Chain Out: Female Pin 3: RS485B; Pin 5: RS485A; Pin 6: 10~30V; Pin 7: DC Return
Model 3053VM1 VersaFLEX - PCB
Cable pullout M3 connector end lbs (kg) 5 (2.3 ) min. Pin pull out lbs (kg) 33 (15) Shock g pk 10,000 Random vibration g rms 20.7 Sinusoidal vibration g pk 1,000 Electrical Noise (1) pC pk - pk 1.5 Capacitance (1) pF/ft 32 Insulation resistance at 100Vdc (1) GΩ >50 up to 500 ft. Premium low-noise coaxial cable assembly ...
Model HT640B02 | PCB Piezotronics
Model HT640B02:High temperature vibration sensor, 4 to 20 mA output, 0 to 2.0 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn . f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English; Italiano; Nederlands ...
Model J356A43 | PCB Piezotronics
Model J356A43:Triaxial ICP® accelerometer, 10 mV/g, 500 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0, Ground isolated
ATM06-4S | 4-Way Plug, Female | ATM Series™ Heavy Duty Connector
ATM04-4P-SR01GN 4 Position, Receptacle, Pin, SR01 Strain Relief (Standard Seal), Green Body REQUEST A QUOTE ATM04-4P-SR01GY 4-Way Receptacle, Male with Strain Relief.
A3
r7.5 r2.3 64.1 68.4–0.5 28.9 13.6 81.1 45.8 9.2 requires contact retention wedge awv-18p m5x0.8-6h thread screws (1)place recommended torque values: 1.5-2.0 n.m keyway 7 45.4 31.4 of: sh: rev: dwg no: title: rev description date revisions eco by appr 2 2 a3 atv02-18px receptacle, flange,18 pin,atv series standrad dia. wire seal see ...
Amphenol
5 6 4 7 8 l m n intergrated removal tool outer contact orientation key outer contact rivet key outer contact body (pin shown for reference) shrink tube.380 crimp area crimp bushing q front insulator keyway rear insulator assembly cable braid crimp bushing shield extension cut away excess cable braid front insulator assembly (pin insulator shown ...
Model HTJ356B01 | PCB Piezotronics
Model HTJ356B01:Triaxial, lightweight miniature, ceramic shear ICP® accel., 5 mV/g, to +356 F (+180 C), ground isolated (incl. 034G05) f Item added to your cart
AHDP04-24-09PR-WTA 9 Position Receptacle, Pin, Shell Size 2 - Amphenol Sine
AHDP04-24-09PR-WTA 9 Position Receptacle, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP24-24-9PE-L024 Comparable to PN# HDP24-24-9PE-L024
C146 S16 001 G8 Frame for 5 Modules (1 x PE), Size E16 - Amphenol Sine
C146D05801E8 Pin module for stamped 2.5mm contacts. 5 pole. REQUEST A QUOTE. C146 A05 001 E8 Pin module for turned 2.5mm contacts. REQUEST A QUOTE. C146 P16 001 G8 Frame for 5 Modules (1 x PE), Size E16. REQUEST A QUOTE. Recently Viewed Items. Turn History Off
B A3 - Amphenol Sine
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-09s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: 7.receptacle is supplied with dust cap. ahdp04-24-09pr-wta a1 release new drawing 07apr17 jony of: sh: rev: dwg no: title: rev description date revisions eco by appr
B A1 - Amphenol Sine
3.5 MOISTURE RESISTANCE: IP68(IM OF WATER FOR A PERIOD OF 24 HOURS,MATED CONDITION); IP69K (MATED CONDITION) 3.6 MATING CYCLE DURABILITY: 100 CYCLES ... AT60-204-08141 Male Contact - Pin, Copper Alloy, Nickel-Plated 8 8-10 Machined 60A AT62-203-08141 Female Contact - Socket, Copper Alloy, Nickel-Plated 8 8-10 Machined 60A ...
97-e-series-first-mate-last-break-fmlb-catalog-amphenol-industrial
Earth pin Copper alloy with silver plating Gasket Silicon rubber Durability 100 mating cycles minimum Contact termination Soldering Safety Pre-earth and First Mate Last Break Designed to meet IEC/EN 61984, certification in process Underwriters Laboratories approved Environmental Waterproof Rating IP67 Operating Temperature-55°C to 125°C ...