Search Results for 5 pin
CUSTOMER OUTLINE DRAWING - Amphenol RF
5 4 d c b a d 5 4 3 2 1 12 4-n 0.4 0.05 1.15 0.06 sq. 4-n 1.44 0.08 typ. contact pin 4 0.15 typ. contact pin 4 0.15 6.6 ref. ref. 6.01 22.55 0.3 to stand off 15.7 1.59 0.15 typ. ... contact pin - copper nickel alloy, gold plated 30 min. thick at mating area, matte tin plated at solder area insulator - lcp, natural
Model 356A01/NC Platinum Stock Products; Triaxial, lightweight (1 ... - PCB
Platinum Stock Products; Triaxial, lightweight (1.0 gm) miniature, ceramic shear ICP® accel., 5 mV/g, 0.25" cube, 5 ft. integral cable to 4-pin jack, no mating cable supplied Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716 ...
eco mate rm - Amphenol Sine
QXRT12S 2.5 mm contacts QXRT16 #16 contacts QXRT20 #20 contacts Contact Extraction Tool Stamped & Formed Hand Tool, Stamped & Form Contact, 16 AWG ... Plug with pin match with long cord grip Plug with pin match and short cord grip 10 68.0mm 58.0mm 68.0mm 58.0mm 12 74.0mm 65.0mm 74.0mm 64.0mm
IO-LINK® VIBRATION SENSOR - PCB
Weight 5.2 oz 148 g Mounting Thread 1/4-28 Female No Metric Equivalent [8] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Stainless Steel Stainless Steel Mounting Torque 3 to 5 ft-lb 4 to 7 Nm Sealing Welded Hermetic Welded Hermetic Electrical Connector M12, 4-Pin M12, 4-Pin Electrical Connection Position Top Top
SJT Connectors - Amphenol Aerospace | Products
Standard plating on shell components is cadmium over nickel with many optional finishes available. A dependable 5-key/keyway shell polarization with bayonet-lock coupling is incorporated to aid and assure positive mating. ... A fluorinated silicone interfacial seal is featured on the mating face of the pin inserts, assuring complete electrical ...
Series 3 - amphenol-in.com
31 designates Lanyard Release plug with MIL-STD- 1760 pin contacts* 32 designates plug protection cap 33 designates receptacle protection capan * For ordering Amphenol Lanyard Release Connectors consult Factory . See page 20 for ordering information on MS protection caps.
Automotive | Markets - Amphenol
CoolPower® Slim Drawer Mini (SDM) Connectors offer a high level of mating configuration flexibility, current density, and a thin profile making it ideal for compact board-to-board power interconnects. The CoolPower® SDM series is available with two or four power lines and boasts up to 318A per linear inch in a footprint of only 5.6mm x 14mm.
Model 482C54 | PCB Piezotronics
Universal AC power adapter, 100-240 VAC/ 50-60 Hz input, 12 VDC output, 6-pin mini DIN (for models 482C16 through 482C64), no line cord: 1: EE75: 1: Product Documents. Datasheet. Product Specifications Product Manual Product Drawing Product Downloads. PCB_MCSC Software, EE75_Installer.zip ...
SC000036 2.0mm pin contact , 18-14AWG. Gold plated - Amphenol Sine
SC000036 2.0mm pin contact , 18-14AWG. Gold plated-2.0mm pin contact , 18-14AWG. Gold plated . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request. Home;
ILLUSTRATION: COMPLETE KIT WAVE SPRING - Amphenol Sine
8 mp16m23f contact, pin, size 16 2 housing body coupling nut 11/16-24 unef thread notes: 3) recommended crimp tools: hand crimper: mfx-3959 pneumatic crimper: mfx-3960 4) extraction tool: qxrt16 2) contact barrel range: 16awg to 18awg 5) materials: housing body: zinc die cast, nickel plated
BMZ Pin D38999 Contact (Size 8) for RG-58 Cable
The BMZ Pin D38999 Contact (Size 8) for RG-58 Cable SF9821-6002 with passivated finish is now available at Newark, Farnell and Mouser Electronics! US Dollar Euro Check Inventory
Model 356B20 | PCB Piezotronics
Model 356B20:Triaxial, miniature (4 gm), ceramic shear ICP® accel., 1 mV/g, 2 to 7k Hz, titanium hsg, mini 4-pin conn.
Industrial | Markets - Amphenol
Amphenol RF terminators are available in many common series and genders including; 1.0/2.3, APC-3.5, APC-5.5, BNC, F-type, HD-BNC, N-Type, QMA, and SMA. Amphenol RF terminators reliably prevent RF signals from being reflected along the transmission line to reduce interference.
radsok-power-connectors-catalog-amphenol-industrial
The large interface area between the socket lamella and pin surface results in very low contact resistance, enabling the RADSOK® to have higher current ratings compared to traditional power contact designs. 5 Amphenol Industrial Operations
Telescope & Imaging - Amphenol AOP
Receiver Type: PIN Photodiode. E l e c t r ic a l P e r f o r m a n c e. RoHS compliant. Case operating temperature: 0 °C to 70 °C. Shock MIL-STD 883: Method 2002.4 (500 g; 1 ms) Vibe MIL-STD 883: Method 2007.3 (20 g) ... 23,5 x 23,5 x 9,1 mm (without heat sink) Dim e n s io n s.
ACOMMs Compact Omni - LF-RHP - airmar.com
MSI’s family of low-cost ACOMMs solutions pushes the boundaries of the product market with unmatched bandwidth for transmit and receive while retaining a compact profile and omnidirectional capabilities. The ACOMMs Compact Omni - LF-RHP is optimized for Transmit and Receive functionality and has a low-cost and compact design. It has an operating frequency of 23-50 kHz (-6dB), integrated ...
Date Code: YYMMDD - Amphenol CS
Pin Function Definition: (Pin Ï7- Ê y Å NOTE/< arpÉ 1. SPECIFICATION/Yl7ä: 1.1 Rated currentp·hE+BDÝ<ép¸: 6.0 A For VBus Pin and Gnd Pin 1.0 A For SBU1/SUB2 0.25A For Other Pin 1.2 Voltage ratingp·hE+BDÝ#3p¸: 5V AC 1.3 Contact Resistancep·3MY eã2?p¸: 40 m Max.
Elite | Backplane Connectors | Amphenol
+/- 5 ohms impedance variation up to 1 mm demated; 2mm Signal Pin Wipe; Hermaphroditic mating interface minimizes electrical stub while maintaining highly reliable redundant contact system; 15.7 Mil Drill Compliant Pin; Proven pressfit technology allows for PCB backdrilling and footprint supporting 40 GHz bandwidth;
SCHEMATIC DIAGRAM - PCB
PIN 7 2 5 2 6 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN NR RELEASED TO DRAFTING 50133 003 CABLE: COAXIAL CABLE W/ BLUE TFE JACKET 003-AC: BNC PLUG 003 ...