Search Results for 5 pin
2.2 25.0 41.5 REF - Amphenol Sine
BACK SHELL,SIZE 12,2+2POS,PIN B A2 NONE 1 1 A1 RELEASED DRAWING Sep-03-2019 Ronald Tommy N RTS1BS12N2PHEC KEY RTS1BS12N2PHEC03 PART NUMBER ... N/A SP12A1T SS12A1T 14-12 2.5-3.5 Tin Tooling, Machined Tooling, Stamped & Formed Part Number Description Part Number Description
Amphenol
Contact, Pin, Triaxial Type LJT-R and TV-R Crimp (MIL-DTL-38999 Series I & III Electrical Connectors) Standard contact arrangements available in Series I and III are 17-2, 21-75, 21-79, 25-7, 25-17, 25-26 and 25-46. ... 5. Trim the shield strands even to .015 inch max from front of crimp bushing forward flange. 6. Slide insulator spacer bushing ...
B A2 - Amphenol Sine
M38X1.5 6g THREAD 110°REF 110°REF SIZE 16 CONTACTS (17 PLACES) 6 SIZE 12 CONTACTS (4 PLACES) 6 Ø47.8±0.5 A2 ADD MORE MATERIAL NOTES 25/OCT/18 BROOK TOMMY. ... Pin, Nickel-plated 12 12-14 Stamped & Formed AT62-12-0166 Female Contact - Socket, Nickel-plated 12 12-14 Stamped & Formed
模型 - Amphenol Sine
3.5 MATING CYCLE DURABILITY: 100 CYCLES 3.6 RoHS COMPLIANT 4. MATING PART: AHDM06-24-47S* ( * = SEAL TYPE ) ... REV DESCRIPTIONDATE REVISIONS ECO BYAPPR 1 1 A2 AHDM04-24-47PR RECPT, 24 SZ 47 PIN, RD, WIDE THD 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS ...
Model 356B41/NC | PCB Piezotronics
Model 356B41/NC:Triaxial ICP® seat pad accel., 100 mV/g, 0.5 to 1000 Hz, 5-ft integral cable, conforms to ISO 10326-1, no mating cable supplied
High performance general purpose accelerometer, 100 mV/g
0.5 Hz - 15,000 Hz: Mounting thread: 1/4-28 tapped hole: Connector style: MIL-C-5015, 2-pin: Connector orientation: Top exit: Full-scale range: 80 g peak: Resonance frequency: 25 kHz: Temperature range-50°C to +120°C: Weight: 112 grams: Hazardous area approvals: Non-approved; approved models available:
ATHP042P25EL 2 Position Receptacle with High Voltage Interl - Amphenol Sine
ATHP062S25ELD-S1 2 Position EMC Plug with High Voltage Interlock Loop, D Key, 6.5-7.5mm Cable Range. REQUEST A QUOTE. ATHP062S25EL-S2 2 Position EMC Plug with High Voltage Interlock Loop, A Key, 4.8-5.8mm Cable Range. REQUEST A QUOTE.
Power Safe - Amphenol Aerospace
OUR COMPANY Proven excellence in interconnect solutions - Since 1947, Amphenol Socapex has prescribed, designed and manufactured reliable and innovative interconnection solutions for harsh environments, specializing in standard and customized electrical and fiber
EB557 Series - 5.00mm Spacing - EBY Electro
Maximum number of positions: 24 Centerline Spacing: 5.00mm Spacing (0.197") See DIMENSIONAL DRAWINGS. FEATURE: 6-Finger Inverted Clip, Chassis Mount. ELECTRICAL: Voltage Rating: 300 VAC Current Rating: 10 Amps Wire Range Min / Max: 14-24AWG MECHANICAL:
B A4 - Amphenol Sine
4.5 MOISTURE RESISTANCE: IP69K&IP68 ( 1M OF WATER FOR A PERIOD OF 24 HOURS, MATED CONDITION ) 4.6 MATING CYCLE DURABILITY: 100 CYCLES 4.7 RoHS COMPLIANT ... AT60-16-0122 Male Contact - Pin, Nickel-plated 16 16-18 Stamped & Formed AT62-16-0122 Female Contact - Socket, Nickel-plated 16 16-18 Stamped & Formed ...
UltraPort SFP+ - Amphenol CS
§ Contact Normal Force: 0.3 N min./PIN § PCB Thickness Single Side Mount (Cage): 1.57 mm (0.062 in.) § PCB Thickness Belly to Belly (Cage): 3.00 mm (0.118 in.) § Unmating Force (Cage): 12.5 N max. § Insertion Force to PCB (Cage): § 1000 N for 2 port § 2100 N for 4 port § 3000 N for 6 port ELECTRICAL PERFORMANCE
Operation Manual TempoLink Smart Assistant - Temposonics
S D 7 0 Cable with M16 female connector (7 pin) for connection type D70 (SSI) (part no. 254 990-1) S D 8 4 Cable with M12 female connector (8 pin) for connection type D84 (SSI) (part no. 255 204-1) A D 3 4 Cable with M12 female connector (4 pin) for connection type D34 (Analog) (part no. 254 897-1) A D 6 0 Cable with M16 female connector (6 pin ...
EB570 Series - 5.00mm Spacing - EBY Electro
Compatible with the following pin strips: PS570. DOWNLOAD. Download Product PDF. EB570-XX-000.pdf. Contains dimensional drawing, full part number and component specifications. APPROVALS: DIMENSIONAL DRAWING. N = Number of Positions. 210 Express St. Plainview, NY 11803-2423 USA Email: [email protected]
at-circular-plug-assembly-instructions-amphenol-industrial
2 1. Terminal Crimping Tool: DMC AF8 M22520/1-01 2. Terminal Removal Tool Amphenol Industrial Operations Part Number:C10-731509-161 for the removal of pin and socket contacts Part 1: Tool Requirements
Floating Board-to-Board Connectors - Amphenol CS
FloatCombo™ 0.50mm Floating Board-to-Board Connectors with Power Pin. Amphenol's FloatCombo™ are 0.50mm pitch floating board-to-board connectors that support stack... DETAILS. FloatCombo™ 0.50mm - B3221B7L1112A0E100. Board to board Connector, Pitch 0.50mm, Housing Height 8.4mm, Vertical orientation, Plug, 100...
1.85mm Female Sparkplug Connector (Accepts .008 Pin) - SV Microwave
SV engineers designed a 1.85mm Female Sparkplug Connector (Accepts .008 Pin) SF3375-6001. Access the design resources CAD Model and Datasheet.
Model 623C01 | PCB Piezotronics
Model 623C01:High-freq., industrial, ceramic shear ICP® accel, 100 mV/g, 0.8 to 15k Hz, top exit, 2-pin conn., frequency sweep ISO 17025 accredited ca
Thermometrics TSW-10 Turbidity Sensor - amphenol-sensors.com
5.7 ±0.1 DIODE (Light emitting part) Photo TR (Light receiving part) 34 ±0.4 Upper Base Plane 1 2 3 30 Turbidity Sensor VCC + (+5V) DIODE (Light emitting part) Output Ri 470Ω GND Ro 4.7KΩ Photo TR (Light receiving part) 1 2 3 Pin Pin Pin V (Voltage) NTU 0 500 1.5 2.0 2.5 3.0 3.5 4.0 4.5 5.0 1000 1500 2000 AAS-920-479C 10/2019 www.amphenol ...
B3291B7L111260E100|FloatCombo™ 0.50mm | Amphenol
Board to board Connector, Pitch 0.50mm, Housing Height 5.0mm, Vertical orientation, Socket, 60 Positions, With MYLAR
EXCEL|MATE - amphenolpcd.com.cn
3 KEY FEATURES Integrated internal HVIL Current rating up to 200A@ ambient temperature 70°C No tool required to unmate Sealing, IP67 , IP6K9K Touch-proof, IP2XB