Search Results for 5 pin
B A1 - Amphenol Sine
3.5 MOISTURE RESISTANCE: IP67 ( MATED CONDITION ) 3.6 MATING CYCLE DURABILITY: 100 CYCLES 3.7 RoHS COMPLIANT 4. MATING PART: AT06-3S* PLUG. ( * = MODIFICATIONS AND COLORS ) 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. ... Pin, Nickel-plated 16 16-18 Stamped & Formed AT62-16-0122 Female Contact - Socket, Nickel-plated 16 16-18 Stamped & Formed ...
M256 SERIES - amphenol-aerospace.com
Result: The pin will be pulled down to INPUT FAIL RTN pin through a 6.2 Ωresistor. NORMAL: Condition: Input voltage returned to above 17.6 ± 0.5 V. Result: The pin will go into high impedance mode (OPEN). If this function is not required, leave this pin unconnected. This signal is referenced to INPUT FAIL RTN (pin 2) SYNC (pin 16)
CABLE CONNECTOR - pcb.com
Connection Type 2-pin 2-pin Connection Type Plug (male pin) Plug (male pin) Coupling Method Threaded Threaded Environmental ... Gamma Flux) 1 E8 rad 1 E8 rad Physical Size (OD x Length) 0.44 in x 1.5 in 11.2 mm x 38.1 mm Weight 0.62 oz 17.6 gm Sealing Hermetic Hermetic [1] All specifications are at room temperature unless otherwise specified.
Model 356B20 | PCB Piezotronics
Model 356B20:Triaxial, miniature (4 gm), ceramic shear ICP® accel., 1 mV/g, 2 to 7k Hz, titanium hsg, mini 4-pin conn.
SMA PCB End Launch Jack 50 Ohm High Frequency 0.010 Pin
SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency 0.010 Pin 901-10510-2 SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-9758 SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132186
B A1 - Amphenol Sine
14pos, plug, pin, size 18, normal seal, bra, duramate ahdp b a1 none 1 1 contact size min. insul o.d. typical wire range max. insul o.d. current rating tommy 16 14-20 awg (2.0-0.5mm²) 13 amps 2.54 mm (.100in) 3.40 mm (.134 in) size 16 contacts (14 places) 6 110°ref 110°ref Ø44.4 main polarizing keyway backshell ring adapter
SIZE TYPE B C- - Amphenol Sine
4 pos,receptacle,pin,atp series,strain relief end cap a1 - release new drawing 09/may/22 ian tommy 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com ... 3.5 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition). 3.6 mating cycle durability: 100 cycles 3.7 rohs ...
B A3 - Amphenol Sine
recep.,24-27 pos, pin contact reduced dia. seal, ahdp series b a3 none 1 1 Ø43.08±0.12 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm tommy 110°ref 110°ref main polarizing keyway 12.8 42.1±0.5 1 11/16-18 unef thread 1 11/16-12 un thread 10.7 2.6 Ø40.1 47.6 size 12 contact
B A1 - Amphenol Sine
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-16s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: 7. receptacle is supplied with dust cap. ahdp04-24-16pr-bra a1 release new drawing 23feb22 vito of: sh: rev: dwg no: title: rev description date revisions eco by ...
5963308NG.indd - amphenol-antennas.com
Pin 5 / Pin 3 RS485A/B Pin 6 Power Supply Pin 7 DC Return Adjustment Time (full range) 40 seconds, typical (dependent on antenna) Adjustment Cycles ≥ 10,000 Torque Max ≥ 160mN∙m Lightning Protection Rating IEC 61000-4-5 Current Pulse Profi le,8/20 μs 10 Repetitions Min.@ 6kA
B A5 - Amphenol Sine
3.5 MOISTURE RESISTANCE: IP68(1M OF WATER FOR A PERIOD OF 24 HOURS, MATED CONDITION) IP69K(MATED CONDITION) 3.6 MATING CYCLE DURABILITY: 100 CYCLES 3.7 RoHS COMPLIANT ... AT60-16-0122 Male Contact - Pin, Nickel-plated 16 16-18 Stamped & Formed AT62-16-0122 Female Contact - Socket, Nickel-plated 16 16-18 Stamped & Formed ...
Model 356A01 Platinum Stock Products;Triaxial, lightweight (1.0 ... - PCB
Model 034G05 4-cond. shielded cable, 5 ft (1.5M), 4-pin plug to (3) BNC plugs (1) Model 080A109 Petro Wax (1) Model 080A90 Quick Bonding Gel (1) Model ACS-1T NIST traceable triaxial amplitude response, 10 Hz to upper 5% frequency. (1) Manual 21354 Rev E ECN 50523 Repair and Maintenance
REVISIONS - Amphenol Sine
Ø26.5 52.5 28.0 44.5 57.3 43.3 RECOMMENDED PANEL DETAIL 44.5±0.2 Ø6.35±0.1 Ø31.75±0.2 A2- UPDATE DRAWINGJAN-16-20BLINKTOMMY 04 NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: ... Pin, Copper Alloy, Nickel-Plated 4 4 Machined 100A AT60-204-0490 Male Contact - Pin, Copper Alloy, Nickel-Plated 4 6 Machined 100A ...
ASSEMBLY INSTRUCTIONS - Amphenol Aerospace
Pin & Socket Insertion Tool Pin & Socket Insertion Tool Amphenol Part No. MS Part No. Removal Pin Tool Removal Socket Tool Removal Pin Tool Removal Socket Tool Tool Color Code #23-22, #23-28 294-278 M81969/2-01 294-286 294-287 M81969/3-05 M81969/3-01 Green #20-20 294-27 M81969/2-02 294-28 294-29 M81969/3-06 M81969/3-02 Red
B A1 - Amphenol Sine
3.5 MATING CYCLE DURABILITY: 100 CYCLES 3.6 RoHS COMPLIANT 4. MATING PART: AHDP06-18-14P* ( * = SEAL TYPE ) 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. ... AT60-16-0122 Male Contact - Pin, Nickel-plated 16 16-18 Stamped & Formed AT62-16-0122 Female Contact - Socket, Nickel-plated 16 16-18 Stamped & Formed ...
DIFFERENTIAL INPUT IN-LINE CHARGE AMPLIFIER - PCB
Sensitivity(± 5 %)(Charge Conversion) 4 mV/pC 4 mV/pC Low Frequency Response(-5 %) 2 Hz 2 Hz [2] High Frequency Response(2.2 mA) 30 kHz 30 kHz [3] ... 2-Pin 2-Pin Electrical Connector (Output) BNC Jack BNC Jack Weight 3.5 oz 109 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product ...
Amphenol
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-19s* ( * = seal type ) 5. all dimensions are for reference use only. ... recept.,size 24,19-pin,normal seal,sra,duramate ahdp series materials list size process specifications: material specifications: unless otherwise specified
SIZE B C- - Amphenol Sine
receptacle, 2 pin,atm series strain relief end cap b atm04-2p-sr01xx a2 11 louie 21/jul/20 orion 22/jul/20 tommy 23/jul/20 none of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 atm04-2p-sr01xx receptacle, 2 pin,atm series,strain relief end cap a1 - release new dwg format 18/aug/14 jarry tommy notes: unless otherwise ...
B A1 - Amphenol Sine
3.5 MATING CYCLE DURABILITY: 100 CYCLES 3.6 RoHS COMPLIANT 4. MATING PART: AHDP06-18-20S* ( * = SEAL TYPE ) 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. ... AT60-16-0122 Male Contact - Pin, Nickel-plated 16 16-18 Stamped & Formed AT62-16-0122 Female Contact - Socket, Nickel-plated 16 16-18 Stamped & Formed ...