Search Results for 50 series compared to 30 series
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
Model EXM641B02 | PCB Piezotronics (de)
Model EXM641B02:Intrinsically-safe vibration sensor, 4 to 20 mA output, 0 to 2.0 in/sec RMS, 10 to 1k Hz, top exit, 2-pin conn (de)
C:TempM-NA T 3XXX 009 Rev02 - amphenol-sine.com
Title: C:TempM-NA_T_3XXX_009_Rev02.ps Created Date: 7/30/2008 1:03:21 PM
Amphenol Automotive Connection Systems HVC 2.8mm2 polesconnector
对插循环次数 : 不少于50 额定电流 : 2.5mm² = 20A @ 85°C 4.0mm² = 30A @ 85°C 5.0mm² = 40A @ 85°C 材质选用: 塑料外壳 : PA66-GF 阻燃 UL94 V-0 端子材料:铜合金 零件号.: 插头: HVC2P28FSX02 (2.5mm² 屏蔽线) HVC2P28FSX04 (4.0mm² 屏蔽线 HVC2P28FSX05 (5.0mm2 屏蔽线) 插座:
TV - Gerätesteckdose - Serie 38999 | Amphenol Socapex
Die TV-Stand-off-Buchse ist ein Hochleistungsstecker, der für Anwendungen entwickelt wurde, die eine schnelle und dauerhafte Installation erfordern. Die Buchse ist mit PC-Endkontakten und einer Abstandshalterung ausgestattet, die eine einfache Befestigung an Leiterplatten ermöglicht, ohne die Kontakte mechanisch zu belasten. Der quadratische Flansch und die Kontermutter sorgen für eine ...
Pass / Sperrfilter BPBR 4/...-200 - amphenolprocom.com
Bandpass/Bandsperrfilter für Feststationen mit hoher Leistung im Bereich von 66–88 MHz. Durch Verwendung großer Resonatoren (200 mm ø) wird eine hohe Güte und somit ein sehr schmaler
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: PTF::: PTF14A00G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: KE5.0 Vertical Open DIP type: 5.0: 2*2P-2*24P: KExx74520000G: Please refer to the pdf file. The website drawing is for reference only.
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: OQ3.81 Right angle THR (W/F & tape reel): 3.81: 2P-16P: OQxx3H01B000G: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: KE3.5 Right angle W/latch holder DIP type: 3.5: 2*2P-2*24P : KExx1351xxxxG: Please refer to the pdf file. The website drawing is for reference only.
RT00104SNHK Square Flange Receptacle, Female, 16AWG, 13A/300V, Shell ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT00104SNH-K Receptacle Kit, Square Flange, 4 Position, Female, Shell Size 10, with Machined Gold Contacts, Size 16 (18-16AWG), Gasket.
Model 8515CM35-15 | PCB Piezotronics (fr)
Model 8515CM35-15:Pressure Sensor, 15 psia, absolute, 0.250 in diameter, 0.030 in height, RTV bond, 30 in cable, with gel (fr)
NovaSensor Dialysis Machine Pressure Sensors
NovaSensor Dialysis Machine Pressure Sensors
PowerLok 一代 4.0mm 四芯插头组装规范 PowerLok G1 4.0mm 4POS Plug Assembly Manual
①连接器组件④ Connector Component ×1 ② 端子 Terminal ×4 ③ 后盖 Back cover×1 ④ CPA 步骤1:取出连接器, 如图示零件。 Step1:Unpack all components as shown below. 步骤2:选择符合要求的非屏蔽线缆(参考手册最后的附录)。
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance June 9, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Protimeter BaleMaster | Measure Moisture in Straw and Hay Bales
Compteur durable pour une évaluation rapide des niveaux d'humidité dans les balles de paille et de foin. Le Protimeter BaleMaster est livré avec une sonde de balle et le compteur lui-même. Équipé d'un grand écran LED et d'un arc de couleur pour vous indiquer si la balle est sèche, à risque ou humide et d'une nouvelle batterie qui dure 3 fois plus longtemps que le modèle précédent.
Customer Drawing - amphenol-gec.com
Customer Drawing 1 2 3 4 5 6 7 8 A B C D E F 1 2 3 4 5 6 7 8 F E D C B A 批 准 审 核 制 图 签 名 日期 AMPHENOL Amphenol Technical Products International GZ ...
安费诺(常州)电子有限公司 - amphenol-gec.com
首页; 关于我们. 公司介绍. Terms; 企业文化; 资质荣誉; 发展历程; 标准产品. 标准产品. POWERLOK 一代系列. 插座. 120安培. 1芯. 180 ...