Search Results for 50 series compared to 30 series
NUeVoS ProDUCToS - offers.tpcwire.com
441014BlK 441014WHT 441014reD 14 7/22 51 0,220 30 441012BlK 441012WHT 441012reD 12 19/25 66 0,240 40 441010BlK 441010WHT 441010reD 10 19/23 90 0,270 50 441100BlK 441100WHT 441100reD 1/0 259/24 422 0,670 435 441200BlK 441200WHT 441200reD 2/0 259/23 492 0,725 530 441400BlK 441400WHT 441400reD 4/0 259/21 671 0,850 810
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female
Kontakt - kayeinstruments.com
Über uns. Kaye & Amphenol; Kaye Geschichte; Umweltschutz und Sicherheit; Qualität; AGB; News. Press Releases; News Posts; Blog Posts; 65 years Kaye; Events; Jobs ...
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO) and Commercial Air Division (ACAD)
Kaye Validator AVS
Kaye Validator AVS(先进的验证系统)结合精确的传感器测量与所有GMP的校准和可溯源至国家标准的要求,同时生成符合标准的报告并管理验证资产和验证的设备。Validator AVS提供更好的硬件性能,使用便捷的数据处理理念和直观的、友好的软件界面。
18.0 ± 0 - SV Microwave
I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPS Male Plug-In Contact to SMPM Size
Όραμα & αξίες | Amphenol Socapex
πίσω Σειρά PS: Power Devices Solutions. Μετατροπείς ισχύος; Μονάδες διανομής ισχύος; Κλειδιά USB & Επεκτάσεις
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING A DCN 52783 07/23 ...
impedance: 50 ohms freq. range: dc to 18.0 ghz sv p/n l (oal) 7012-1330 6.000" 7012-1331 12.000" 7012-1332 24.000" date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max.
75 Ohm koaksijalni kontakti - High speed kontakti | Amfenol Socapex
Amphenol Socapek nudi 75 Ohm koaksijalne kontakte, pouzdano i efikasno rešenje za konektore koji se koriste u video aplikacijama. Ovi kontakti su dizajnirani za upotrebu sa D38999, EN3645, EN4165, 2M i 387TV konektorima i dostupni su u kontaktnim veličinama 16, 12, 8 i 6. Bez obzira da li je potrebno da prenesete SD-SDI, HD-SDI, ili 3G-SDI, 75 Ohms koaksijalni kontakti su odličan izbor.
6.0 ± 0 - svmicrowave.com
I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.89 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPM Backplane Contact to SMPM Straight
ストレートプラグ、半田取付、ハーメチック(0.3mm)、ストレートテイル|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
FC-Stecker FC-Connector - amphenol-po.de
≤ 0,2 dB ≤ 0,1 dB / ≥ 50 dB ≤ 0,1 dB / ≥ 60 dB Ferrulen-Bohrungs-Ø Ferrule hole Ø 128 μm 126 μm / 127 μm 126 μm Ferrulen-Material Ferrule material Zr0 2 Zr0 2 Zr0 2, step Ferrulen-Stirnflachengeometrie Ferrule surface Konvex nach Politur convex after polishing Steckzyklen Mating cycles 2.000 Betriebstemperatur Operating temperature
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - DCN 37958 01/11 STW
impedance: 50 ohms freq. range: dc to 40.0 ghz date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10.
SIAL - PCB konektori visokih performansi | Amfenol Socapex
SIAL je modularni sistem interkonekcije visoke gustine koji je razvio Amphenol Socapek za upotrebu u teškim okruženjima, kao što su komercijalne i vojne vazduhoplovne i C5ISR aplikacije. Ovaj hibridni konektor je dizajniran za rad sa termičkim stezaljkama i prevazilazi zahteve MIL-DTL-55302, što ga čini robusnom i pouzdanom tehnologijom.
C:Users orceDesktopNew folder (4)C-MB1LLN0900 REV B3 - Amphenol Sine
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
Ti stiamo assumendo | Amphenol Socapex
indietro Serie PS: Soluzioni per dispositivi di potenza. Convertitori di potenza; Unità di distribuzione dell'alimentazione; Chiavi USB ed estensori
8018-6172 PDD - Sheet1 - アンフェノールジャパン株式会社
impedance: 50 ohms freq. range: dc to 18.0 ghz vswr: 1.05:1 dc to 8.0 ghz 1.10:1 8 to 12.0 ghz 1.25:1 12.0 to 18.0 ghz avg. power: 1 watt (power input derated linearly from 25 c to .5 watts at 125 c) peak power: 500 watts (peak power for a duty cycle of 5x10-4 maximum pulse duration of ...
Amphenol
Amphenol . Created Date: 1/20/2025 6:02:50 PM
SYSTEMY GASZĄCE DAFO FORREX DO AUTOBUSÓW
SYSTEM GASZĄCY DO AUTOBUSÓW DAFO FORREX Jako posiadacz pojazdu wyposażonego w System Gaszący fi rmy Dafo Forrex, poczyniliście Państwo ważny krok w walce z problemem pożarów.Elastyczny, w pełni automatyczny system wykrywa i gasi pożar w czasie krótszym niż jedna sekunda. System jest całkowicie niezależny od orientacji i zapewnia użycie