Search Results for 53745-8
Common Reporting Tool 1.4 (CRT) - kayeinstruments.com
Common Reporting Tool 1.4 (CRT) - kayeinstruments.com
Amphenol
Size 8 and 12 crimp coax contacts are available in PT-SE, SP-SE, MS/PT-SE. Factory installed size 8 and 12 solder type coax contacts are available in PT, SP, MS/PT connectors. See coax contact information pages at the end of this catalog. Printed Circuit Board Tail Contacts
Microsite für URM® Verkabelungssystem | Amphenol Precision Optics
Das Mehrfaser-Steckersystem ermöglicht auf Grundlage der hochpräzisen Keramikferrulen die Übertragung von Informationen über 8 Fasern gleichzeitig. Damit erfüllt URM® entscheidende Leistungs- und Qualitätsfaktoren um Rechenzentren zuverlässig, kostenoptimiert und zukunftssicher betreiben zu können.
Data Comm Connectors - Positronic The Science of Certainty
These low-profile, rectangular connectors are just 8.20 mm in height and accommodate a temperature range of -55°C to 125°C. The Compact Power Family (PCI) of connectors also satisfies the stringent demands of many data and communications applications. These industrial-grade, rectangular connectors deliver a high current capacity despite their ...
Amphenol®
8.0mm 10-737400-245: 10-737406-245 10-737412-245: 10-737418-245 10-737587-245: Last 3 digits denotes the length of the pin diameter that mates with the RADSOK: Example -205 is a 20.5mm long pin *Custom thread lengths are available upon request: Bus Bar Knurled RADSERT: TM *Not for PCB use: SMT RADSERT: TM: Female Screw Pin:
APXV34L24AS_43-C-I20 - Amphenol Antenna Solutions
8-Ports, X-Pol, Twin Beam Antenna, 2.0m, 4x 1710-2690MHz, 33deg, Integrated RET
5961400PG Archives - Amphenol Antenna Solutions
5961400PG Archives - Amphenol Antenna Solutions
Model 375a04 | PCB Piezotronics
8 to 4000 Hz: 8 to 4000 Hz: Lower Limiting Frequency (-3 dB) 1.0 to 4.0 Hz: 1.0 to 4.0 Hz: Resonant Frequency (90° Phase Shift) 10400 Hz: 10400 Hz [1] Inherent Noise: 16 dB(A) re 20 µPa: 16 dB(A) re 20 µPa [1] Dynamic Range (3% Distortion Limit) 146 dB re 20 µPa: 146 dB re 20 µPa [1] Environmental
7049xxx Catalog - amphenol-antennas.com
55 MHz: 5.8 kg 12.8 lbs 240 MHz: 2.0 kg 4.4 lbs Wind load @ 160 km/hr (100 mph) 55 MHz: 385 N 86.6 lbf 240 MHz: 95 N 21.4 lbf Mounting Options Part Number Mounting bracket 3202078/68 + 3201079/00 ...
R-VPX VITA 46 Connector System - Amphenol Aerospace
Supports .8 inch card slot pitches; Up to 140 signals per inch; Contact current rating 1.5 Amps; Can be combined with high power modules, RF Modules (VITA 67) and Optical modules (VITA 66) Passed VITA 72 vibration level testing with BER monitoring. Configurator. Technical Information
7327650 - amphenol-antennas.com
Weight 3.8 kg 8.4 lbs Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
SCHEMATIC DIAGRAM - PCB
DECIMALS X ± 0.8 XX ± 0.25 JES 1/3/20 JES 1/3/20 BAM 1/3/20 SCHEMATIC DIAGRAM SHELL CENTER PIN 7 2 5 2 7 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN
Amphenol Sensing Innovations Brochure
Amphenol Sensing Innovations Brochure
「MLTC」カタログ変更情報
90019b 900217 mb 1969/ 14-12 sf593 4025 mgooat 400-bhd 414da_ awgio awg12 awg14 la-mc 1714-8/ ids 10-ml1714-8/14s 4c.a-bhd 4025 414da-8n 90019b
5961300 - Amphenol Antenna Solutions
[Discontinued July 2023 with No Last Time Purchase Date] 8-Port, Panel, 65°, (2x) 698-960 | (2x) 1695-2690 MHz, 2683 mm
Model 039250-50101/B | PCB Piezotronics
Model 039250-50101/B:Rotary Torque Angle Transducer, w/Auto-ID, 100 lbf-ft (136 Nm), 1/2-inch Square Drive, 10-pin PT Receptacle
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace ...
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
NovaSensor NPB 102 Pressure Sensor - amphenol-sensors.com
NovaSensor NPB 102 Pressure Sensor - amphenol-sensors.com
The Assembly Work Instruction For 1POS PowerLok 10mm G2 180D Plug Connector
Step 3: Crimping Copper Ring 3-1 将 ⑧内铜环从右端移动到屏蔽线下方,屏蔽线覆盖在铜环表面 3-1 Move the ⑧ inside copper ring from the right side to the side below the shield. The shield line is covered on the surface of the copper ring 3-2 取1pcs ⑦外铜环,铜环从左端安装到屏蔽线上,铜环从屏蔽线的左端开始完全覆盖,并压接在其上 ...