Search Results for 6 2.8
6-Port Antenna
Standard values based on NGMN-P-BASTA version 9.6 recommendation. 6-Port Antenna 690-960 | 1690-2690 | 1690-2690 MHz 6880388 6880388G 3-Band, 6-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2580 mm 2580 mm ELECTRICAL SPECIFICATIONS Ultra Wide Band Y1 Frequency Range MHz 1690-2690 MHz 1690-1990 1920-2200 2200-2490 2490-2690 Polarization --- ±45°
What is the Power Handling Capability of a Connector? - Amphenol RF
Power Handling Capability is the ability to pass high currents and keep heat rise at a moderate temperature. There is a chart that details more information based on gauge size and connector series.
6-Port Antenna
Amphenol's RET-READY antennas are delivered with the RET Actuator already installed and pre-commissioned with all antenna parameters.
DATASHEET COMBINATION ANTENNA Trooper Max
These antennas feature two 5G elements compatible with the world’s leading cellular routers supporting 600 MHz to 6 GHz frequencies. The platform also incorporates two additional dual band Wi-Fi antennas, as well as the option to add a UHF or a TETRA whip, for LMR band coverage.
Model EX611A00 | PCB Piezotronics
High temperature, intrinsically safe, charge mode accel. with UHT-12™ shear sensing crystal, 10 pC/g sensitivity, +1200 degree F, 10 ft integral hard-line cable. When using Model EX682A40 or 421A31 differential charge amplifier, also use 045M21B cable. [1] Zero-based, least-squares, straight line method.
Amphenol®
Amphenol Industrial introduces a Splitter connector complimentary to its Tru-Loc® family of products. The Tru-Loc® Splitter is designed to take a single 6-Way Tru-Loc® Plug and split the signal or power into two identical 6-Way Tru-Loc Plugs without degradation or intermittency.
Model 357B45 Charge output accel., 2.6 pC/g, 500 g, 8 kHz, 2.8 gm., 10 ...
UHT 12 shear-structured accelerometers offer high performance for precision vibration measurements in high-temperature environments. The use of . ensing crystals, operating in the shear mode, reduces erroneous output due to base strain, thermal transients.
Jumper Technical Datasheet - Amphenol Antenna Solutions
Center Conductor: CCA OD: (mm) 1.9 2.80 3.6 4.8 Bend Radius: Min Single (mm) 25 25 32 70 Bending Moment: (Nm) 2.5 2.8 4.4 3.8 Tensile Strength: N 500 600 700 1100 Environmental Specifications Installation Temperature Range °C -25/+60ºC -25/+60ºC -25/+60ºC -25/+60ºC
G:SharedAmphenol Customer DatasheetsEcoMate AquariusC-RTS6BS18x4SHECxx A2
2.6, ip-class:ip67 and ip69k in the mated condition, wire seals fully populated. 2.7, mating cycles durability:500 cycles min. 2.8, rohs compliant. 3. suitable contacts :ms10a25x-xx, ("x"= denote different plating;"xx"=all modifications). 4. all dimensions are for reference use only. 5. contact size and rear seal wire range: a1 ...
LOW COST ICP ACCELEROMETERS - Amphenol Sensors
≥0.6 sec; Excitation Voltage. 18 to 28 VDC; Constant Current Excitation. 2 to 20 mA; Output Impedance <150 Ohm; Output Bias Voltage. 8 to 12 VDC; Spectral Noise (10 Hz) 3.2 µg/√Hz; Spectral Noise (100 Hz) 1.0 µg/√Hz; Spectral Noise (1 kHz) 0.7 µg/√Hz; Electrical Isolation (Case) >10
G:SharedAmphenol Customer DatasheetsEcoMate AquariusC-RTS6BS18x2Sxx A2
2.6 ip--class:ip67 and ip69k in the mated condition. 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :ms10a25x-xx. ("x"= denote different plating;"xx"=all modifications) 4. all dimensions are for reference use only. a1-- released drawing aug-25-2023 jun n key -40°c ~ +105°c part number-40°c ~ +125°c
C-RTS6BS18x2PHECxx_REV_A2 - Amphenol Sine
2.6, ip-class:ip67 and ip69k in the mated condition, wire seals fully populated. 2.7, mating cycles durability:500 cycles min. 2.8, rohs compliant. 3. suitable contacts :mp10a25x-xx, in the contact pn,"x" denote different plating; "xx"=all modifications. 4. all dimensions are for reference use only. 5. contact size and rear seal wire range:
OF: Amphenol
2.6, ip-class:ip67. 2.7, mating cycles durability:500 cycles min. 2.8, rohs compliant. 3. suitable contacts :16# socket contacts. 4. all dimensions are for reference use only. rts6bs12*8s xxxx Ø27.0 n rts6bs12n8s key rts6bs12n8s03 part number-40°c ~ +105°c -40°c ~ +125°c master keyway 6.0~9.0mm 8.5~12.0mm dimension ∅a 9.5 mm cable ...
XMAPD10-2-8-2S - Model - XMA Corp
1 xmapd10-2-8-2su assy, divider, 2-way,sma-f, unmarked 1 a redrawn into titleblock 11/25/12 ds specifications electrical frequency range 2 - 8 ghz vswr: input/output <1.3:1 max average power <10w forward (cw) <1w reverse (cw) impedance 50 ohms ...
D-DF - Amphenol CS
Amphenol’s D and DF series fixed contact D-Subminiature connectorsare suitable for industrial or telecom use. The machined contacts provide stability and reliability. This series offers the broadest range of termination options in the Amphenol line.
A3- ADD GOLD VERSION15AUG19ORIONTOMMY - Amphenol Sine
6.6 6.7 19.1 1.1 ∅2.6 ∅2.8 inspection hole of: sh: rev: dwg no: title: rev descriptiondate revisions eco byappr 1 1 a3 at62-201-16xx-22 contact, socket, solid, size 16,22-24 awg a1-release new dwg format18aug17rimon see part number chart materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ...
CHARGE OUTPUT PRESSURE SENSOR - pcb.com
Model Number 112A06 CHARGE OUTPUT PRESSURE SENSOR Revision: A ECN #: 54975 Performance ENGLISH SI Sensitivity(15 %) 2.8 pC/psi 0.41 pC/kPa Measurement Range 5,000 psi 34,475 kPa Maximum Pressure(Total) 15,000 psi 103,421 kPa
G:SharedAmphenol Customer DatasheetsEcoMate AquariusC-RTS6BS18x2SHECxx ...
2.6, ip-class:ip67 and ip69k in the mated condition, wire seals fully populated. 2.7, mating cycles durability:500 cycles min. 2.8, rohs compliant. 3. suitable contacts :ms10a25x-xx, in the contact pn,"x" denote different plating; "xx"=all modifications. 4. all dimensions are for reference use only. 5. contact size and rear seal wire range:
G:SharedAmphenol Customer DatasheetsEcoMate AquariusC-RTS6BS18x2Pxx A2
2.6 ip--class:ip67 and ip69k in the mated condition. 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :mp10a25x-xx. ("x"= denote different plating;"xx"=all modifications) 4. all dimensions are for reference use only. a1-- released drawing aug-25-2023 jun n key -40°c ~ +105°c part number-40°c ~ +125°c
B4 ADD KEY ICON Jun-12-2020 Ronald Tommy - Amphenol Sine
2.6 ip--class:ip67 (mated condition). 2.7 mating cycles durability:500 cycles(min). 2.8 rohs compliant. 3. suitable contacts :16# contacts. 4. all dimensions are for reference use only. 5. contact size and rear seal wire range: master keyway rt06128snhec rt06128sxhec rt06128syhec rt06128szhec rt06128snhec03 rt06128sxhec03 rt06128syhec03 ...