Search Results for 6 2.8
Model 113B22PBO High frequency ICP® pressure sensor placebo version of ...
6.0 LOW-FREQUENCY RESPONSE. The low-frequency response of an ICP® system is determined by: 1. The discharge T.C. of the sensor . 2. If AC-coupled at power unit, the coupling time constant. Consult Section 7.0 in guide G-0001 detailed explanation of low-frequency characteristics of ICP® instruments. 7.0 HIGH-FREQUENCY RESPONSE
Thermal Overcurrent Circuit Breakers 2-5000/2-5700-
P10 blade terminals 6.3-0.8 mm (QC .250) K10 screw terminals M4x6 Shunt terminal (optional) -P10 only A3 shunt terminal (up to I N 2.5 A/6 A max. load) Manual release (optional) H manual release facility (type 2-5000 only) DD push to release/push to reset (type 2-5700 only) Current ratings
B A6 - Amphenol Sine
6(&7,21 $ $ 6&$/( 6(&7,21 % % 6&$/( 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 $ 5(/($6( 1(: ':* )250$7 2&7 '53 6(( 3$57 180%(5 &+$57
Industrial Product Accessories Catalog - Temposonics
front of the magnet to the cylinder end cap is 15 mm (0.6 in.). The minimum distance from the back of the magnet to the piston head is 3.2 mm (0.125 in.). However, a minimum distance of at least 5 mm (0.197 in.) is preferred for added performance margin.
Microsoft Word - HVC2P28FS&MVXXX_Datasheet_REV01.doc
Ç †¿Ë€üs ˜@à G‘¯Ë ©Ò Á©iwB ˆ 600(§—w@@ £Yy ” 6 (A1 C(ƒC*«:£ Ã1F ¦ÓL³˜ù 3œfºÂdÇ Á¨É”î±-_Å1—i9 £U=ƒÔÄ \ú ‡f fúÏÀÀ+$ù þ ï€ ÌÂÀ" ...
FAHRZEUGSTECKVERBINDER CONNECTORS FOR VEHICLES
1J0 973 726 42035100 6 I 42122400 1J0 973 726 A 42035200 6 II 42128300 037 973 202 70281000 2 I – 2-reihig, 2,8 mm 4B0 973 732 42034900 4 I 42128400 6E0 973 732 A 42037500 4 II 42128500 1J0 973 733 42034100 6 I 42122200 1J0 973 733 A 42035700 6 II 42128600 3D0 973 733 F 42037100 6 VII 42128700 3D0 973 733 G 42037200 6 VIII 42128800
Amphenol-Tuchel Electronics GmbH
6 Bestätigung des Lieferantenhandbuchs ..... 14. ATEA 1120 A 07.2024 14public Seite 1 von 1 Qualifizierungsphase 1.1 Lieferantenfreigabe Der Lieferant muss ein nach internationalem Standard von einer akkreditierten Stelle zertifiziertes und lebendes Qualitätsmanagementsystem (QM-System) mindestens nach DIN EN ISO 9001 unterhalten. ...
「アンフェEXシリーズ」カタログ変更情報
12 2.5 3.6 16 1.7 2.8 20 1.0 2.0 22 0.9 1.5 22m, 22d 0.8 1.3 **:最小径は防水性を高めます。最大径はメタル製引抜工具を使用し てください。撚線は捻って束にしてください。 **:最小径は防水性を保証可能なシース外径の最小値を示します。
Model M352C65 | PCB Piezotronics (es)
Model M352C65:Platinum Stock Products; High sensitivity, miniature (2 gm), ceramic shear ICP® accel., 100 mV/g, 0.5 to 10k Hz, 5-44 side conn. (es)
7 620 250 011 / 012 / 014 / 015 / 016 / 018 de: Lautsprecher | en ...
de: Lautsprecher | en: Loudspeakers fr: Haut-parleurs | es: Altavoces 7 620 250 011 / 012 / 014 / 015 / 016 / 018 de: Datenblatt | en: Data sheet | fr: Fiche ...
Amphenol
6: プラグ用 2: 角型フランジレセプタクル用 7: ジャムナットレセプタクル用 表面処理 b: ブラックコーティング ‒ rohs対応 n: ニッケルめっき ‒ rohs対応 g: od色カドミウムめっき Φ3.6 プラグキャップ レセプタクルキャ ップ 角型フランジレセプタクル
RAILWAY TERMINAL BLOCKS - amphenol-airlb.de
Polyamid absorbs ambient humidity by to 2,8% on average. The chemically linked molecular structure of h 2 O groups makes PA 6.6 elastic and unbreakable up to -40°C. operaTing TemperaTure-40°C to +130°C. (+135°C maxi) elecTrical rigidiTy 25 kV/mm. inFlammabiliTy class VO to UL94. Behavior to fire