Search Results for 6.6*110
480E09 BATTERY-POWERED SIGNAL CONDITIONER Revision: V - PCB
Broadband Electrical Noise(1 to 10,000 Hz)(Gain x1) 3.25 µV rms -110 dB/rms Spectral Noise(1 Hz)(Gain 10) 2.2 µV/√Hz -113 dB Spectral Noise(10 Hz)(Gain 10) 2.0 µV/√Hz -114 dB Spectral Noise(100 Hz)(Gain 10) 1.1 µV/√Hz -119 dB ... [6]Low frequency response specified into 1M ohm load. [7]After Serial Number 24699, previously HFR was 100kHz.
Model EX611A00 | PCB Piezotronics
Weight: 6.3 oz (180 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Transverse sensitivity is typically ≤ 3%. ... 110 pF [4] Capacitance (Unbalance Between Pins) ≤2 pF: ≤2 pF: Insulation Resistance (Pin to Case 70° F) >1000000000 Ohm >1000000000 Ohm
M17/MIL-C-17 Coaxial Cable Specifications
M17/6-RG11 17-100-79 AA-3811 TC 7/.0159” PE 33BC PVC-IIA NA 0.098 75 +/-3 20.8 5,000 -40 +185 1GHz Use M17/181-00001 0.0477 0.285 0.318 0.405 Unswept LS/LT Jacket ... PE 33BC PVC-IIA NA 0.110 950 +/-50 48.0 1,500 -40 +176 5 MHz Coaxial Delay Line QLP’d 0.1280 0.285 0.318 0.405 Unswept 0.15 uSec/foot Source (3.25) (7.24) (8.08) (10.29) (0. ...
Antenas de alta frecuencia BCL 1-KA - amphenolprocom.com
6 m FME(f) 130000483: Agregar a la cotización: 4 m FME-white(f) 110000064: Agregar a la cotización: 6 m FME-white(f) 110000066: Agregar a la cotización: 12 m FME-white(f) 110000068: ... However, as the whole frequency range from 10 kHz to 110 MHz is covered, the BCL 1-KA is also suitable as general purpose receiving antenna throughout the ...
Amphenol FCI gs-12-1362
a. Test Current – refer to section 6.5. 6.3 Insulation Resistance The insulation resistance of unmated connectors shall not be less than 5000MΩ (mega ohms) for power contact and 500MΩ for signal contact. Measurements shall be in accordance with EIA 364-21. The following details shall apply: PDS: Rev :A STATUS:Released Printed: Jun 14, 2019
CUSTOMER OUTLINE DRAWING - Amphenol RF
23.19 ref. 10.29 ref. 6.3 ref. 12.8 1.3 2.4 1 revisions rev description date ecn appr 1 preliminary release 29-jan-19 td 2 see sheet 1 07-feb-19 kce 3 see sheet 1 17-apr-19 td 4 body and inner sleeve were changed 22-oct-19 td 5 body and crimping sleeve were changed 15-apr-20 td 6 add na pn 30-jul-20 kce 7 updated gauges for mating force 17-aug ...
SCFF 28G 2-PAGER - Amphenol AOP
PDF-1.4 %鲣 1 0 obj /Type /Catalog /Version /1.4 /Pages 2 0 R /StructTreeRoot 3 0 R /MarkInfo 4 0 R /Lang (en) /ViewerPreferences 5 0 R >> endobj 6 0 obj /Creator (Canva) /Producer (Canva) /CreationDate (D:20231120105834+00'00') /ModDate (D:20231120105834+00'00') /Keywords (DAF0WNUjf9I,BAD_PMobF9g) /Author (Arthur Santana) /Title (SCFF 28G 2 ...
SIZE TYPE B C- - Amphenol Sine
110°ref 110°ref main polarizing keyway Ø44.4 size 16 contacts (2 places) 6 size 20 contacts (18 places) 6 38.8 Ø30.9 smooth ring adapter - blue y y m m d d a h d p 0 6-18 - 2 0 s r - s r a a m p h e n o l | 16-22 awg (1.5-0.5mm²) 14-20 awg (2.0-0.5mm²) ref:hdp26-18-20se
TITLE: DWG NO: REV: SH - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
4-Port Antenna
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE 1695-2690 1-2Y1 7/16-DIN Female Long Neck or 4.3-10 Female 1695-2690 3-4Y2 7/16-DIN Female Long Neck or 4.3-10 Female Top Bottom Left Right Y1 Y2 Diagram shown at right depicts the view from the front of the antenna.
Scoop Proof Junior Trilock Type 1 - amphenol-socapex.com
22 95 80 69 121 110 24 95 80 69 121 110 RELATIVE POSSIBLE POSITION OF ROTATED MASTER KEYWAY (front face of receptacle shown) SJT SERIES Standard Scoop-Proof Junior Tri-Lock Crimp Back Panel Mounted Crimp CONNECTOR TYPE & STYLE Receptacle Wall Mounting Receptacle (without rear accessories) SJT00RT SJTP00RT
Amphenol Advanced Sensors
Amphenol Advanced Sensors
BarKlip vertical connector - Amphenol CS
6.1.2 Power contacts tested at specified Current (300A DC): The contact resistance at a specified current shall not exceed 0.20 m (milliohms) initially and ... EIA 364-110 a. Number of Cycles - 10 b. Temperature Range - Between 15 ±3℃ and +85 ±3℃ c. Dwell time for each extreme temperature – 5 minutes minimum
Attenuator - amphenol-antennas.com
Attenuation Value (xx) 3 dB 6 dB 10 dB 15 dB 20 dB 30 dB Accuracy ≤ 0.4 dB ≤ 0.4 dB ≤ 0.5 dB ≤ 0.6 dB ≤ 0.6 dB ≤ 0.8 dB PIM ≤ -110 dBc Impedance 50Ω Mechanical Characteristics Dimensions without connectors 60 x 80 x 60 mm Weight 0.39 kg Connector Type See Ordering Options Below Environmental Characteristics Application Indoor
IECEx Certificate of Conformity INTERNATI - pcb.com
Edition: 6.0 IEC 60079-11: 2011 Explosive atmospheres - Part 11: Equipment protection by intrinsic safety 'i" Edition: 6.0 IEC 60079-15: 2010 Explosive atmospheres ... Ex ia 110 T3 Ga (Tamb :5 121'C) Ex nA 110 T4 Gc Jamb :5 121<0) lECEx LCIE 14.0050 X -54<0 !~Ta:5+121'C
Heavy-Duty High Ratio 6:1 Heat Shrink - tpcwire.com
• MIL-DTL-23053 • RoHS Compliant • Continuous Operating Temperature -55°C to 110°C • Shrink Temperature 120°C • Flame Retardant. The Heavy-Duty High Ratio 6:1 Heat Shrink is universal. It easily fits over and seals large, bulky connections and only three sizes are needed to . cover wire from 16 AWG to 2000 MCM. ...
Vertical True Flex™/Horizontal Splitters Model BDS100H/VF Broadband ...
5 - 1002 110 110 110 110 110 110 Bonding UL Listed for #8-14 solid copper bond wire Surge Protection Input 6kV/3KA Combo Wave Output 6kV/200A Ring Wave Second Harmonic-40dBmV, measured with a +55dBmV return input carrier Customers are reminded they are SOLELY responsible for
Table of Contents - Amphenol CS
3 Pair 6, 8 and 10 2.0mm and 3.0mm 66, 88 and 110 4 Pair 6, 8 and 10 2.0mm and 3.0mm 84, 112 and140 6 Pair 6, 8, 10, and 12 2.0mm and 3.0mm 120, 160, 200, and 240 Table 2: ExaMAX RAH Connector Configuration Offerings ExaMAX VH ExaMAX RAR PDS: Rev :H STATUS:Released Printed: Sep 25, 2023. NUMBER CATEGORY ...
550905G M-Series Model MR Sanitary Application data sheet 07/13 (US)
16 2794 mm (110 in.) Length Inactive Zone <7.6 m (25 ft.) 76 mm (3 in.) 7.6 m to 12.2 m (25 to 40 ft.) 97 mm (3.8 in.) 12.3 m to 22 m (40 to 72 ft.) 120 mm (4.7 in.) Transmitter inactive zone reference Minimum order length General Ordering Notes: 1. For Inactive Zone from the tip of the transmitter, refer to the
Type PTO Series - amphenol-sensors.com
120 ys5921pto rl2510-200-110-120-pto 200 120°c 7.62 5.08 3.81 0.6 38.1 240 yqs5925pto ys5925pto (rl6015-100-120-240-pto) 100 120°c 16.51 6.86 8.38 0.8 38.1 240 yqs5930pto ys5930pto (rl3020-3000-100-240-pto) 3k 110°c 8.89 7.87 6.35 0.8 25 480 yqs5934pto ys5934pto (rl3020-5k-100-480-pto) 5k 102°c 8.89 7.62 6.35 0.8 25