Search Results for 6.6*110
Connector Solutions M23 Elite Series - Amphenol Sine
110. CONNECTOR SOLUTIONS Connector Solutions M23 Elite Series Connector Part Numbers Part Number Connector Type PLUGS Contact Type male = pin female = socket Figure ... 6 Contact Size: 2.0mm Sealing: IP66/67 AWG: 18-14 (0.75 - 2.5 mm2) Dust Cap for Receptacle P29687 Dust Cap for Plug, Threaded P30663-06 115. Created Date:
Repeater / Aktiv CSR-DMT - amphenolprocom.com
Full band bi-directional digitally controlled amplifier with; Built-in DSP filtering that is highly flexible and configurable on site. Two version available cover UL/DL of 380 - 395 and 410 - 425 MHz.
Market: Semiconductor
-110-100-90-80-70-60-50-40-30-20-10 0 0 5 10 15 20 25 30 35 40 45 50 55 60 65 70 dB Frequency [GHz] S14 S41 Crosstalk Notes: 1Largely a function of PCB design. 2Measurement includes 3” of cable. 3Consult factory for additional cable options. Mechanical Specifications Pitch 2.54 mm Cables .047” diameter cables3 Connectors SMA, SMK (2.92 mm ...
rosenberger connector | Amphenol Global Search | Amphenol
Total Number of Connectors Antenna has 1 connector located at the bottom Connectors Per Band 872-960 MHz (1x) 7/16-DIN Female Mechanical Characteristics Length 2820 mm 111.0 in Weight without Mounting Brackets 5.5 kg 12.1 lbs Weight with Mounting Brackets 6.9 kg 15.2 lbs Packing Dimensions (Length x Width x Depth) 3000 x 110 x 110 mm 118.1 x 4. ...
Filter Check Sheet - Amphenol Aerospace
Note 1: Capacitance can range from 50 pFd to 1.6 uFd, with a tolerance of +/-20%. Typical max capacitance spread within one connector is 10:1. Consult Am-phenol with capacitance parameters outside of the specifications above. Frequency (MHz)
accelerometer | Amphenol Global Search | Amphenol
Model 3713B11200G Triaxial MEMS DC accelerometer, 10 mV/g, +/-200 g, +6 to 30 VDC excitation Installation and Operating Manual For assistance with the operation of this product,
COAX CO., LTD. SC-086/50-SCN-CN COAX CO., LTD. SC-086/50-CN-CN COAX CO ...
5.0 GHz 110.4 10.0 GHz 158.5 18.0 GHz 216.5 26.5 GHz 266.6 40.0 GHz 333.7 50.0 GHz 377.5 65.0 GHz 437 90.0 GHz 525.5 Mechanical Properties Operating Temperature 150℃ to +125℃ Minimum Inside Bend Radius 1.27mm Standard Length 4.57m maximum COAX CO., LTD. SC-086/50-SCN-CN COAX CO., LTD. SC-086/50-CN-CN COAX CO., LTD. SC-086/50-NbTi-CN ...
Amphenol Series SJT
6 Contact arrangements Contact symbols: 12 16 20 22D The following images show the front view of the pin insert and the back of the socket insert. Image (contact arrangement) Contact arrangement 8-35 8-98 10-35 10-98 Number of contacts 6 3 13 6 Contact size 22 D 20 22 D 20 Voltage class M I M I Image (contact arrangement)
B A2 - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
PL 1300EV N SERIES Industrial Ethernet Connectors For Industrial ...
6 color options in a variety of combinations ... Cat 6 360089 360090 360093 360094. 110 Punchdown Straight. Shielded. Cat 6 360091 360092 360095 360096. In-Line Coupler Right Angle. Non-Shielded. Cat 3 360009 360010 360033 360034. In-Line Coupler Straight. Non-Shielded. Cat 5e 360011 360012 360035 360036.
Battery pack temperature sensor - amphenol-sensors.com
Specifications R @ 25°C 10,000 ohms ±1% B (25/85) 3435 Operating Temperature Range-40°C to 150°C Storage Temperature Range: -40°C to 150°C
696-960 / 1695-2700 MHz - amphenol-antennas.com
Connector Description The diplexed antenna has 6 connectors located at the bottom. Low Band R1 / Mid Band Y1 696-960 / 1695-2700 MHz (6x) 4.3-10 or 7/16-DIN Female Electrical Characteristics R1 Y1 Frequency Bands (MHz) 696-960 MHz 1695-2700 MHz
Amphenol Aerospace
Amphenol Aerospace CF-020400-026 Thermal Analysis Update 2 January 9, 2020 Ceferino Sanchez, Arjan Kole Electronic Cooling Solutions Inc.
Charles Retrofit Kit 97-002490-A General Description and Installation
Page 6 of 6 2. nd. Printing Figure 16 shows the complete installation. 3. TECHNICAL ASSISTANCE AND REPAIR SERVICE ... Weight Approx. 110 lbs. as shipped CUBE, kit, and customer equipment total weight: 536 lbs. Materials 0.125” aluminum : power supply base plate and bracket, rear duct, fan duct
Datasheet - cabelcon.com
Installing -5° to +50° C 3rd Order (@2x1W) -155 dBc 110 dBm Operating -40° to +70° C Storing -40° to +70° C Inner Conductor Resistance (@ 1 A DC) <5 mΩ Sealing Test Insulation Resistance (IEC IP-code) IP X8 30 meter / 8 hours (@ 500 VDC) >200 GΩ Dielectric Strength O-rings DC Test Voltage >6 KV ...
Attenuator - amphenol-antennas.com
Attenuation Value (xx) 3 dB 6 dB 10 dB 15 dB 20 dB 30 dB Accuracy ≤ 0.6 dB ≤ 0.6 dB ≤ 0.8 dB ≤ 0.8 dB ≤ 0.8 dB ≤ 1.0 dB PIM ≤ -110 dBc Impedance 50Ω Mechanical Characteristics Dimensions without connectors 200 x 142 x 65 mm Weight 2.4 kg Connector Type See Ordering Options Below Environmental Characteristics Application Indoor
PS SERIES PSVA6UTPU115P1200-X - amphenol.co.jp
110%-130% of nominal voltage. • Overload / ShortCircuit Protection Measured at Unit edge. Continuous Hiccup protection (110-130%) for VS#. Aux Typical: 3.3Vaux / 20A 12Vaux. 1.5A-2A -12Vaux.2.5A 3A General • Over-Temperature Protection: Shutdown at temperature of +100 °C ± 5 C. Automatic recovery when temperature drops below +90 °C ± 5 C.
Mini-D RF Female to (8) 2.92mm Male 6" Cable Assemblies for .047 Cable
Mini-D RF Female to (8) 2.92mm Male 6" Cable Assemblies for .047 Cable 7038-0211. Explore its detailed technical specifications here!
Vibration Shakers | PCB Piezotronics
The 2004E and 2007E miniature shakers, as well as the SmartShaker™, offer a 10-32 threaded mounting surface which allows for stinger or test article attachment. The 2500E shaker offers a 6 in (15.2 cm) diameter platform with higher force capability to test larger, heavier payloads.
Active Repeaters CSR-DMT - AMPHENOL PROCOM
Full band bi-directional digitally controlled amplifier with; Built-in DSP filtering that is highly flexible and configurable on site. Two version available cover UL/DL of 380 - 395 and 410 - 425 MHz.